
74HC595-Q100; 74HCT595-Q100
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC595BQ-Q100 | 2.0 - 6.0 | CMOS | ± 7.8 | 16 | 108 | low | -40~125 | 91 | 12.2 | 60 | DHVQFN16 |
74HC595D-Q100 | 2.0 - 6.0 | CMOS | ± 7.8 | 16 | 108 | low | -40~125 | 90 | 8.6 | 49 | SO16 |
74HC595PW-Q100 | 2.0 - 6.0 | CMOS | ± 7.8 | 16 | 108 | low | -40~125 | 123 | 4.1 | 52.2 | TSSOP16 |
74HCT595BQ-Q100 | 4.5 - 5.5 | TTL | ± 6 | 25 | 57 | low | -40~125 | 91 | 12.2 | 60 | DHVQFN16 |
74HCT595D-Q100 | 4.5 - 5.5 | TTL | ± 6 | 25 | 57 | low | -40~125 | 90 | 8.6 | 49.3 | SO16 |
74HCT595PW-Q100 | 4.5 - 5.5 | TTL | ± 6 | 25 | 57 | low | -40~125 | 123 | 4.1 | 52.2 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC595BQ-Q100 | 74HC595BQ-Q100,115 (935298873115) |
Active | HC595 |
![]() DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74HC595D-Q100 | 74HC595D-Q100,118 (935298874118) |
Active | 74HC595D |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74HC595PW-Q100 | 74HC595PW-Q100,118 (935298875118) |
Active | HC595 |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
74HCT595BQ-Q100 | 74HCT595BQ-Q100,11 (935298876115) |
Active | HCT595 |
![]() DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74HCT595D-Q100 | 74HCT595D-Q100,118 (935298877118) |
Active | 74HCT595D |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74HCT595PW-Q100 | 74HCT595PW-Q100,11 (935298878118) |
Active | HCT595 |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC595DB-Q100 | 74HC595DB-Q100J (935301656118) |
Obsolete | no package information | ||||
74HCT595DB-Q100 | 74HCT595DB-Q100J (935302022118) |
Obsolete | no package information |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC595BQ-Q100 | 74HC595BQ-Q100,115 | 74HC595BQ-Q100 |
|
![]() |
74HC595D-Q100 | 74HC595D-Q100,118 | 74HC595D-Q100 |
|
![]() |
74HC595PW-Q100 | 74HC595PW-Q100,118 | 74HC595PW-Q100 |
|
![]() |
74HCT595BQ-Q100 | 74HCT595BQ-Q100,11 | 74HCT595BQ-Q100 |
|
![]() |
74HCT595D-Q100 | 74HCT595D-Q100,118 | 74HCT595D-Q100 |
|
![]() |
74HCT595PW-Q100 | 74HCT595PW-Q100,11 | 74HCT595PW-Q100 |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC595DB-Q100 | 74HC595DB-Q100J | 74HC595DB-Q100 |
|
![]() |
74HCT595DB-Q100 | 74HCT595DB-Q100J | 74HCT595DB-Q100 |
|
![]() |
Documentation (20)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT595_Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Data sheet | 2024-03-20 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
hc595 | IBIS model of 74HC595 | IBIS model | 2021-02-02 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
hc595 | IBIS model of 74HC595 | IBIS model | 2021-02-02 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.