Key features and benefits
- Total power dissipation: ≤ 250 mW
- Lowest tolerance of ± 1%
- Working voltage range: nominal 2.4 V to 75 V (E24 range)
- Non-repetitive peak reverse power dissipation: ≤ 40 W
- Qualified according to AEC-Q101 and recommended for use in automotive applications
- Available in a SOD123F package: BZT52H-A* ( BZT52H-A*-Q)
- Available in a SOD323 package: BZX384-A* ( BZX384-A*-Q)
- Qualified according to AEC-Q101 and recommended for use in automotive applications
Key applications
- General regulation functions
SOD323 |
plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body |
|
SOD123F |
plastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm body |
|
Parametric search
Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BZT52H-A10-Q | Voltage regulator diodes | Production | |
BZT52H-A11-Q | Voltage regulator diodes | Production | |
BZT52H-A12-Q | Voltage regulator diodes | Production | |
BZT52H-A13-Q | Voltage regulator diodes | Production | |
BZT52H-A15-Q | Voltage regulator diodes | Production | |
BZT52H-A16-Q | Voltage regulator diodes | Production | |
BZT52H-A18-Q | Voltage regulator diodes | Production | |
BZT52H-A20-Q | Voltage regulator diodes | Production | |
BZT52H-A22-Q | Voltage regulator diodes | Production | |
BZT52H-A24-Q | Voltage regulator diodes | Production | |
BZT52H-A27-Q | Voltage regulator diodes | Production | |
BZT52H-A2V4-Q | Voltage regulator diodes | Production | |
BZT52H-A2V7-Q | Voltage regulator diodes | Production | |
BZT52H-A30-Q | Voltage regulator diodes | Production | |
BZT52H-A33-Q | Voltage regulator diodes | Production | |
BZT52H-A36-Q | Voltage regulator diodes | Production | |
BZT52H-A39-Q | Voltage regulator diodes | Production | |
BZT52H-A3V0-Q | Voltage regulator diodes | Production | |
BZT52H-A3V3-Q | Voltage regulator diodes | Production | |
BZT52H-A3V6-Q | Voltage regulator diodes | Production | |
BZT52H-A3V9-Q | Voltage regulator diodes | Production | |
BZT52H-A43-Q | Voltage regulator diodes | Production | |
BZT52H-A47-Q | Voltage regulator diodes | Production | |
BZT52H-A4V3-Q | Voltage regulator diodes | Production | |
BZT52H-A4V7-Q | Voltage regulator diodes | Production | |
BZT52H-A51-Q | Voltage regulator diodes | Production | |
BZT52H-A56-Q | Voltage regulator diodes | Production | |
BZT52H-A5V1-Q | Voltage regulator diodes | Production | |
BZT52H-A5V6-Q | Voltage regulator diodes | Production | |
BZT52H-A62-Q | Voltage regulator diodes | Production | |
BZT52H-A68-Q | Voltage regulator diodes | Production | |
BZT52H-A6V2-Q | Voltage regulator diodes | Production | |
BZT52H-A6V8-Q | Voltage regulator diodes | Production | |
BZT52H-A75-Q | Voltage regulator diodes | Production | |
BZT52H-A7V5-Q | Voltage regulator diodes | Production | |
BZT52H-A8V2-Q | Voltage regulator diodes | Production | |
BZT52H-A9V1-Q | Voltage regulator diodes | Production | |
BZX384-A10-Q | Voltage regulator diodes | Production | |
BZX384-A11-Q | Voltage regulator diodes | Production | |
BZX384-A12-Q | Voltage regulator diodes | Production | |
BZX384-A13-Q | Voltage regulator diodes | Production | |
BZX384-A15-Q | Voltage regulator diodes | Production | |
BZX384-A16-Q | Voltage regulator diodes | Production | |
BZX384-A18-Q | Voltage regulator diodes | Production | |
BZX384-A20-Q | Voltage regulator diodes | Production | |
BZX384-A22-Q | Voltage regulator diodes | Production | |
BZX384-A24-Q | Voltage regulator diodes | Production | |
BZX384-A27-Q | Voltage regulator diodes | Production | |
BZX384-A2V4-Q | Voltage regulator diodes | Production | |
BZX384-A2V7-Q | Voltage regulator diodes | Production | |
BZX384-A30-Q | Voltage regulator diodes | Production | |
BZX384-A33-Q | Voltage regulator diodes | Production | |
BZX384-A36-Q | Voltage regulator diodes | Production | |
BZX384-A39-Q | Voltage regulator diodes | Production | |
BZX384-A3V0-Q | Voltage regulator diodes | Production | |
BZX384-A3V3-Q | Voltage regulator diodes | Production | |
BZX384-A3V6-Q | Voltage regulator diodes | Production | |
BZX384-A3V9-Q | Voltage regulator diodes | Production | |
BZX384-A43-Q | Voltage regulator diodes | Production | |
BZX384-A47-Q | Voltage regulator diodes | Production | |
BZX384-A4V3-Q | Voltage regulator diodes | Production | |
BZX384-A4V7-Q | Voltage regulator diodes | Production | |
BZX384-A51-Q | Voltage regulator diodes | Production | |
BZX384-A56-Q | Voltage regulator diodes | Production | |
BZX384-A5V1-Q | Voltage regulator diodes | Production | |
BZX384-A5V6-Q | Voltage regulator diodes | Production | |
BZX384-A62-Q | Voltage regulator diodes | Production | |
BZX384-A68-Q | Voltage regulator diodes | Production | |
BZX384-A6V2-Q | Voltage regulator diodes | Production | |
BZX384-A6V8-Q | Voltage regulator diodes | Production | |
BZX384-A75-Q | Voltage regulator diodes | Production | |
BZX384-A7V5-Q | Voltage regulator diodes | Production | |
BZX384-A8V2-Q | Voltage regulator diodes | Production | |
BZX384-A9V1-Q | Voltage regulator diodes | Production | |
BZX84-A10-Q | Voltage regulator diodes | Production | |
BZX84-A11-Q | Voltage regulator diodes | Production | |
BZX84-A12-Q | Voltage regulator diodes | Production | |
BZX84-A13-Q | Voltage regulator diodes | Production | |
BZX84-A15-Q | Voltage regulator diodes | Production | |
BZX84-A16-Q | Voltage regulator diodes | Production | |
BZX84-A18-Q | Voltage regulator diodes | Production | |
BZX84-A20-Q | Voltage regulator diodes | Production | |
BZX84-A22-Q | Voltage regulator diodes | Production | |
BZX84-A24-Q | Voltage regulator diodes | Production | |
BZX84-A27-Q | Voltage regulator diodes | Production | |
BZX84-A2V4-Q | Voltage regulator diodes | Production | |
BZX84-A2V7-Q | Voltage regulator diodes | Production | |
BZX84-A30-Q | Voltage regulator diodes | Production | |
BZX84-A33-Q | Voltage regulator diodes | Production | |
BZX84-A36-Q | Voltage regulator diodes | Production | |
BZX84-A39-Q | Voltage regulator diodes | Production | |
BZX84-A3V0-Q | Voltage regulator diodes | Production | |
BZX84-A3V3-Q | Voltage regulator diodes | Production | |
BZX84-A3V6-Q | Voltage regulator diodes | Production | |
BZX84-A3V9-Q | Voltage regulator diodes | Production | |
BZX84-A43-Q | Voltage regulator diodes | Production | |
BZX84-A4V3-Q | Voltage regulator diodes | Production | |
BZX84-A4V7-Q | Voltage regulator diodes | Production | |
BZX84-A51-Q | Voltage regulator diodes | Production | |
BZX84-A5V1-Q | Voltage regulator diodes | Production | |
BZX84-A5V6-Q | Voltage regulator diodes | Production | |
BZX84-A6V2-Q | Voltage regulator diodes | Production | |
BZX84-A6V8-Q | Voltage regulator diodes | Production | |
BZX84-A75-Q | Voltage regulator diodes | Production | |
BZX84-A7V5-Q | Voltage regulator diodes | Production | |
BZX84-A8V2-Q | Voltage regulator diodes | Production | |
BZX84-A9V1-Q | Voltage regulator diodes | Production |
Diodes
Type number | Description | Status | Quick access |
---|---|---|---|
BZT52H-A10 | Voltage regulator diodes | Production | |
BZT52H-A11 | Voltage regulator diodes | Production | |
BZT52H-A12 | Voltage regulator diodes | Production | |
BZT52H-A13 | Voltage regulator diodes | Production | |
BZT52H-A15 | Voltage regulator diodes | Production | |
BZT52H-A16 | Voltage regulator diodes | Production | |
BZT52H-A18 | Voltage regulator diodes | Production | |
BZT52H-A20 | Voltage regulator diodes | Production | |
BZT52H-A22 | Voltage regulator diodes | Production | |
BZT52H-A24 | Voltage regulator diodes | Production | |
BZT52H-A27 | Voltage regulator diodes | Production | |
BZT52H-A2V4 | Voltage regulator diodes | Production | |
BZT52H-A2V7 | Voltage regulator diodes | Production | |
BZT52H-A30 | Voltage regulator diodes | Production | |
BZT52H-A33 | Voltage regulator diodes | Production | |
BZT52H-A36 | Voltage regulator diodes | Production | |
BZT52H-A39 | Voltage regulator diodes | Production | |
BZT52H-A3V0 | Voltage regulator diodes | Production | |
BZT52H-A3V3 | Voltage regulator diodes | Production | |
BZT52H-A3V6 | Voltage regulator diodes | Production | |
BZT52H-A3V9 | Voltage regulator diodes | Production | |
BZT52H-A43 | Voltage regulator diodes | Production | |
BZT52H-A47 | Voltage regulator diodes | Production | |
BZT52H-A4V3 | Voltage regulator diodes | Production | |
BZT52H-A4V7 | Voltage regulator diodes | Production | |
BZT52H-A51 | Voltage regulator diodes | Production | |
BZT52H-A56 | Voltage regulator diodes | Production | |
BZT52H-A5V1 | Voltage regulator diodes | Production | |
BZT52H-A5V6 | Voltage regulator diodes | Production | |
BZT52H-A62 | Voltage regulator diodes | Production | |
BZT52H-A68 | Voltage regulator diodes | Production | |
BZT52H-A6V2 | Voltage regulator diodes | Production | |
BZT52H-A6V8 | Voltage regulator diodes | Production | |
BZT52H-A75 | Voltage regulator diodes | Production | |
BZT52H-A7V5 | Voltage regulator diodes | Production | |
BZT52H-A8V2 | Voltage regulator diodes | Production | |
BZT52H-A9V1 | Voltage regulator diodes | Production | |
BZT52H-A10-Q | Voltage regulator diodes | Production | |
BZT52H-A11-Q | Voltage regulator diodes | Production | |
BZT52H-A12-Q | Voltage regulator diodes | Production | |
BZT52H-A13-Q | Voltage regulator diodes | Production | |
BZT52H-A15-Q | Voltage regulator diodes | Production | |
BZT52H-A16-Q | Voltage regulator diodes | Production | |
BZT52H-A18-Q | Voltage regulator diodes | Production | |
BZT52H-A20-Q | Voltage regulator diodes | Production | |
BZT52H-A22-Q | Voltage regulator diodes | Production | |
BZT52H-A24-Q | Voltage regulator diodes | Production | |
BZT52H-A27-Q | Voltage regulator diodes | Production | |
BZT52H-A2V4-Q | Voltage regulator diodes | Production | |
BZT52H-A2V7-Q | Voltage regulator diodes | Production | |
BZT52H-A30-Q | Voltage regulator diodes | Production | |
BZT52H-A33-Q | Voltage regulator diodes | Production | |
BZT52H-A36-Q | Voltage regulator diodes | Production | |
BZT52H-A39-Q | Voltage regulator diodes | Production | |
BZT52H-A3V0-Q | Voltage regulator diodes | Production | |
BZT52H-A3V3-Q | Voltage regulator diodes | Production | |
BZT52H-A3V6-Q | Voltage regulator diodes | Production | |
BZT52H-A3V9-Q | Voltage regulator diodes | Production | |
BZT52H-A43-Q | Voltage regulator diodes | Production | |
BZT52H-A47-Q | Voltage regulator diodes | Production | |
BZT52H-A4V3-Q | Voltage regulator diodes | Production | |
BZT52H-A4V7-Q | Voltage regulator diodes | Production | |
BZT52H-A51-Q | Voltage regulator diodes | Production | |
BZT52H-A56-Q | Voltage regulator diodes | Production | |
BZT52H-A5V1-Q | Voltage regulator diodes | Production | |
BZT52H-A5V6-Q | Voltage regulator diodes | Production | |
BZT52H-A62-Q | Voltage regulator diodes | Production | |
BZT52H-A68-Q | Voltage regulator diodes | Production | |
BZT52H-A6V2-Q | Voltage regulator diodes | Production | |
BZT52H-A6V8-Q | Voltage regulator diodes | Production | |
BZT52H-A75-Q | Voltage regulator diodes | Production | |
BZT52H-A7V5-Q | Voltage regulator diodes | Production | |
BZT52H-A8V2-Q | Voltage regulator diodes | Production | |
BZT52H-A9V1-Q | Voltage regulator diodes | Production | |
BZX384-A10 | Voltage regulator diodes | Production | |
BZX384-A11 | Voltage regulator diodes | Production | |
BZX384-A12 | Voltage regulator diodes | Production | |
BZX384-A13 | Voltage regulator diodes | Production | |
BZX384-A15 | Voltage regulator diodes | Production | |
BZX384-A16 | Voltage regulator diodes | Production | |
BZX384-A18 | Voltage regulator diodes | Production | |
BZX384-A20 | Voltage regulator diodes | Production | |
BZX384-A22 | Voltage regulator diodes | Production | |
BZX384-A24 | Voltage regulator diodes | Production | |
BZX384-A27 | Voltage regulator diodes | Production | |
BZX384-A2V4 | Voltage regulator diodes | Production | |
BZX384-A2V7 | Voltage regulator diodes | Production | |
BZX384-A30 | Voltage regulator diodes | Production | |
BZX384-A33 | Voltage regulator diodes | Production | |
BZX384-A36 | Voltage regulator diodes | Production | |
BZX384-A39 | Voltage regulator diodes | Production | |
BZX384-A3V0 | Voltage regulator diodes | Production | |
BZX384-A3V3 | Voltage regulator diodes | Production | |
BZX384-A3V6 | Voltage regulator diodes | Production | |
BZX384-A3V9 | Voltage regulator diodes | Production | |
BZX384-A43 | Voltage regulator diodes | Production | |
BZX384-A47 | Voltage regulator diodes | Production | |
BZX384-A4V3 | Voltage regulator diodes | Production | |
BZX384-A4V7 | Voltage regulator diodes | Production | |
BZX384-A51 | Voltage regulator diodes | Production | |
BZX384-A56 | Voltage regulator diodes | Production | |
BZX384-A5V1 | Voltage regulator diodes | Production | |
BZX384-A5V6 | Voltage regulator diodes | Production | |
BZX384-A62 | Voltage regulator diodes | Production | |
BZX384-A68 | Voltage regulator diodes | Production | |
BZX384-A6V2 | Voltage regulator diodes | Production | |
BZX384-A6V8 | Voltage regulator diodes | Production | |
BZX384-A75 | Voltage regulator diodes | Production | |
BZX384-A7V5 | Voltage regulator diodes | Production | |
BZX384-A8V2 | Voltage regulator diodes | Production | |
BZX384-A9V1 | Voltage regulator diodes | Production | |
BZX384-A10-Q | Voltage regulator diodes | Production | |
BZX384-A11-Q | Voltage regulator diodes | Production | |
BZX384-A12-Q | Voltage regulator diodes | Production | |
BZX384-A13-Q | Voltage regulator diodes | Production | |
BZX384-A15-Q | Voltage regulator diodes | Production | |
BZX384-A16-Q | Voltage regulator diodes | Production | |
BZX384-A18-Q | Voltage regulator diodes | Production | |
BZX384-A20-Q | Voltage regulator diodes | Production | |
BZX384-A22-Q | Voltage regulator diodes | Production | |
BZX384-A24-Q | Voltage regulator diodes | Production | |
BZX384-A27-Q | Voltage regulator diodes | Production | |
BZX384-A2V4-Q | Voltage regulator diodes | Production | |
BZX384-A2V7-Q | Voltage regulator diodes | Production | |
BZX384-A30-Q | Voltage regulator diodes | Production | |
BZX384-A33-Q | Voltage regulator diodes | Production | |
BZX384-A36-Q | Voltage regulator diodes | Production | |
BZX384-A39-Q | Voltage regulator diodes | Production | |
BZX384-A3V0-Q | Voltage regulator diodes | Production | |
BZX384-A3V3-Q | Voltage regulator diodes | Production | |
BZX384-A3V6-Q | Voltage regulator diodes | Production | |
BZX384-A3V9-Q | Voltage regulator diodes | Production | |
BZX384-A43-Q | Voltage regulator diodes | Production | |
BZX384-A47-Q | Voltage regulator diodes | Production | |
BZX384-A4V3-Q | Voltage regulator diodes | Production | |
BZX384-A4V7-Q | Voltage regulator diodes | Production | |
BZX384-A51-Q | Voltage regulator diodes | Production | |
BZX384-A56-Q | Voltage regulator diodes | Production | |
BZX384-A5V1-Q | Voltage regulator diodes | Production | |
BZX384-A5V6-Q | Voltage regulator diodes | Production | |
BZX384-A62-Q | Voltage regulator diodes | Production | |
BZX384-A68-Q | Voltage regulator diodes | Production | |
BZX384-A6V2-Q | Voltage regulator diodes | Production | |
BZX384-A6V8-Q | Voltage regulator diodes | Production | |
BZX384-A75-Q | Voltage regulator diodes | Production | |
BZX384-A7V5-Q | Voltage regulator diodes | Production | |
BZX384-A8V2-Q | Voltage regulator diodes | Production | |
BZX384-A9V1-Q | Voltage regulator diodes | Production | |
BZX84-A10 | Voltage regulator diodes | Production | |
BZX84-A11 | Voltage regulator diodes | Production | |
BZX84-A12 | Voltage regulator diodes | Production | |
BZX84-A13 | Voltage regulator diodes | Production | |
BZX84-A15 | Voltage regulator diodes | Production | |
BZX84-A16 | Voltage regulator diodes | Production | |
BZX84-A18 | Voltage regulator diodes | Production | |
BZX84-A20 | Voltage regulator diodes | Production | |
BZX84-A22 | Voltage regulator diodes | Production | |
BZX84-A24 | Voltage regulator diodes | Production | |
BZX84-A27 | Voltage regulator diodes | Production | |
BZX84-A2V4 | Voltage regulator diodes | Production | |
BZX84-A2V7 | Voltage regulator diodes | Production | |
BZX84-A30 | Voltage regulator diodes | Production | |
BZX84-A33 | Voltage regulator diodes | Production | |
BZX84-A36 | Voltage regulator diodes | Production | |
BZX84-A39 | Voltage regulator diodes | Production | |
BZX84-A3V0 | Voltage regulator diodes | Production | |
BZX84-A3V3 | Voltage regulator diodes | Production | |
BZX84-A3V6 | Voltage regulator diodes | Production | |
BZX84-A3V9 | Voltage regulator diodes | Production | |
BZX84-A43 | Voltage regulator diodes | Production | |
BZX84-A4V3 | Voltage regulator diodes | Production | |
BZX84-A4V7 | Voltage regulator diodes | Production | |
BZX84-A51 | Voltage regulator diodes | Production | |
BZX84-A5V1 | Voltage regulator diodes | Production | |
BZX84-A5V6 | Voltage regulator diodes | Production | |
BZX84-A6V2 | Voltage regulator diodes | Production | |
BZX84-A6V8 | Voltage regulator diodes | Production | |
BZX84-A75 | Voltage regulator diodes | Production | |
BZX84-A7V5 | Voltage regulator diodes | Production | |
BZX84-A8V2 | Voltage regulator diodes | Production | |
BZX84-A9V1 | Voltage regulator diodes | Production | |
BZX84-A10-Q | Voltage regulator diodes | Production | |
BZX84-A11-Q | Voltage regulator diodes | Production | |
BZX84-A12-Q | Voltage regulator diodes | Production | |
BZX84-A13-Q | Voltage regulator diodes | Production | |
BZX84-A15-Q | Voltage regulator diodes | Production | |
BZX84-A16-Q | Voltage regulator diodes | Production | |
BZX84-A18-Q | Voltage regulator diodes | Production | |
BZX84-A20-Q | Voltage regulator diodes | Production | |
BZX84-A22-Q | Voltage regulator diodes | Production | |
BZX84-A24-Q | Voltage regulator diodes | Production | |
BZX84-A27-Q | Voltage regulator diodes | Production | |
BZX84-A2V4-Q | Voltage regulator diodes | Production | |
BZX84-A2V7-Q | Voltage regulator diodes | Production | |
BZX84-A30-Q | Voltage regulator diodes | Production | |
BZX84-A33-Q | Voltage regulator diodes | Production | |
BZX84-A36-Q | Voltage regulator diodes | Production | |
BZX84-A39-Q | Voltage regulator diodes | Production | |
BZX84-A3V0-Q | Voltage regulator diodes | Production | |
BZX84-A3V3-Q | Voltage regulator diodes | Production | |
BZX84-A3V6-Q | Voltage regulator diodes | Production | |
BZX84-A3V9-Q | Voltage regulator diodes | Production | |
BZX84-A43-Q | Voltage regulator diodes | Production | |
BZX84-A4V3-Q | Voltage regulator diodes | Production | |
BZX84-A4V7-Q | Voltage regulator diodes | Production | |
BZX84-A51-Q | Voltage regulator diodes | Production | |
BZX84-A5V1-Q | Voltage regulator diodes | Production | |
BZX84-A5V6-Q | Voltage regulator diodes | Production | |
BZX84-A6V2-Q | Voltage regulator diodes | Production | |
BZX84-A6V8-Q | Voltage regulator diodes | Production | |
BZX84-A75-Q | Voltage regulator diodes | Production | |
BZX84-A7V5-Q | Voltage regulator diodes | Production | |
BZX84-A8V2-Q | Voltage regulator diodes | Production | |
BZX84-A9V1-Q | Voltage regulator diodes | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
SOD123F_mk | plastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (6)
File name | Title | Type | Date |
---|---|---|---|
BZT52H_SER | Voltage regulator diodes | Data sheet | 2023-01-02 |
BZT52H-Q_SER | Voltage regulator diodes | Data sheet | 2022-01-14 |
BZX384_SER | Voltage regulator diodes | Data sheet | 2023-01-02 |
BZX384-Q_SER | Voltage regulator diodes | Data sheet | 2021-10-01 |
BZX84_SER | Voltage regulator diodes | Data sheet | 2023-01-02 |
BZX84-Q_SER | Voltage regulator diodes | Data sheet | 2021-09-29 |