PNP general-purpose transistors in a very small SOT323 (SC-70), Surface-Mounted Device (SMD) plastic package.
Type number | Package | NPN complement | |
---|---|---|---|
Nexperia | JEDEC | ||
BC856W-Q | SOT323 | SC-70 | BC846W-Q |
BC856AW-Q | BC846AW-Q | ||
BC856BW-Q | BC846BW-Q | ||
BC857W-Q | BC847W-Q | ||
BC857AW-Q | BC847AW-Q | ||
BC857BW-Q | BC847BW-Q | ||
BC857CW-Q | BC847CW-Q | ||
BC858W-Q | BC848W-Q |
Key features and benefits
Features and benefits
Low current (max. 100 mA)
Low voltage (max. 65 V)
Qualified according to AEC-Q101 and recommended for use in automotive applications
Key applications
Applications
General-purpose switching and amplification
Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BC857BW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC858W-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857W-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856AW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857CW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856BW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857AW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856W-Q | 65 V, 100 mA PNP general-purpose transistors | Production |
Bipolar transistors
Type number | Description | Status | Quick access |
---|---|---|---|
BC857BW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC858W-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857W-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856AW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857CW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856BW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857AW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856W-Q | 65 V, 100 mA PNP general-purpose transistors | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
sot323_3d.png | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Outline 3d | 2021-06-10 |
BC856W-Q_BC857W-Q_BC858W-Q.pdf | 65 V, 100 mA PNP general-purpose transistors | Data sheet | 2023-07-10 |
vp_BC856W-Q_BC857W-Q_BC858W-Q.zip | 65 V, 100 mA PNP general-purpose transistors | Value proposition | 2023-07-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.