BZX84-Q Series
Voltage regulator diodes
Low-power voltage regulator diodes in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
The diodes are available in the normalized E24 ±1 % (BZX84-A), ±2 % (BZX84-B) and approximately ±5 % (BZX84-C) tolerance range. The series includes 37 breakdown voltages with nominal working voltages from 2.4 V to 75 V.
Features and benefits
Total power dissipation: ≤250 mW
Three tolerance series: ±1 %, ±2 % and approximately ±5 %
Working voltage range: nominal 2.4 V to 75 V (E24 range)
Non-repetitive peak reverse power dissipation: ≤ 40 W
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
General regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX84-A10-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 5 | 1% | 10.1 | 200 | 9.9 | 250 | 40 | 150 | single | Y |
BZX84-A11-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11 | 5 | 1% | 11.11 | 200 | 10.8 | 250 | 40 | 150 | single | Y |
BZX84-A12-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 12 | 5 | 1% | 12.12 | 200 | 11.88 | 250 | 40 | 150 | single | Y |
BZX84-A13-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13 | 5 | 1% | 13.13 | 200 | 12.87 | 250 | 40 | 150 | single | Y |
BZX84-A15-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 15 | 5 | 1% | 15.15 | 200 | 14.85 | 250 | 40 | 150 | single | Y |
BZX84-A16-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16 | 5 | 1% | 16.16 | 200 | 15.84 | 250 | 40 | 150 | single | Y |
BZX84-A18-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 18 | 5 | 1% | 18.18 | 200 | 17.82 | 250 | 40 | 150 | single | Y |
BZX84-A20-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 20 | 5 | 1% | 20.2 | 200 | 19.8 | 250 | 40 | 150 | single | Y |
BZX84-A22-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22 | 5 | 1% | 22.22 | 200 | 21.78 | 250 | 40 | 150 | single | Y |
BZX84-A24-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24 | 5 | 1% | 24.24 | 200 | 23.76 | 250 | 40 | 150 | single | Y |
BZX84-A27-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27 | 2 | 1% | 27.27 | 200 | 26.73 | 250 | 40 | 150 | single | Y |
BZX84-A2V4-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 5 | 1% | 2.43 | 200 | 2.37 | 250 | 40 | 150 | single | Y |
BZX84-A2V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 5 | 1% | 2.73 | 200 | 2.67 | 250 | 40 | 150 | single | Y |
BZX84-A30-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 2 | 1% | 30.3 | 200 | 29.7 | 250 | 40 | 150 | single | Y |
BZX84-A33-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33 | 2 | 1% | 36.36 | 200 | 35.64 | 250 | 40 | 150 | single | Y |
BZX84-A36-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36 | 2 | 1% | 36.36 | 200 | 35.64 | 250 | 40 | 150 | single | Y |
BZX84-A39-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39 | 2 | 1% | 39.39 | 200 | 38.61 | 250 | 40 | 150 | single | Y |
BZX84-A3V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 5 | 1% | 3.03 | 200 | 2.97 | 250 | 40 | 150 | single | Y |
BZX84-A3V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 5 | 1% | 3.34 | 200 | 3.26 | 250 | 40 | 150 | single | Y |
BZX84-A3V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 5 | 1% | 3.64 | 200 | 3.56 | 250 | 40 | 150 | single | Y |
BZX84-A3V9-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 5 | 1% | 3.94 | 200 | 3.86 | 250 | 40 | 150 | single | Y |
BZX84-A43-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43 | 2 | 1% | 43.43 | 200 | 42.57 | 250 | 40 | 150 | single | Y |
BZX84-A4V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 5 | 1% | 4.35 | 200 | 4.25 | 250 | 40 | 150 | single | Y |
BZX84-A4V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 5 | 1% | 4.75 | 200 | 4.65 | 250 | 40 | 150 | single | Y |
BZX84-A51-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51 | 2 | 1% | 51.51 | 200 | 50.49 | 250 | 40 | 150 | single | Y |
BZX84-A5V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 5 | 1% | 5.16 | 200 | 5.04 | 250 | 40 | 150 | single | Y |
BZX84-A5V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 5 | 1% | 5.66 | 200 | 5.54 | 250 | 40 | 150 | single | Y |
BZX84-A6V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 5 | 1% | 6.27 | 200 | 6.13 | 250 | 40 | 150 | single | Y |
BZX84-A6V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 5 | 1% | 6.87 | 200 | 6.73 | 250 | 40 | 150 | single | Y |
BZX84-A75-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 75 | 5 | 1% | 75.75 | 200 | 74 | 250 | 40 | 150 | single | Y |
BZX84-A7V5-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 5 | 1% | 7.58 | 200 | 7.42 | 250 | 40 | 150 | single | Y |
BZX84-A8V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 5 | 1% | 8.29 | 200 | 8.11 | 250 | 40 | 150 | single | Y |
BZX84-A9V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 5 | 1% | 9.2 | 200 | 9 | 250 | 40 | 150 | single | Y |
BZX84-B10-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 5 | 2% | 10.2 | 200 | 9.8 | 250 | 40 | 150 | single | Y |
BZX84-B11-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11 | 5 | 2% | 11.2 | 200 | 10.8 | 250 | 40 | 150 | single | Y |
BZX84-B12-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 12 | 5 | 2% | 12.2 | 200 | 11.8 | 250 | 40 | 150 | single | Y |
BZX84-B13-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13 | 5 | 2% | 13.3 | 200 | 12.7 | 250 | 40 | 150 | single | Y |
BZX84-B15-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 15 | 5 | 2% | 15.3 | 200 | 14 | 250 | 40 | 150 | single | Y |
BZX84-B16-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16 | 5 | 2% | 16.3 | 200 | 15.7 | 250 | 40 | 150 | single | Y |
BZX84-B18-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 18 | 5 | 2% | 18.4 | 200 | 17.6 | 250 | 40 | 150 | single | Y |
BZX84-B20-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 20 | 5 | 2% | 20.4 | 200 | 19.6 | 250 | 40 | 150 | single | Y |
BZX84-B22-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22 | 5 | 2% | 22.4 | 200 | 21.6 | 250 | 40 | 150 | single | Y |
BZX84-B24-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24 | 5 | 2% | 24.5 | 200 | 23.5 | 250 | 40 | 150 | single | Y |
BZX84-B27-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27 | 2 | 2% | 27.5 | 200 | 26.5 | 250 | 40 | 150 | single | Y |
BZX84-B2V4-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 5 | 2% | 2.45 | 200 | 2.35 | 250 | 40 | 150 | single | Y |
BZX84-B2V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 5 | 2% | 2.75 | 200 | 2.65 | 250 | 40 | 150 | single | Y |
BZX84-B30-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 2 | 2% | 30.6 | 200 | 29.4 | 250 | 40 | 150 | single | Y |
BZX84-B33-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33 | 2 | 2% | 33.7 | 200 | 32.3 | 250 | 40 | 150 | single | Y |
BZX84-B36-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36 | 2 | 2% | 36.7 | 200 | 35.3 | 250 | 40 | 150 | single | Y |
BZX84-B39-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39 | 2 | 2% | 39.8 | 200 | 38.2 | 250 | 40 | 150 | single | Y |
BZX84-B3V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 5 | 2% | 3.06 | 200 | 2.94 | 250 | 40 | 150 | single | Y |
BZX84-B3V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 5 | 2% | 3.37 | 200 | 3.23 | 250 | 40 | 150 | single | Y |
BZX84-B3V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 5 | 2% | 3.67 | 200 | 3.53 | 250 | 40 | 150 | single | Y |
BZX84-B3V9-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 5 | 2% | 3.98 | 200 | 3.82 | 250 | 40 | 150 | single | Y |
BZX84-B43-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43 | 2 | 2% | 43.9 | 200 | 42.1 | 250 | 40 | 150 | single | Y |
BZX84-B47-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 47 | 2 | 2% | 47.9 | 200 | 46.1 | 250 | 40 | 150 | single | Y |
BZX84-B4V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 5 | 2% | 4.39 | 200 | 4.21 | 250 | 40 | 150 | single | Y |
BZX84-B4V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 5 | 2% | 4.79 | 200 | 4.61 | 250 | 40 | 150 | single | Y |
BZX84-B51-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51 | 2 | 2% | 52 | 200 | 50 | 250 | 40 | 150 | single | Y |
BZX84-B56-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 56 | 2 | 2% | 57.1 | 200 | 54.9 | 250 | 40 | 150 | single | Y |
BZX84-B5V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 5 | 2% | 5.2 | 200 | 5 | 250 | 40 | 150 | single | Y |
BZX84-B5V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 5 | 2% | 5.71 | 200 | 5.49 | 250 | 40 | 150 | single | Y |
BZX84-B62-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 62 | 2 | 2% | 63.2 | 200 | 60.8 | 250 | 40 | 150 | single | Y |
BZX84-B68-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 68 | 2 | 2% | 69.4 | 200 | 66.6 | 250 | 40 | 150 | single | Y |
BZX84-B6V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 5 | 2% | 6.32 | 200 | 6.08 | 250 | 40 | 150 | single | Y |
BZX84-B6V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 5 | 2% | 6.94 | 200 | 6.66 | 250 | 40 | 150 | single | Y |
BZX84-B75-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 75 | 2 | 2% | 76.5 | 200 | 73.5 | 250 | 40 | 150 | single | Y |
BZX84-B7V5-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 5 | 2% | 7.65 | 200 | 7.35 | 250 | 40 | 150 | single | Y |
BZX84-B8V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 5 | 2% | 8.36 | 200 | 8.04 | 250 | 40 | 150 | single | Y |
BZX84-B9V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 5 | 2% | 9.28 | 200 | 8.92 | 250 | 40 | 150 | single | Y |
BZX84-C10-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 5 | 5% | 10.6 | 200 | 9.4 | 250 | 40 | 150 | single | Y |
BZX84-C11-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11 | 5 | 5% | 11.6 | 200 | 10.4 | 250 | 40 | 150 | single | Y |
BZX84-C12-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 12 | 5 | 5% | 12.7 | 200 | 11.4 | 250 | 40 | 150 | single | Y |
BZX84-C13-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13 | 5 | 5% | 14.1 | 200 | 12.4 | 250 | 40 | 150 | single | Y |
BZX84-C15-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 15 | 5 | 5% | 15.6 | 200 | 13.8 | 250 | 40 | 150 | single | Y |
BZX84-C16-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16 | 5 | 5% | 17.1 | 200 | 15.3 | 250 | 40 | 150 | single | Y |
BZX84-C18-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 18 | 5 | 5% | 19.1 | 200 | 16.8 | 250 | 40 | 150 | single | Y |
BZX84-C20-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 20 | 5 | 5% | 21.2 | 200 | 18.8 | 250 | 40 | 150 | single | Y |
BZX84-C22-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22 | 5 | 5% | 23.3 | 200 | 20.8 | 250 | 40 | 150 | single | Y |
BZX84-C24-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24 | 5 | 5% | 25.6 | 200 | 22.8 | 250 | 40 | 150 | single | Y |
BZX84-C27-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27 | 2 | 5% | 28.9 | 200 | 25 | 250 | 40 | 150 | single | Y |
BZX84-C2V4-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 5 | 5% | 2.6 | 200 | 2.2 | 250 | 40 | 150 | single | Y |
BZX84-C2V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 5 | 5% | 2.9 | 200 | 2.5 | 250 | 40 | 150 | single | Y |
BZX84-C30-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 2 | 5% | 32 | 200 | 28 | 250 | 40 | 150 | single | Y |
BZX84-C33-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33 | 2 | 5% | 35 | 200 | 31 | 250 | 40 | 150 | single | Y |
BZX84-C36-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36 | 2 | 5% | 38 | 200 | 34 | 250 | 40 | 150 | single | Y |
BZX84-C39-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39 | 2 | 5% | 41 | 200 | 37 | 250 | 40 | 150 | single | Y |
BZX84-C3V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 5 | 5% | 3.2 | 200 | 2.8 | 250 | 40 | 150 | single | Y |
BZX84-C3V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 5 | 5% | 3.5 | 200 | 3.1 | 250 | 40 | 150 | single | Y |
BZX84-C3V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 5 | 5% | 3.8 | 200 | 3.4 | 250 | 40 | 150 | single | Y |
BZX84-C3V9-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 5 | 5% | 4.1 | 200 | 3.7 | 250 | 40 | 150 | single | Y |
BZX84-C43-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43 | 2 | 5% | 46 | 200 | 40 | 250 | 40 | 150 | single | Y |
BZX84-C47-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 47 | 2 | 5% | 50 | 200 | 44 | 250 | 40 | 150 | single | Y |
BZX84-C4V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 5 | 5% | 4.6 | 200 | 4 | 250 | 40 | 150 | single | Y |
BZX84-C4V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 5 | 5% | 5 | 200 | 4.4 | 250 | 40 | 150 | single | Y |
BZX84-C51-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51 | 2 | 5% | 54 | 200 | 48 | 250 | 40 | 150 | single | Y |
BZX84-C56-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 56 | 2 | 5% | 60 | 200 | 52 | 250 | 40 | 150 | single | Y |
BZX84-C5V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 5 | 5% | 5.4 | 200 | 4.8 | 250 | 40 | 150 | single | Y |
BZX84-C5V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 5 | 5% | 6 | 200 | 5.2 | 250 | 40 | 150 | single | Y |
BZX84-C62-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 62 | 2 | 5% | 66 | 200 | 58 | 250 | 40 | 150 | single | Y |
BZX84-C68-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 68 | 2 | 5% | 72 | 200 | 64 | 250 | 40 | 150 | single | Y |
BZX84-C6V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 5 | 5% | 6.6 | 200 | 5.8 | 250 | 40 | 150 | single | Y |
BZX84-C6V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 5 | 5% | 7.2 | 200 | 6.4 | 250 | 40 | 150 | single | Y |
BZX84-C75-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 75 | 2 | 5% | 79 | 200 | 70 | 250 | 40 | 150 | single | Y |
BZX84-C7V5-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 5 | 5% | 7.9 | 200 | 7 | 250 | 40 | 150 | single | Y |
BZX84-C8V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 5 | 5% | 8.7 | 200 | 7.7 | 250 | 40 | 150 | single | Y |
BZX84-C9V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 5 | 5% | 9.6 | 200 | 8.5 | 250 | 40 | 150 | single | Y |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BZX84-A10-Q | BZX84-A10-QR (934663922215) |
Active | %65 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A11-Q | BZX84-A11-QR (934663926215) |
Active | %04 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A12-Q | BZX84-A12-QR (934663925215) |
Active | %67 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A13-Q | BZX84-A13-QR (934663927215) |
Active | %C0 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A15-Q | BZX84-A15-QR (934663929215) |
Active | %69 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A16-Q | BZX84-A16-QR (934663930215) |
Active | KE% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A18-Q | BZX84-A18-QR (934663928215) |
Active | KF% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A18-QVL (934663928235) |
Active | KF% | SOT23_235 | ||||
BZX84-A20-Q | BZX84-A20-QR (934663931215) |
Active | %C2 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A22-Q | BZX84-A22-QR (934663936215) |
Active | KG% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A22-QVL (934663936235) |
Active | KG% | SOT23_235 | ||||
BZX84-A24-Q | BZX84-A24-QR (934663937215) |
Active | KH% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A27-Q | BZX84-A27-QR (934663934215) |
Active | %75 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A2V4-Q | BZX84-A2V4-QR (934663935215) |
Active | %50 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A2V4-QVL (934663935235) |
Active | %50 | SOT23_235 | ||||
BZX84-A2V7-Q | BZX84-A2V7-QR (934663942215) |
Active | %51 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A30-Q | BZX84-A30-QR (934663940215) |
Active | KJ% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A33-Q | BZX84-A33-QR (934663938215) |
Active | KK% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A36-Q | BZX84-A36-QR (934664148215) |
Active | %C3 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A39-Q | BZX84-A39-QR (934664142215) |
Active | %C4 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A3V0-Q | BZX84-A3V0-QR (934664156215) |
Active | %52 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A3V3-Q | BZX84-A3V3-QR (934664143215) |
Active | %53 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A3V6-Q | BZX84-A3V6-QR (934664157215) |
Active | %C1 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A3V9-Q | BZX84-A3V9-QR (934664155215) |
Active | %55 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A43-Q | BZX84-A43-QR (934664125215) |
Active | %C5 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A4V3-Q | BZX84-A4V3-QR (934664158215) |
Active | %56 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A4V7-Q | BZX84-A4V7-QR (934664112215) |
Active | %57 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A51-Q | BZX84-A51-QR (934664126215) |
Active | %C6 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A5V1-Q | BZX84-A5V1-QVL (934664141235) |
Active | %58 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-A5V1-QR (934664141215) |
Active | %58 | SOT23_215 | ||||
BZX84-A5V6-Q | BZX84-A5V6-QR (934664117215) |
Active | %59 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A6V2-Q | BZX84-A6V2-QR (934664147215) |
Active | %60 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A6V8-Q | BZX84-A6V8-QR (934664151215) |
Active | %61 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A75-Q | BZX84-A75-QR (934664127215) |
Active | %86 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A7V5-Q | BZX84-A7V5-QR (934664154215) |
Active | %62 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A8V2-Q | BZX84-A8V2-QR (934664159215) |
Active | %63 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-A9V1-Q | BZX84-A9V1-QR (934664135215) |
Active | %64 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B10-Q | BZX84-B10-QVL (934664137235) |
Active | %66 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-B10-QR (934664137215) |
Active | %66 | SOT23_215 | ||||
BZX84-B11-Q | BZX84-B11-QR (934664138215) |
Active | %Z6 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B11-QVL (934664138235) |
Active | %Z6 | SOT23_235 | ||||
BZX84-B12-Q | BZX84-B12-QR (934664149215) |
Active | %Z7 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B13-Q | BZX84-B13-QR (934664074215) |
Active | %Z8 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B13-QVL (934664074235) |
Active | %Z8 | SOT23_235 | ||||
BZX84-B15-Q | BZX84-B15-QR (934664048215) |
Active | %Z9 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B15-QVL (934664048235) |
Active | %Z9 | SOT23_235 | ||||
BZX84-B16-Q | BZX84-B16-QR (934664028215) |
Active | %70 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B16-QVL (934664028235) |
Active | %70 | SOT23_235 | ||||
BZX84-B18-Q | BZX84-B18-QVL (934664038235) |
Active | %71 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-B18-QR (934664038215) |
Active | %71 | SOT23_215 | ||||
BZX84-B20-Q | BZX84-B20-QR (934664115215) |
Active | %72 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B20-QVL (934664115235) |
Active | %72 | SOT23_235 | ||||
BZX84-B22-Q | BZX84-B22-QVL (934664152235) |
Active | %73 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-B22-QR (934664152215) |
Active | %73 | SOT23_215 | ||||
BZX84-B24-Q | BZX84-B24-QR (934664094215) |
Active | %74 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B27-Q | BZX84-B27-QVL (934664136235) |
Active | %Z5 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-B27-QR (934664136215) |
Active | %Z5 | SOT23_215 | ||||
BZX84-B2V4-Q | BZX84-B2V4-QR (934664111215) |
Active | %Z0 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B2V7-Q | BZX84-B2V7-QR (934664130215) |
Active | %Z1 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B30-Q | BZX84-B30-QR (934664116215) |
Active | %Z4 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B33-Q | BZX84-B33-QR (934664104215) |
Active | %Y1 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B36-Q | BZX84-B36-QR (934664108215) |
Active | %Y2 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B39-Q | BZX84-B39-QR (934664067215) |
Active | %S0 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B3V0-Q | BZX84-B3V0-QVL (934664113235) |
Active | %S1 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-B3V0-QR (934664113215) |
Active | %S1 | SOT23_215 | ||||
BZX84-B3V3-Q | BZX84-B3V3-QR (934664069215) |
Active | %S2 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B3V6-Q | BZX84-B3V6-QR (934664114215) |
Active | %S3 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B3V6-QVL (934664114235) |
Active | %S3 | SOT23_235 | ||||
BZX84-B3V9-Q | BZX84-B3V9-QR (934664145215) |
Active | %S4 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B43-Q | BZX84-B43-QR (934664128215) |
Active | %S5 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B47-Q | BZX84-B47-QR (934664124215) |
Active | %S6 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B4V3-Q | BZX84-B4V3-QVL (934664098235) |
Active | %S7 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-B4V3-QR (934664098215) |
Active | %S7 | SOT23_215 | ||||
BZX84-B4V7-Q | BZX84-B4V7-QR (934664091215) |
Active | %S8 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B51-Q | BZX84-B51-QR (934664026215) |
Active | %S9 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B56-Q | BZX84-B56-QR (934664027215) |
Active | %R0 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B5V1-Q | BZX84-B5V1-QR (934664024215) |
Active | %R1 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B5V1-QVL (934664024235) |
Active | %R1 | SOT23_235 | ||||
BZX84-B5V6-Q | BZX84-B5V6-QVL (934664022235) |
Active | %R2 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-B5V6-QR (934664022215) |
Active | %R2 | SOT23_215 | ||||
BZX84-B62-Q | BZX84-B62-QR (934664129215) |
Active | %R3 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B68-Q | BZX84-B68-QR (934664160215) |
Active | %R4 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B6V2-Q | BZX84-B6V2-QR (934664120215) |
Active | %R5 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B6V8-Q | BZX84-B6V8-QR (934664054215) |
Active | %R6 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B75-Q | BZX84-B75-QR (934664161215) |
Active | %R7 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-B7V5-Q | BZX84-B7V5-QVL (934664039235) |
Active | %R8 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-B7V5-QR (934664039215) |
Active | %R8 | SOT23_215 | ||||
BZX84-B8V2-Q | BZX84-B8V2-QVL (934664078235) |
Active | %R9 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-B8V2-QR (934664078215) |
Active | %R9 | SOT23_215 | ||||
BZX84-B9V1-Q | BZX84-B9V1-QR (934664073215) |
Active | %T1 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C10-Q | BZX84-C10-QR (934663958215) |
Active | Z9% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C10-QVL (934663958235) |
Active | Z9% | SOT23_235 | ||||
BZX84-C11-Q | BZX84-C11-QVL (934663966235) |
Active | Y1% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-C11-QR (934663966215) |
Active | Y1% | SOT23_215 | ||||
BZX84-C12-Q | BZX84-C12-QVL (934663955235) |
Active | Y2% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-C12-QR (934663955215) |
Active | Y2% | SOT23_215 | ||||
BZX84-C13-Q | BZX84-C13-QVL (934663975235) |
Active | Y3% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-C13-QR (934663975215) |
Active | Y3% | SOT23_215 | ||||
BZX84-C15-Q | BZX84-C15-QVL (934663943235) |
Active | Y4% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-C15-QR (934663943215) |
Active | Y4% | SOT23_215 | ||||
BZX84-C16-Q | BZX84-C16-QVL (934663947235) |
Active | Y5% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-C16-QR (934663947215) |
Active | Y5% | SOT23_215 | ||||
BZX84-C18-Q | BZX84-C18-QVL (934663945235) |
Active | Y6% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-C18-QR (934663945215) |
Active | Y6% | SOT23_215 | ||||
BZX84-C20-Q | BZX84-C20-QR (934663953215) |
Active | Y7% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C20-QVL (934663953235) |
Active | Y7% | SOT23_235 | ||||
BZX84-C22-Q | BZX84-C22-QVL (934663951235) |
Active | Y8% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-C22-QR (934663951215) |
Active | Y8% | SOT23_215 | ||||
BZX84-C24-Q | BZX84-C24-QVL (934663949235) |
Active | Y9% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-C24-QR (934663949215) |
Active | Y9% | SOT23_215 | ||||
BZX84-C27-Q | BZX84-C27-QR (934664050215) |
Active | %T2 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C27-QVL (934664050235) |
Active | %T2 | SOT23_235 | ||||
BZX84-C2V4-Q | BZX84-C2V4-QR (934664106215) |
Active | %T3 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C2V4-QVL (934664106235) |
Active | %T3 | SOT23_235 | ||||
BZX84-C2V7-Q | BZX84-C2V7-QR (934664056215) |
Active | %T4 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C2V7-QVL (934664056235) |
Active | %T4 | SOT23_235 | ||||
BZX84-C30-Q | BZX84-C30-QR (934664052215) |
Active | %T5 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C30-QVL (934664052235) |
Active | %T5 | SOT23_235 | ||||
BZX84-C33-Q | BZX84-C33-QR (934664016215) |
Active | %T6 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C33-QVL (934664016235) |
Active | %T6 | SOT23_235 | ||||
BZX84-C36-Q | BZX84-C36-QR (934664014215) |
Active | %T7 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C36-QVL (934664014235) |
Active | %T7 | SOT23_235 | ||||
BZX84-C39-Q | BZX84-C39-QVL (934664080235) |
Active | %T8 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-C39-QR (934664080215) |
Active | %T8 | SOT23_215 | ||||
BZX84-C3V0-Q | BZX84-C3V0-QR (934664103215) |
Active | %T9 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C3V0-QVL (934664103235) |
Active | %T9 | SOT23_235 | ||||
BZX84-C3V3-Q | BZX84-C3V3-QVL (934664040235) |
Active | %B1 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-C3V3-QR (934664040215) |
Active | %B1 | SOT23_215 | ||||
BZX84-C3V6-Q | BZX84-C3V6-QVL (934664100235) |
Active | %B2 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-C3V6-QR (934664100215) |
Active | %B2 | SOT23_215 | ||||
BZX84-C3V9-Q | BZX84-C3V9-QR (934664071215) |
Active | %B3 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C3V9-QVL (934664071235) |
Active | %B3 | SOT23_235 | ||||
BZX84-C43-Q | BZX84-C43-QR (934664122215) |
Active | %B4 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C47-Q | BZX84-C47-QVL (934664133235) |
Active | %B5 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-C47-QR (934664133215) |
Active | %B5 | SOT23_215 | ||||
BZX84-C4V3-Q | BZX84-C4V3-QR (934664096215) |
Active | %B6 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C4V3-QVL (934664096235) |
Active | %B6 | SOT23_235 | ||||
BZX84-C4V7-Q | BZX84-C4V7-QR (934664019215) |
Active | Z1% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C4V7-QVL (934664019235) |
Active | Z1% | SOT23_235 | ||||
BZX84-C51-Q | BZX84-C51-QVL (934664131235) |
Active | %B7 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-C51-QR (934664131215) |
Active | %B7 | SOT23_215 | ||||
BZX84-C56-Q | BZX84-C56-QR (934664144215) |
Active | %B8 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C5V1-Q | BZX84-C5V1-QVL (934663971235) |
Active | Z2% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-C5V1-QR (934663971215) |
Active | Z2% | SOT23_215 | ||||
BZX84-C5V6-Q | BZX84-C5V6-QR (934663973215) |
Active | Z3% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C5V6-QVL (934663973235) |
Active | Z3% | SOT23_235 | ||||
BZX84-C62-Q | BZX84-C62-QR (934664007215) |
Active | %B9 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C62-QVL (934664007235) |
Active | %B9 | SOT23_235 | ||||
BZX84-C68-Q | BZX84-C68-QVL (934664006235) |
Active | %B0 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-C68-QR (934664006215) |
Active | %B0 | SOT23_215 | ||||
BZX84-C6V2-Q | BZX84-C6V2-QVL (934664002235) |
Active | Z4% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
BZX84-C6V2-QR (934664002215) |
Active | Z4% | SOT23_215 | ||||
BZX84-C6V8-Q | BZX84-C6V8-QR (934664004215) |
Active | Z5% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C6V8-QVL (934664004235) |
Active | Z5% | SOT23_235 | ||||
BZX84-C75-Q | BZX84-C75-QR (934664132215) |
Active | %A1 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C75-QVL (934664132235) |
Active | %A1 | SOT23_235 | ||||
BZX84-C7V5-Q | BZX84-C7V5-QR (934664082215) |
Active | Z6% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C7V5-QVL (934664082235) |
Active | Z6% | SOT23_235 | ||||
BZX84-C8V2-Q | BZX84-C8V2-QR (934664042215) |
Active | Z7% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C8V2-QVL (934664042235) |
Active | Z7% | SOT23_235 | ||||
BZX84-C9V1-Q | BZX84-C9V1-QR (934664030215) |
Active | Z8% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BZX84-C9V1-QVL (934664030235) |
Active | Z8% | SOT23_235 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BZX84-A10-Q | BZX84-A10-QR | BZX84-A10-Q | ||
BZX84-A11-Q | BZX84-A11-QR | BZX84-A11-Q | ||
BZX84-A12-Q | BZX84-A12-QR | BZX84-A12-Q | ||
BZX84-A13-Q | BZX84-A13-QR | BZX84-A13-Q | ||
BZX84-A15-Q | BZX84-A15-QR | BZX84-A15-Q | ||
BZX84-A16-Q | BZX84-A16-QR | BZX84-A16-Q | ||
BZX84-A18-Q | BZX84-A18-QR | BZX84-A18-Q | ||
BZX84-A18-Q | BZX84-A18-QVL | BZX84-A18-Q | ||
BZX84-A20-Q | BZX84-A20-QR | BZX84-A20-Q | ||
BZX84-A22-Q | BZX84-A22-QR | BZX84-A22-Q | ||
BZX84-A22-Q | BZX84-A22-QVL | BZX84-A22-Q | ||
BZX84-A24-Q | BZX84-A24-QR | BZX84-A24-Q | ||
BZX84-A27-Q | BZX84-A27-QR | BZX84-A27-Q | ||
BZX84-A2V4-Q | BZX84-A2V4-QR | BZX84-A2V4-Q | ||
BZX84-A2V4-Q | BZX84-A2V4-QVL | BZX84-A2V4-Q | ||
BZX84-A2V7-Q | BZX84-A2V7-QR | BZX84-A2V7-Q | ||
BZX84-A30-Q | BZX84-A30-QR | BZX84-A30-Q | ||
BZX84-A33-Q | BZX84-A33-QR | BZX84-A33-Q | ||
BZX84-A36-Q | BZX84-A36-QR | BZX84-A36-Q | ||
BZX84-A39-Q | BZX84-A39-QR | BZX84-A39-Q | ||
BZX84-A3V0-Q | BZX84-A3V0-QR | BZX84-A3V0-Q | ||
BZX84-A3V3-Q | BZX84-A3V3-QR | BZX84-A3V3-Q | ||
BZX84-A3V6-Q | BZX84-A3V6-QR | BZX84-A3V6-Q | ||
BZX84-A3V9-Q | BZX84-A3V9-QR | BZX84-A3V9-Q | ||
BZX84-A43-Q | BZX84-A43-QR | BZX84-A43-Q | ||
BZX84-A4V3-Q | BZX84-A4V3-QR | BZX84-A4V3-Q | ||
BZX84-A4V7-Q | BZX84-A4V7-QR | BZX84-A4V7-Q | ||
BZX84-A51-Q | BZX84-A51-QR | BZX84-A51-Q | ||
BZX84-A5V1-Q | BZX84-A5V1-QVL | BZX84-A5V1-Q | ||
BZX84-A5V1-Q | BZX84-A5V1-QR | BZX84-A5V1-Q | ||
BZX84-A5V6-Q | BZX84-A5V6-QR | BZX84-A5V6-Q | ||
BZX84-A6V2-Q | BZX84-A6V2-QR | BZX84-A6V2-Q | ||
BZX84-A6V8-Q | BZX84-A6V8-QR | BZX84-A6V8-Q | ||
BZX84-A75-Q | BZX84-A75-QR | BZX84-A75-Q | ||
BZX84-A7V5-Q | BZX84-A7V5-QR | BZX84-A7V5-Q | ||
BZX84-A8V2-Q | BZX84-A8V2-QR | BZX84-A8V2-Q | ||
BZX84-A9V1-Q | BZX84-A9V1-QR | BZX84-A9V1-Q | ||
BZX84-B10-Q | BZX84-B10-QVL | BZX84-B10-Q | ||
BZX84-B10-Q | BZX84-B10-QR | BZX84-B10-Q | ||
BZX84-B11-Q | BZX84-B11-QR | BZX84-B11-Q | ||
BZX84-B11-Q | BZX84-B11-QVL | BZX84-B11-Q | ||
BZX84-B12-Q | BZX84-B12-QR | BZX84-B12-Q | ||
BZX84-B13-Q | BZX84-B13-QR | BZX84-B13-Q | ||
BZX84-B13-Q | BZX84-B13-QVL | BZX84-B13-Q | ||
BZX84-B15-Q | BZX84-B15-QR | BZX84-B15-Q | ||
BZX84-B15-Q | BZX84-B15-QVL | BZX84-B15-Q | ||
BZX84-B16-Q | BZX84-B16-QR | BZX84-B16-Q | ||
BZX84-B16-Q | BZX84-B16-QVL | BZX84-B16-Q | ||
BZX84-B18-Q | BZX84-B18-QVL | BZX84-B18-Q | ||
BZX84-B18-Q | BZX84-B18-QR | BZX84-B18-Q | ||
BZX84-B20-Q | BZX84-B20-QR | BZX84-B20-Q | ||
BZX84-B20-Q | BZX84-B20-QVL | BZX84-B20-Q | ||
BZX84-B22-Q | BZX84-B22-QVL | BZX84-B22-Q | ||
BZX84-B22-Q | BZX84-B22-QR | BZX84-B22-Q | ||
BZX84-B24-Q | BZX84-B24-QR | BZX84-B24-Q | ||
BZX84-B27-Q | BZX84-B27-QVL | BZX84-B27-Q | ||
BZX84-B27-Q | BZX84-B27-QR | BZX84-B27-Q | ||
BZX84-B2V4-Q | BZX84-B2V4-QR | BZX84-B2V4-Q | ||
BZX84-B2V7-Q | BZX84-B2V7-QR | BZX84-B2V7-Q | ||
BZX84-B30-Q | BZX84-B30-QR | BZX84-B30-Q | ||
BZX84-B33-Q | BZX84-B33-QR | BZX84-B33-Q | ||
BZX84-B36-Q | BZX84-B36-QR | BZX84-B36-Q | ||
BZX84-B39-Q | BZX84-B39-QR | BZX84-B39-Q | ||
BZX84-B3V0-Q | BZX84-B3V0-QVL | BZX84-B3V0-Q | ||
BZX84-B3V0-Q | BZX84-B3V0-QR | BZX84-B3V0-Q | ||
BZX84-B3V3-Q | BZX84-B3V3-QR | BZX84-B3V3-Q | ||
BZX84-B3V6-Q | BZX84-B3V6-QR | BZX84-B3V6-Q | ||
BZX84-B3V6-Q | BZX84-B3V6-QVL | BZX84-B3V6-Q | ||
BZX84-B3V9-Q | BZX84-B3V9-QR | BZX84-B3V9-Q | ||
BZX84-B43-Q | BZX84-B43-QR | BZX84-B43-Q | ||
BZX84-B47-Q | BZX84-B47-QR | BZX84-B47-Q | ||
BZX84-B4V3-Q | BZX84-B4V3-QVL | BZX84-B4V3-Q | ||
BZX84-B4V3-Q | BZX84-B4V3-QR | BZX84-B4V3-Q | ||
BZX84-B4V7-Q | BZX84-B4V7-QR | BZX84-B4V7-Q | ||
BZX84-B51-Q | BZX84-B51-QR | BZX84-B51-Q | ||
BZX84-B56-Q | BZX84-B56-QR | BZX84-B56-Q | ||
BZX84-B5V1-Q | BZX84-B5V1-QR | BZX84-B5V1-Q | ||
BZX84-B5V1-Q | BZX84-B5V1-QVL | BZX84-B5V1-Q | ||
BZX84-B5V6-Q | BZX84-B5V6-QVL | BZX84-B5V6-Q | ||
BZX84-B5V6-Q | BZX84-B5V6-QR | BZX84-B5V6-Q | ||
BZX84-B62-Q | BZX84-B62-QR | BZX84-B62-Q | ||
BZX84-B68-Q | BZX84-B68-QR | BZX84-B68-Q | ||
BZX84-B6V2-Q | BZX84-B6V2-QR | BZX84-B6V2-Q | ||
BZX84-B6V8-Q | BZX84-B6V8-QR | BZX84-B6V8-Q | ||
BZX84-B75-Q | BZX84-B75-QR | BZX84-B75-Q | ||
BZX84-B7V5-Q | BZX84-B7V5-QVL | BZX84-B7V5-Q | ||
BZX84-B7V5-Q | BZX84-B7V5-QR | BZX84-B7V5-Q | ||
BZX84-B8V2-Q | BZX84-B8V2-QVL | BZX84-B8V2-Q | ||
BZX84-B8V2-Q | BZX84-B8V2-QR | BZX84-B8V2-Q | ||
BZX84-B9V1-Q | BZX84-B9V1-QR | BZX84-B9V1-Q | ||
BZX84-C10-Q | BZX84-C10-QR | BZX84-C10-Q | ||
BZX84-C10-Q | BZX84-C10-QVL | BZX84-C10-Q | ||
BZX84-C11-Q | BZX84-C11-QVL | BZX84-C11-Q | ||
BZX84-C11-Q | BZX84-C11-QR | BZX84-C11-Q | ||
BZX84-C12-Q | BZX84-C12-QVL | BZX84-C12-Q | ||
BZX84-C12-Q | BZX84-C12-QR | BZX84-C12-Q | ||
BZX84-C13-Q | BZX84-C13-QVL | BZX84-C13-Q | ||
BZX84-C13-Q | BZX84-C13-QR | BZX84-C13-Q | ||
BZX84-C15-Q | BZX84-C15-QVL | BZX84-C15-Q | ||
BZX84-C15-Q | BZX84-C15-QR | BZX84-C15-Q | ||
BZX84-C16-Q | BZX84-C16-QVL | BZX84-C16-Q | ||
BZX84-C16-Q | BZX84-C16-QR | BZX84-C16-Q | ||
BZX84-C18-Q | BZX84-C18-QVL | BZX84-C18-Q | ||
BZX84-C18-Q | BZX84-C18-QR | BZX84-C18-Q | ||
BZX84-C20-Q | BZX84-C20-QR | BZX84-C20-Q | ||
BZX84-C20-Q | BZX84-C20-QVL | BZX84-C20-Q | ||
BZX84-C22-Q | BZX84-C22-QVL | BZX84-C22-Q | ||
BZX84-C22-Q | BZX84-C22-QR | BZX84-C22-Q | ||
BZX84-C24-Q | BZX84-C24-QVL | BZX84-C24-Q | ||
BZX84-C24-Q | BZX84-C24-QR | BZX84-C24-Q | ||
BZX84-C27-Q | BZX84-C27-QR | BZX84-C27-Q | ||
BZX84-C27-Q | BZX84-C27-QVL | BZX84-C27-Q | ||
BZX84-C2V4-Q | BZX84-C2V4-QR | BZX84-C2V4-Q | ||
BZX84-C2V4-Q | BZX84-C2V4-QVL | BZX84-C2V4-Q | ||
BZX84-C2V7-Q | BZX84-C2V7-QR | BZX84-C2V7-Q | ||
BZX84-C2V7-Q | BZX84-C2V7-QVL | BZX84-C2V7-Q | ||
BZX84-C30-Q | BZX84-C30-QR | BZX84-C30-Q | ||
BZX84-C30-Q | BZX84-C30-QVL | BZX84-C30-Q | ||
BZX84-C33-Q | BZX84-C33-QR | BZX84-C33-Q | ||
BZX84-C33-Q | BZX84-C33-QVL | BZX84-C33-Q | ||
BZX84-C36-Q | BZX84-C36-QR | BZX84-C36-Q | ||
BZX84-C36-Q | BZX84-C36-QVL | BZX84-C36-Q | ||
BZX84-C39-Q | BZX84-C39-QVL | BZX84-C39-Q | ||
BZX84-C39-Q | BZX84-C39-QR | BZX84-C39-Q | ||
BZX84-C3V0-Q | BZX84-C3V0-QR | BZX84-C3V0-Q | ||
BZX84-C3V0-Q | BZX84-C3V0-QVL | BZX84-C3V0-Q | ||
BZX84-C3V3-Q | BZX84-C3V3-QVL | BZX84-C3V3-Q | ||
BZX84-C3V3-Q | BZX84-C3V3-QR | BZX84-C3V3-Q | ||
BZX84-C3V6-Q | BZX84-C3V6-QVL | BZX84-C3V6-Q | ||
BZX84-C3V6-Q | BZX84-C3V6-QR | BZX84-C3V6-Q | ||
BZX84-C3V9-Q | BZX84-C3V9-QR | BZX84-C3V9-Q | ||
BZX84-C3V9-Q | BZX84-C3V9-QVL | BZX84-C3V9-Q | ||
BZX84-C43-Q | BZX84-C43-QR | BZX84-C43-Q | ||
BZX84-C47-Q | BZX84-C47-QVL | BZX84-C47-Q | ||
BZX84-C47-Q | BZX84-C47-QR | BZX84-C47-Q | ||
BZX84-C4V3-Q | BZX84-C4V3-QR | BZX84-C4V3-Q | ||
BZX84-C4V3-Q | BZX84-C4V3-QVL | BZX84-C4V3-Q | ||
BZX84-C4V7-Q | BZX84-C4V7-QR | BZX84-C4V7-Q | ||
BZX84-C4V7-Q | BZX84-C4V7-QVL | BZX84-C4V7-Q | ||
BZX84-C51-Q | BZX84-C51-QVL | BZX84-C51-Q | ||
BZX84-C51-Q | BZX84-C51-QR | BZX84-C51-Q | ||
BZX84-C56-Q | BZX84-C56-QR | BZX84-C56-Q | ||
BZX84-C5V1-Q | BZX84-C5V1-QVL | BZX84-C5V1-Q | ||
BZX84-C5V1-Q | BZX84-C5V1-QR | BZX84-C5V1-Q | ||
BZX84-C5V6-Q | BZX84-C5V6-QR | BZX84-C5V6-Q | ||
BZX84-C5V6-Q | BZX84-C5V6-QVL | BZX84-C5V6-Q | ||
BZX84-C62-Q | BZX84-C62-QR | BZX84-C62-Q | ||
BZX84-C62-Q | BZX84-C62-QVL | BZX84-C62-Q | ||
BZX84-C68-Q | BZX84-C68-QVL | BZX84-C68-Q | ||
BZX84-C68-Q | BZX84-C68-QR | BZX84-C68-Q | ||
BZX84-C6V2-Q | BZX84-C6V2-QVL | BZX84-C6V2-Q | ||
BZX84-C6V2-Q | BZX84-C6V2-QR | BZX84-C6V2-Q | ||
BZX84-C6V8-Q | BZX84-C6V8-QR | BZX84-C6V8-Q | ||
BZX84-C6V8-Q | BZX84-C6V8-QVL | BZX84-C6V8-Q | ||
BZX84-C75-Q | BZX84-C75-QR | BZX84-C75-Q | ||
BZX84-C75-Q | BZX84-C75-QVL | BZX84-C75-Q | ||
BZX84-C7V5-Q | BZX84-C7V5-QR | BZX84-C7V5-Q | ||
BZX84-C7V5-Q | BZX84-C7V5-QVL | BZX84-C7V5-Q | ||
BZX84-C8V2-Q | BZX84-C8V2-QR | BZX84-C8V2-Q | ||
BZX84-C8V2-Q | BZX84-C8V2-QVL | BZX84-C8V2-Q | ||
BZX84-C9V1-Q | BZX84-C9V1-QR | BZX84-C9V1-Q | ||
BZX84-C9V1-Q | BZX84-C9V1-QVL | BZX84-C9V1-Q |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
BZX84-Q_SER | Voltage regulator diodes | Data sheet | 2021-09-29 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
- BZX84-A10-Q
- BZX84-A11-Q
- BZX84-A12-Q
- BZX84-A13-Q
- BZX84-A15-Q
- BZX84-A16-Q
- BZX84-A18-Q
- BZX84-A20-Q
- BZX84-A22-Q
- BZX84-A24-Q
- BZX84-A27-Q
- BZX84-A2V4-Q
- BZX84-A2V7-Q
- BZX84-A30-Q
- BZX84-A33-Q
- BZX84-A36-Q
- BZX84-A39-Q
- BZX84-A3V0-Q
- BZX84-A3V3-Q
- BZX84-A3V6-Q
- BZX84-A3V9-Q
- BZX84-A43-Q
- BZX84-A4V3-Q
- BZX84-A4V7-Q
- BZX84-A51-Q
- BZX84-A5V1-Q
- BZX84-A5V6-Q
- BZX84-A6V2-Q
- BZX84-A6V8-Q
- BZX84-A75-Q
- BZX84-A7V5-Q
- BZX84-A8V2-Q
- BZX84-A9V1-Q
- BZX84-B10-Q
- BZX84-B11-Q
- BZX84-B12-Q
- BZX84-B13-Q
- BZX84-B15-Q
- BZX84-B16-Q
- BZX84-B18-Q
- BZX84-B20-Q
- BZX84-B22-Q
- BZX84-B24-Q
- BZX84-B27-Q
- BZX84-B2V4-Q
- BZX84-B2V7-Q
- BZX84-B30-Q
- BZX84-B33-Q
- BZX84-B36-Q
- BZX84-B39-Q
- BZX84-B3V0-Q
- BZX84-B3V3-Q
- BZX84-B3V6-Q
- BZX84-B3V9-Q
- BZX84-B43-Q
- BZX84-B47-Q
- BZX84-B4V3-Q
- BZX84-B4V7-Q
- BZX84-B51-Q
- BZX84-B56-Q
- BZX84-B5V1-Q
- BZX84-B5V6-Q
- BZX84-B62-Q
- BZX84-B68-Q
- BZX84-B6V2-Q
- BZX84-B6V8-Q
- BZX84-B75-Q
- BZX84-B7V5-Q
- BZX84-B8V2-Q
- BZX84-B9V1-Q
- BZX84-C10-Q
- BZX84-C11-Q
- BZX84-C12-Q
- BZX84-C13-Q
- BZX84-C15-Q
- BZX84-C16-Q
- BZX84-C18-Q
- BZX84-C20-Q
- BZX84-C22-Q
- BZX84-C24-Q
- BZX84-C27-Q
- BZX84-C2V4-Q
- BZX84-C2V7-Q
- BZX84-C30-Q
- BZX84-C33-Q
- BZX84-C36-Q
- BZX84-C39-Q
- BZX84-C3V0-Q
- BZX84-C3V3-Q
- BZX84-C3V6-Q
- BZX84-C3V9-Q
- BZX84-C43-Q
- BZX84-C47-Q
- BZX84-C4V3-Q
- BZX84-C4V7-Q
- BZX84-C51-Q
- BZX84-C56-Q
- BZX84-C5V1-Q
- BZX84-C5V6-Q
- BZX84-C62-Q
- BZX84-C68-Q
- BZX84-C6V2-Q
- BZX84-C6V8-Q
- BZX84-C75-Q
- BZX84-C7V5-Q
- BZX84-C8V2-Q
- BZX84-C9V1-Q
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.