BC846XW-Q Series
65 V, 100 mA NPN general-purpose transistors
NPN general-purpose transistors in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.
Type number | Package | PNP complement | |
---|---|---|---|
Nexperia | JEDEC | ||
BC846W-Q | SOT323 | SC-70 | BC856W-Q |
BC846AW-Q | BC856AW-Q | ||
BC846BW-Q | BC856BW-Q |
Features and benefits
General-purpose transistors
SMD plastic package
Two different gain selections
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
General-purpose switching and amplification
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC846AW-Q | BC846AW-QX (934663693115) |
Active | 1A% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC846AW-QF (934663693135) |
Active | 1A% | SOT323_135 | ||||
BC846BW-Q | BC846BW-QX (934663690115) |
Active | 1B% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC846BW-QF (934663690135) |
Active | 1B% | SOT323_135 | ||||
BC846W-Q | BC846W-QF (934663670135) |
Active | 1D% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BC846W-QX (934663670115) |
Active | 1D% | SOT323_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC846AW-Q | BC846AW-QX | BC846AW-Q | ||
BC846AW-Q | BC846AW-QF | BC846AW-Q | ||
BC846BW-Q | BC846BW-QX | BC846BW-Q | ||
BC846BW-Q | BC846BW-QF | BC846BW-Q | ||
BC846W-Q | BC846W-QF | BC846W-Q | ||
BC846W-Q | BC846W-QX | BC846W-Q |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
BC846XW-Q_SER | 65 V, 100 mA NPN general-purpose transistors | Data sheet | 2023-03-29 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.