Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
NXT4556AUR | SIM card interface level translator | Production | |
NXT4558GU-Q100 | SIM card interface level translator with enable pin | Production | |
NXT4557GU | SIM card interface level translator with enable pin | Production | |
NXT4559UP | SIM card interface level translator | Production | |
NXT4558GU | SIM card interface level translator with enable pin | Production | |
NXS0506GU | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | Production | |
NXT4556UP | SIM card interface level translator | Production | |
NXS0506UP | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | Production | |
NXS0506GU-Q100 | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
NXS0506GU-Q100 | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | Production |
Documentation
File name | Title | Type | Date |
---|
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.