Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NXT4556AUR | NXT4556AURZ | 935691831336 | SOT8057-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationSIM card interface level translator
The NXT4556AUR device is built for interfacing a SIM card with a single low-voltage host side interface. The NXT4556AUR has three level translators to convert the data, RST and CLK signals between a SIM card and a host microcontroller. A high speed level translation capable of supporting class-B, class-C SIM cards. VCC_SIM power-down initiates a shutdown sequence on SIM card pins in accordance with ISO-7816-3.
The NXT4556AUR is compliant with all ETSI, IMT-2000 and ISO-7816 SIM/Smart card interface requirements.
Support SIM cards and eSIM with supply voltages 1.62 V to 3.3 V
Host micro-controller operating voltage range: 1.08 V to 1.98 V
Automatic level translation of I/O, RST and CLK between SIM card and host side interface with capacitance isolation
Incorporates shutdown feature for the SIM card signals according to ISO-7816-3
High Vdis(UVLO_AC) switching level, arranging quick shut down when VCC_SIM powers down
Integrated pull-up resistors; no external resistor required
Integrated EMI Filters suppresses higher harmonics of digital I/O's
Low current shutdown mode < 1 μA
Supports clock speed beyond 5 MHz clock
Pb-free, Restriction of Hazardous Substances (RoHS) compliant and free of halogen and antimony (Dark Green compliant)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2 kV
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1 kV
IEC61000-4-2 level 4, contact and air discharge on all SIM card-side pins exceeds 8 kV and 15 kV
Fast activation at power up
Smooth IO signals at activation
NXT4556AUR can be used with a range of SIM card attached devices including:
Mobile and personal phones
Wireless modems
SIM card terminals
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name | Category |
---|---|---|---|---|---|---|---|---|---|---|
NXT4556AUR | 1.08 - 1.98 | 1.62 - 3.3 | CMOS | ± 1 | 20 | 3 | low | -40~85 | WLCSP9 | Application specific |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NXT4556AUR | NXT4556AURZ (935691831336) |
Active | z6 |
![]() WLCSP9 (SOT8057-1) |
SOT8057-1 | SOT8057-1_336 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NXT4556AUR | NXT4556AURZ | NXT4556AUR |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NXT4556AUR | SIM card interface level translator | Data sheet | 2023-12-05 |
nxt4556aur | NXT4556AUR IBIS model | IBIS model | 2023-12-05 |
SOT8057-1 | wafer level chip-scale pakage; 9 bumps; 0.92 × 0.92 × 0.42 mm body | Package information | 2023-06-13 |
SOT8057-1_336 | WLCSP9; Reel dry pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2023-08-10 |
NXT4556AUR_Nexperia_Product_Reliability | NXT4556AUR Nexperia Product Reliability | Quality document | 2025-03-20 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
nxt4556aur | NXT4556AUR IBIS model | IBIS model | 2023-12-05 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NXT4556AUR | NXT4556AURZ | 935691831336 | Active | SOT8057-1_336 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.