Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NXS0506GU-Q100 | NXS0506GU-Q100X | 935691498115 | SOT1161-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationSD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection
The NXS0506GU-Q100 is an SD 3.0-compatible bidirectional dual supply level translator with auto-direction control. It is designed to interface between a memory card operating at 1.7 V to 3.6 V signal levels and a host with a nominal supply voltage of 1.1 V to 1.95 V. The device supports SD 3.0: SDR104, SDR50, DDR50, SDR25, SDR12 and SD 2.0 High-Speed (50 MHz) and Default-Speed (25 MHz) modes. The device has a built-in EMI filter and robust ESD protection (IEC 61000-4-2, level 4).
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 2) and is suitable for use in automotive applications.
Automotive product qualification in accordance with AEC-Q100 (Grade 2)
Supports up to 208 MHz clock rate
SD 3.0 specification-compatible voltage translation to support: SDR104, SDR50, DDR50, SDR25, SDR12, High-Speed and Default-Speed modes
1.1 V to 1.95 V host side interface voltage support
Auto-direction sensing
Low power consumption
Integrated pull-up resistors: no external resistors required
Integrated EMI filters suppress higher harmonics of digital I/Os
Level shifting buffers keep ESD stress away from the host (zero-clamping concept)
16-terminal XQFN16 package; pitch 0.4 mm
Latch-up performance exceeds 100 mA per JESD78 Class II.A
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Smartphone
Mobile handsets
Digital cameras
Tablet PCs
Laptop computers
SD, MMC or microSD card readers
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|
NXS0506GU-Q100 | 1.1 - 1.95 | 1.7 - 3.6 | CMOS | ± 2 | 2.6 | 6 | low | -40~85 | XQFN16 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NXS0506GU-Q100 | NXS0506GU-Q100X (935691498115) |
Active | m5 |
XQFN16 (SOT1161-1) |
SOT1161-1 | SOT1161-1_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NXS0506GU-Q100 | NXS0506GU-Q100X | NXS0506GU-Q100 |
File name | Title | Type | Date |
---|---|---|---|
NXS0506GU_Q100 | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | Data sheet | 2024-07-31 |
AN90037 | NXS0506 SD-card voltage level translator | Application note | 2022-09-22 |
SOT1161-1 | 3D model for products with SOT1161-1 package | Design support | 2023-02-07 |
nxs0506 | NXS0506 IBIS model | IBIS model | 2021-12-21 |
SD_card_NXS0506_leaflet | SD card NXS0506 LEaflet | Leaflet | 2024-06-28 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT1161-1 | plastic, leadless extermely thin quad flat package; 16 terminals; 0.4 mm pitch; 2.6 mm x 1.8 mm x 0.5 mm body | Package information | 2022-06-15 |
SOT1161-1_115 | XQFN16; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2020-04-21 |
NXS0506GU-Q100_Nexperia_Product_Reliability | NXS0506GU-Q100 Nexperia Product Reliability | Quality document | 2024-06-16 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NXS0506GU-Q100 | NXS0506GU-Q100X | 935691498115 | Active | SOT1161-1_115 | 4,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.