NXS
- One pass transistor per channel – switch base
- Additional one-shot circuit for edge rate acceleration
- Internal pull-up resistor (10kΩ) connected to VCCA, VCCB
- Intended for push-pull and open-drain interfaces I2C
Features and benefits
- Complete Family – comprising of 1, 2, 4 and 8-channel level translators
- Easy to Use – Dual supply translating transceiver family
- Bi-directional auto-sensing – no direction pin required
- Wide supply voltage range
- NXS VCC(A): 1.65 V to 3.6 V and VCC(B): 2.3 V to 5.5 V
- NXB VCC(A): 1.2 V to 3.6 V and VCC(B): 1.65 V to 5.5 V
- Overvoltage tolerant inputs up to 5.5 V
- IOFF circuitry provides partial power-down mode operation
- Low power consumption
- Multiple pin-compatible package options
- Specified from -40 °C to +125 °C
NXB
- Push-pull output stage per channel
- Additional one-shot circuit for edge acceleration
- Weak 4kΩ resistor incorporates with one-shot
- Intended for push-pull interfaces (SPI, I2C, UART)
Applications
NXS
- Open-drain applications
- I2C, SMBus, UART, GPIO
- Telecom infrastructure
- Mobile and computing
- Automotive
NXB
- Push-Pull based applications
- General Portable consumer applications
- Bluetooth headsets
- Mobile and computing
- Communications systems
- Automotive
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
NXS0101GW-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXB0101GS-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0106PW-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0106BQ-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0104GU12-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0104GU12-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXB0101GW-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0108PW-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0104PW-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0108BQ-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXB0104PW-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0104BQ-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0104BQ-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXB0108BQ-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0108PW-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0101GM | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXB0106PW | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0506GU-Q100 | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | Production | |
NXS0104UM | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXB0104BQ | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0102GT | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0108BQ | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXB0104PW | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0108PW | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0101GW | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0102DC | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0102DC | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0102UN | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXB0104GU12 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0104BQ | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXB0108BQ | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0104GU12 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0108PW | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0104PW | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0102DC-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0101GW | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXB0102GT | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0101GM | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0102DC-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0101GS | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXB0101GS | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0102UN | Dual supply translating transceiver; auto direction sensing; 3-state | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
NXS0101GW-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXB0101GS-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0106PW-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0106BQ-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0104GU12-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0104GU12-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXB0101GW-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0108PW-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0104PW-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0108BQ-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXB0104PW-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0104BQ-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0104BQ-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXB0108BQ-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0108PW-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0506GU-Q100 | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | Production | |
NXS0102DC-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXB0102DC-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
vp_NXBNXS.zip | Autosense Translators | Value proposition | 2022-06-29 |
sotnxb-nxf_3d.png | sotNXB-NXF family | Outline 3d | 2022-07-06 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.