
74HC540; 74HCT540
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74HC540D | 2.0 - 6.0 | CMOS | ± 7.8 | 36 | 8 | low | -40~125 | 70 | 46 | SO20 |
74HC540PW | 2.0 - 6.0 | CMOS | ± 7.8 | 36 | 8 | low | -40~125 | 112 | 39.4 | TSSOP20 |
74HCT540D | 4.5 - 5.5 | TTL | ± 6 | 36 | 8 | low | -40~125 | 70 | 46 | SO20 |
74HCT540PW | 4.5 - 5.5 | TTL | ± 6 | 36 | 8 | low | -40~125 | 70 | 46 | TSSOP20 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC540D | 74HC540D,653 (933715490653) |
Active | 74HC540D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HC540PW | 74HC540PWJ (935691219118) |
Active | 74HC540 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
74HCT540D | 74HCT540D,653 (933715600653) |
Active | 74HCT540D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HCT540PW | 74HCT540PWJ (935691211118) |
Active | 4HCT540 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC540D | 74HC540D,652 (933715490652) |
Withdrawn / End-of-life | 74HC540D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HC540DB | 74HC540DB,112 (935190130112) |
Withdrawn / End-of-life |
![]() SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available | |
74HC540DB,118 (935190130118) |
Withdrawn / End-of-life | SOT339-1_118 | |||||
74HCT540D | 74HCT540D,652 (933715600652) |
Withdrawn / End-of-life | 74HCT540D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HCT540DB | 74HCT540DB,112 (935190120112) |
Obsolete | no package information | ||||
74HCT540DB,118 (935190120118) |
Obsolete |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC540D | 74HC540D,653 | 74HC540D |
|
![]() |
74HC540PW | 74HC540PWJ | 74HC540PW |
|
![]() |
74HCT540D | 74HCT540D,653 | 74HCT540D |
|
![]() |
74HCT540PW | 74HCT540PWJ | 74HCT540PW |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC540D | 74HC540D,652 | 74HC540D |
|
![]() |
74HC540DB | 74HC540DB,112 | 74HC540DB |
|
![]() |
74HC540DB | 74HC540DB,118 | 74HC540DB |
|
![]() |
74HCT540D | 74HCT540D,652 | 74HCT540D |
|
![]() |
74HCT540DB | 74HCT540DB,112 | 74HCT540DB |
|
![]() |
74HCT540DB | 74HCT540DB,118 | 74HCT540DB |
|
![]() |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
SOT339-1 | plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.