
NBM7100
Parametrics
Type number | Product status | Storage element voltage | Boosting Factor | Supported storage element | Max storage cap voltage | Pulse ILOAD [max] (mA) | Package version | Package name |
---|---|---|---|---|---|---|---|---|
NBM7100ABQ | Production | I²C | Yes | Not Supported | 11 | 200 | SOT763-1 | DHVQFN16 |
NBM7100BBQ | Production | SPI | No | Not Supported | 11 | 200 | SOT763-1 | DHVQFN16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NBM7100ABQ | NBM7100ABQX (935691195115) |
Active | M7100A |
![]() DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
NBM7100BBQ | NBM7100BBQX (935691196115) |
Active | M7100B |
![]() DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NBM7100ABQ | NBM7100ABQX | NBM7100ABQ |
|
![]() |
NBM7100BBQ | NBM7100BBQX | NBM7100BBQ |
|
![]() |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
NBM7100 | Coin cell battery life booster with adaptive power optimization | Data sheet | 2024-08-06 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
nexperia_document_leaflet_battery_life_booster_NBM5100_NBM7100 | Coin cell battery life booster | Leaflet | 2023-06-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
NBM5100_NBM7100_GUI_bert_v_1_9 | GUI for NBM5100 NBM7100 evaluation board | Software | 2023-10-27 |
UM90022 | NBM5100; NBM7100 Evaluation board module | User manual | 2023-07-11 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.