Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Parametrics

Type number Package version Package name Size (mm) channel type (e) Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] hFE [max] TJ [max] (°C) Automotive qualified
BCP53-10-Q SOT223 SC-73 6.5 x 3.5 x 1.65 PNP 650 -80 -1000 63 160 150 Y
BCP53-16-Q SOT223 SC-73 6.5 x 3.5 x 1.65 PNP 650 -80 -1000 100 250 150 Y
BCP53-Q SOT223 SC-73 6.5 x 3.5 x 1.65 PNP 650 -80 -1000 63 250 150 Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BCP53-10-Q BCP53-10-QF
(934666954135)
Active BCP53 /10 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135
BCP53-10-QX
(934666954115)
Active BCP53 /10 SOT223_115
BCP53-16-Q BCP53-16-QX
(934666952115)
Active BCP53 /16 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BCP53-16-QF
(934666952135)
Active BCP53 /16 SOT223_135
BCP53-Q BCP53-QX
(934666953115)
Active BCP53 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115
BCP53-QF
(934666953135)
Active BCP53 SOT223_135

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BCP53-10-Q BCP53-10-QF BCP53-10-Q rohs rhf rhf
BCP53-10-Q BCP53-10-QX BCP53-10-Q rohs rhf rhf
BCP53-16-Q BCP53-16-QX BCP53-16-Q rohs rhf rhf
BCP53-16-Q BCP53-16-QF BCP53-16-Q rohs rhf rhf
BCP53-Q BCP53-QX BCP53-Q rohs rhf rhf
BCP53-Q BCP53-QF BCP53-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (7)

File name Title Type Date
BCP53-Q_SER 80 V, 1 A PNP medium power transistors Data sheet 2023-08-30
SOT223 3D model for products with SOT223 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-73_SOT223_mk plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body Marcom graphics 2017-01-28
SOT223 plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body Package information 2022-05-30
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT223 3D model for products with SOT223 package Design support 2019-01-22

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.