BC51PA series-[1588589241726]
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
BC51-10PA | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | PNP | 420 | -45 | -1000 | 63 | 160 | 150 | N |
BC51-16PA | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | PNP | 420 | -45 | -1000 | 100 | 250 | 150 | N |
BC51PA | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | PNP | 420 | -45 | -1000 | 63 | 250 | 150 | N |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC51-10PA | BC51-10PA,115 (934065815115) |
Active | BQ |
DFN2020-3 (SOT1061) |
SOT1061 |
REFLOW_BG-BD-1
|
SOT1061_115 |
BC51-16PA | BC51-16PA,115 (934065816115) |
Active | BR |
DFN2020-3 (SOT1061) |
SOT1061 |
REFLOW_BG-BD-1
|
SOT1061_115 |
BC51PA | BC51PA,115 (934065814115) |
Active | BP |
DFN2020-3 (SOT1061) |
SOT1061 |
REFLOW_BG-BD-1
|
SOT1061_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC51-10PA | BC51-10PA,115 | BC51-10PA | ||
BC51-16PA | BC51-16PA,115 | BC51-16PA | ||
BC51PA | BC51PA,115 | BC51PA |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
BC51PA_SER | 45 V, 1 A PNP medium power transistors | Data sheet | 2023-10-16 |
SOT1061 | 3D model for products with SOT1061 package | Design support | 2022-06-02 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN2020-3_SOT1061_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
SOT1061 | plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT1061 | 3D model for products with SOT1061 package | Design support | 2022-06-02 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.