
BZX585-Q series
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX585-B10-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 10 | 5 | 2% | 10.2 | 200 | 9.8 | 300 | 40 | 150 | single |
BZX585-B11-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 11 | 5 | 2% | 11.22 | 200 | 10.78 | 300 | 40 | 150 | single |
BZX585-B12-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 12 | 5 | 2% | 12.24 | 200 | 11.76 | 300 | 40 | 150 | single |
BZX585-B13-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 13 | 5 | 2% | 13.26 | 200 | 12.74 | 300 | 40 | 150 | single |
BZX585-B15-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 15 | 5 | 2% | 15.3 | 200 | 14.7 | 300 | 40 | 150 | single |
BZX585-B16-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 16 | 5 | 2% | 16.32 | 200 | 15.68 | 300 | 40 | 150 | single |
BZX585-B18-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 18 | 5 | 2% | 18.36 | 200 | 17.64 | 300 | 40 | 150 | single |
BZX585-B20-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 20 | 5 | 2% | 20.4 | 200 | 19.6 | 300 | 40 | 150 | single |
BZX585-B22-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 22 | 5 | 2% | 22.44 | 200 | 21.56 | 300 | 40 | 150 | single |
BZX585-B24-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 24 | 5 | 2% | 24.48 | 200 | 23.52 | 300 | 40 | 150 | single |
BZX585-B27-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 27 | 2 | 2% | 27.54 | 200 | 26.46 | 300 | 40 | 150 | single |
BZX585-B2V4-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.4 | 5 | 2% | 2.45 | 200 | 2.35 | 300 | 40 | 150 | single |
BZX585-B2V7-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.7 | 5 | 2% | 2.75 | 200 | 2.65 | 300 | 40 | 150 | single |
BZX585-B30-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 30 | 2 | 2% | 30.6 | 200 | 29.4 | 300 | 40 | 150 | single |
BZX585-B33-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 33 | 2 | 2% | 33.66 | 200 | 32.34 | 300 | 40 | 150 | single |
BZX585-B36-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 36 | 2 | 2% | 36.72 | 200 | 35.28 | 300 | 40 | 150 | single |
BZX585-B39-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 39 | 2 | 2% | 39.78 | 200 | 38.22 | 300 | 40 | 150 | single |
BZX585-B3V0-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3 | 5 | 2% | 3.06 | 200 | 2.94 | 300 | 40 | 150 | single |
BZX585-B3V3-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.3 | 5 | 2% | 3.37 | 200 | 3.23 | 300 | 40 | 150 | single |
BZX585-B3V6-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.6 | 5 | 2% | 3.67 | 200 | 3.53 | 300 | 40 | 150 | single |
BZX585-B3V9-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.9 | 5 | 2% | 3.98 | 200 | 3.82 | 300 | 40 | 150 | single |
BZX585-B43-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 43 | 2 | 2% | 43.86 | 200 | 42.14 | 300 | 40 | 150 | single |
BZX585-B47-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 47 | 2 | 2% | 47.94 | 200 | 46.06 | 300 | 40 | 150 | single |
BZX585-B4V3-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.3 | 5 | 2% | 4.39 | 200 | 4.21 | 300 | 40 | 150 | single |
BZX585-B4V7-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.7 | 5 | 2% | 4.79 | 200 | 4.61 | 300 | 40 | 150 | single |
BZX585-B51-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 51 | 2 | 2% | 52.02 | 200 | 49.98 | 300 | 40 | 150 | single |
BZX585-B5V1-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.1 | 5 | 2% | 5.2 | 200 | 5 | 300 | 40 | 150 | single |
BZX585-B5V6-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.6 | 5 | 2% | 5.71 | 200 | 5.49 | 300 | 40 | 150 | single |
BZX585-B62-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 62 | 2 | 2% | 63.24 | 200 | 60.76 | 300 | 40 | 150 | single |
BZX585-B68-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 68 | 2 | 2% | 69.36 | 200 | 66.64 | 300 | 40 | 150 | single |
BZX585-B6V2-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.2 | 5 | 2% | 6.32 | 200 | 6.08 | 300 | 40 | 150 | single |
BZX585-B6V8-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.8 | 5 | 2% | 6.94 | 200 | 6.66 | 300 | 40 | 150 | single |
BZX585-B75-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 75 | 2 | 2% | 76.5 | 200 | 73.5 | 300 | 40 | 150 | single |
BZX585-B7V5-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 7.5 | 5 | 2% | 7.65 | 200 | 7.35 | 300 | 40 | 150 | single |
BZX585-B8V2-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 8.2 | 5 | 2% | 8.36 | 200 | 8.04 | 300 | 40 | 150 | single |
BZX585-B9V1-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 9.1 | 5 | 2% | 9.28 | 200 | 8.92 | 300 | 40 | 150 | single |
BZX585-C10-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 10 | 5 | 5% | 10.5 | 200 | 9.5 | 300 | 40 | 150 | single |
BZX585-C11-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 11 | 5 | 5% | 11.55 | 200 | 10.45 | 300 | 40 | 150 | single |
BZX585-C12-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 12 | 5 | 5% | 12.6 | 200 | 11.4 | 300 | 40 | 150 | single |
BZX585-C13-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 13 | 5 | 5% | 13.65 | 200 | 12.35 | 300 | 40 | 150 | single |
BZX585-C15-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 15 | 5 | 5% | 15.75 | 200 | 14.25 | 300 | 40 | 150 | single |
BZX585-C16-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 16 | 5 | 5% | 16.8 | 200 | 15.2 | 300 | 40 | 150 | single |
BZX585-C18-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 18 | 5 | 5% | 18.9 | 200 | 17.1 | 300 | 40 | 150 | single |
BZX585-C20-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 20 | 5 | 5% | 21 | 200 | 19 | 300 | 40 | 150 | single |
BZX585-C22-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 22 | 5 | 5% | 23.1 | 200 | 20.9 | 300 | 40 | 150 | single |
BZX585-C24-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 24 | 5 | 5% | 25.2 | 200 | 22.8 | 300 | 40 | 150 | single |
BZX585-C27-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 27 | 2 | 5% | 28.35 | 200 | 25.65 | 300 | 40 | 150 | single |
BZX585-C2V4-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.4 | 5 | 5% | 2.52 | 200 | 2.28 | 300 | 40 | 150 | single |
BZX585-C2V7-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.7 | 5 | 5% | 2.84 | 200 | 2.57 | 300 | 40 | 150 | single |
BZX585-C30-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 30 | 2 | 5% | 31.5 | 200 | 28.5 | 300 | 40 | 150 | single |
BZX585-C33-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 33 | 2 | 5% | 34.65 | 200 | 31.35 | 300 | 40 | 150 | single |
BZX585-C36-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 36 | 2 | 5% | 37.8 | 200 | 34.2 | 300 | 40 | 150 | single |
BZX585-C39-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 39 | 2 | 5% | 40.95 | 200 | 37.05 | 300 | 40 | 150 | single |
BZX585-C3V0-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3 | 5 | 5% | 3.15 | 200 | 2.85 | 300 | 40 | 150 | single |
BZX585-C3V3-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.3 | 5 | 5% | 3.47 | 200 | 3.14 | 300 | 40 | 150 | single |
BZX585-C3V6-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.6 | 5 | 5% | 3.78 | 200 | 3.42 | 300 | 40 | 150 | single |
BZX585-C3V9-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.9 | 5 | 5% | 4.1 | 200 | 3.71 | 300 | 40 | 150 | single |
BZX585-C43-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 43 | 2 | 5% | 45.15 | 200 | 40.85 | 300 | 40 | 150 | single |
BZX585-C47-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 47 | 2 | 5% | 49.35 | 200 | 44.65 | 300 | 40 | 150 | single |
BZX585-C4V3-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.3 | 5 | 5% | 4.52 | 200 | 4.09 | 300 | 40 | 150 | single |
BZX585-C4V7-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.7 | 5 | 5% | 4.94 | 200 | 4.47 | 300 | 40 | 150 | single |
BZX585-C51-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 51 | 2 | 5% | 53.55 | 200 | 48.45 | 300 | 40 | 150 | single |
BZX585-C56-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 56 | 2 | 5% | 58.8 | 200 | 53.2 | 300 | 40 | 150 | single |
BZX585-C5V1-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.1 | 5 | 5% | 5.36 | 200 | 4.85 | 300 | 40 | 150 | single |
BZX585-C5V6-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.6 | 5 | 5% | 5.88 | 200 | 5.32 | 300 | 40 | 150 | single |
BZX585-C62-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 62 | 2 | 5% | 65.1 | 200 | 58.9 | 300 | 40 | 150 | single |
BZX585-C68-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 68 | 2 | 5% | 71.4 | 200 | 64.6 | 300 | 40 | 150 | single |
BZX585-C6V2-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.2 | 5 | 5% | 6.51 | 200 | 5.89 | 300 | 40 | 150 | single |
BZX585-C6V8-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.8 | 5 | 5% | 7.14 | 200 | 6.46 | 300 | 40 | 150 | single |
BZX585-C75-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 75 | 2 | 5% | 78.75 | 200 | 71.25 | 300 | 40 | 150 | single |
BZX585-C7V5-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 7.5 | 5 | 5% | 7.88 | 200 | 7.13 | 300 | 40 | 150 | single |
BZX585-C8V2-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 8.2 | 5 | 5% | 8.61 | 200 | 7.79 | 300 | 40 | 150 | single |
BZX585-C9V1-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 9.1 | 5 | 5% | 9.56 | 200 | 8.65 | 300 | 40 | 150 | single |
Package
Environmental information
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
BZX585-Q_SER | Voltage regulator diodes | Data sheet | 2023-10-11 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD523_mk | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Marcom graphics | 2017-01-28 |
SOD523 | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
Ordering, pricing & availability
- BZX585-B10-Q
- BZX585-B11-Q
- BZX585-B12-Q
- BZX585-B13-Q
- BZX585-B15-Q
- BZX585-B16-Q
- BZX585-B18-Q
- BZX585-B20-Q
- BZX585-B22-Q
- BZX585-B24-Q
- BZX585-B27-Q
- BZX585-B2V4-Q
- BZX585-B2V7-Q
- BZX585-B30-Q
- BZX585-B33-Q
- BZX585-B36-Q
- BZX585-B39-Q
- BZX585-B3V0-Q
- BZX585-B3V3-Q
- BZX585-B3V6-Q
- BZX585-B3V9-Q
- BZX585-B43-Q
- BZX585-B47-Q
- BZX585-B4V3-Q
- BZX585-B4V7-Q
- BZX585-B51-Q
- BZX585-B5V1-Q
- BZX585-B5V6-Q
- BZX585-B62-Q
- BZX585-B68-Q
- BZX585-B6V2-Q
- BZX585-B6V8-Q
- BZX585-B75-Q
- BZX585-B7V5-Q
- BZX585-B8V2-Q
- BZX585-B9V1-Q
- BZX585-C10-Q
- BZX585-C11-Q
- BZX585-C12-Q
- BZX585-C13-Q
- BZX585-C15-Q
- BZX585-C16-Q
- BZX585-C18-Q
- BZX585-C20-Q
- BZX585-C22-Q
- BZX585-C24-Q
- BZX585-C27-Q
- BZX585-C2V4-Q
- BZX585-C2V7-Q
- BZX585-C30-Q
- BZX585-C33-Q
- BZX585-C36-Q
- BZX585-C39-Q
- BZX585-C3V0-Q
- BZX585-C3V3-Q
- BZX585-C3V6-Q
- BZX585-C3V9-Q
- BZX585-C43-Q
- BZX585-C47-Q
- BZX585-C4V3-Q
- BZX585-C4V7-Q
- BZX585-C51-Q
- BZX585-C56-Q
- BZX585-C5V1-Q
- BZX585-C5V6-Q
- BZX585-C62-Q
- BZX585-C68-Q
- BZX585-C6V2-Q
- BZX585-C6V8-Q
- BZX585-C75-Q
- BZX585-C7V5-Q
- BZX585-C8V2-Q
- BZX585-C9V1-Q
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.