
NEX90515-Q100
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NEX90515APA-Q100 | NEX90515APA-Q100F (935692225135) |
Active | N133P |
![]() HTSSOP (SOT8062-1) |
SOT8062-1 | Not available | |
NEX90515BPA-Q100 | NEX90515BPA-Q100F (935692224135) |
Active | N150P |
![]() HTSSOP (SOT8062-1) |
SOT8062-1 | Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NEX90515APA-Q100 | NEX90515APA-Q100F | NEX90515APA-Q100 |
|
![]() |
NEX90515BPA-Q100 | NEX90515BPA-Q100F | NEX90515BPA-Q100 |
|
![]() |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
NEX90515_Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Data sheet | 2024-11-12 |
leaflet_NEX90530_Q100_linear_voltage_regulator | LDO leaflet | Leaflet | 2025-01-13 |
SOT8062-1 | Plastic, thermal enhanced thin shrink small outline package; 8 leads,0.65 mm pitch, 3 mm × 3 mm × 1.1 mm body | Package information | 2024-11-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.