
NEX52041
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NEX5204100BV | NEX5204100BVY (935692283518) |
Active | NEX52041 |
![]() HWQFN16 (SOT8109-1) |
SOT8109-1 | SOT8109-1_518 | |
NEX5204100BY | NEX5204100BYY (935692281518) |
Active | NEX52041 |
![]() HWQFN24 (SOT8041-2) |
SOT8041-2 | SOT8041-2_518 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NEX5204100BV | NEX5204100BVY | NEX5204100BV |
|
![]() |
NEX5204100BY | NEX5204100BYY | NEX5204100BY |
|
![]() |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
NEX52041 | USB Type-C and Power Delivery controller | Data sheet | 2025-02-12 |
SOT8109-1 | HWQFN16: plastic thermal enhanced very very thin Quad Flat package; 16 terminals; no leads; 0.65 mm pitch; 4 x 4 x 0.75 mm body | Package information | 2025-02-04 |
SOT8041-2 | HWQFN24: plastic thermal enhanced package; no leads; 24 terminals;0.5 mm pitch, 4.00 × 4.00 × 0.75 mm body | Package information | 2025-01-29 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.