VHC(T) logic devices are specified over 2.0 V to 6.0 V. With a balanced output drive of 8 mA and typical propagation delay of 5 ns, the VHC(T) family includes buffers/line drivers, transceivers, gates and shift registers.
VHC(T) products are available in SO and TSSOP as well as innovative leadless DQFN packages for PCB space saving. Nexperia’s VHC(T) products are fully specified from -40 °C to 125 °C.
Key features and benefits
- 5 ns typical propagation delay
- Balanced output drive IOH / IOL = ±8 mA
- Low power
- 5 V tolerant inputs
- Low noise: VOLP = 0.8 V (max.)
Key applications
- Industrial
- Consumer electronics
- Computer peripherals
- Communications
- Mixed voltage applications
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74VHC02BQ-Q100 | Quad 2-input NOR gate | Production | |
74VHC02D-Q100 | Quad 2-input NOR gate | Production | |
74VHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74VHCT02BQ-Q100 | Quad 2-input NOR gate | Production | |
74VHCT02D-Q100 | Quad 2-input NOR gate | Production | |
74VHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74VHC02BQ | Quad 2-input NOR gate | Production | |
74VHC02D | Quad 2-input NOR gate | Production | |
74VHC02PW | Quad 2-input NOR gate | Production | |
74VHCT02BQ | Quad 2-input NOR gate | Production | |
74VHCT02D | Quad 2-input NOR gate | Production | |
74VHCT02PW | Quad 2-input NOR gate | Production | |
74VHC08BQ-Q100 | Quad 2-input AND gate | Production | |
74VHC08D-Q100 | Quad 2-input AND gate | Production | |
74VHC08PW-Q100 | Quad 2-input AND gate | Production | |
74VHCT08BQ-Q100 | Quad 2-input AND gate | Production | |
74VHCT08D-Q100 | Quad 2-input AND gate | Production | |
74VHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74VHC08BQ | Quad 2-input AND gate | Production | |
74VHC08D | Quad 2-input AND gate | Production | |
74VHC08PW | Quad 2-input AND gate | Production | |
74VHCT08BQ | Quad 2-input AND gate | Production | |
74VHCT08D | Quad 2-input AND gate | Production | |
74VHCT08PW | Quad 2-input AND gate | Production | |
74VHC125BQ | Quad buffer/line driver; 3-state | Production | |
74VHC125D | Quad buffer/line driver; 3-state | Production | |
74VHC125PW | Quad buffer/line driver; 3-state | Production | |
74VHCT125BQ | Quad buffer/line driver; 3-state | Production | |
74VHCT125D | Quad buffer/line driver; 3-state | Production | |
74VHCT125PW | Quad buffer/line driver; 3-state | Production | |
74VHC126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHC126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHCT126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHCT126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHC126BQ | Quad buffer/line driver; 3-state | Production | |
74VHC126D | Quad buffer/line driver; 3-state | Production | |
74VHC126PW | Quad buffer/line driver; 3-state | Production | |
74VHCT126BQ | Quad buffer/line driver; 3-state | Production | |
74VHCT126D | Quad buffer/line driver; 3-state | Production | |
74VHCT126PW | Quad buffer/line driver; 3-state | Production | |
74VHC14BQ | Hex inverting Schmitt trigger | Production | |
74VHC14D | Hex inverting Schmitt trigger | Production | |
74VHC14PW | Hex inverting Schmitt trigger | Production | |
74VHCT14BQ | Hex inverting Schmitt trigger | Production | |
74VHCT14D | Hex inverting Schmitt trigger | Production | |
74VHCT14PW | Hex inverting Schmitt trigger | Production | |
74VHC244BQ | Octal buffer/line driver; 3-state | Production | |
74VHC244D | Octal buffer/line driver; 3-state | Production | |
74VHC244PW | Octal buffer/line driver; 3-state | Production | |
74VHCT244BQ | Octal buffer/line driver; 3-state | Production | |
74VHCT244D | Octal buffer/line driver; 3-state | Production | |
74VHCT244PW | Octal buffer/line driver; 3-state | Production | |
74VHC245BQ | Octal bus transceiver; 3-state | Production | |
74VHC245D | Octal bus transceiver; 3-state | Production | |
74VHC245PW | Octal bus transceiver; 3-state | Production | |
74VHCT245BQ | Octal bus transceiver; 3-state | Production | |
74VHCT245D | Octal bus transceiver; 3-state | Production | |
74VHCT245PW | Octal bus transceiver; 3-state | Production | |
74VHC32BQ-Q100 | Quad 2-input OR gate | Production | |
74VHC32D-Q100 | Quad 2-input OR gate | Production | |
74VHC32PW-Q100 | Quad 2-input OR gate | Production | |
74VHCT32BQ-Q100 | Quad 2-input OR gate | Production | |
74VHCT32D-Q100 | Quad 2-input OR gate | Production | |
74VHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74VHC32BQ | Quad 2-input OR gate | Production | |
74VHC32D | Quad 2-input OR gate | Production | |
74VHC32PW | Quad 2-input OR gate | Production | |
74VHCT32BQ | Quad 2-input OR gate | Production | |
74VHCT32D | Quad 2-input OR gate | Production | |
74VHCT32PW | Quad 2-input OR gate | Production | |
74VHC541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHCT541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHCT541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHC541BQ | Octal buffer/line driver; 3-state | Production | |
74VHC541D | Octal buffer/line driver; 3-state | Production | |
74VHC541PW | Octal buffer/line driver; 3-state | Production | |
74VHCT541BQ | Octal buffer/line driver; 3-state | Production | |
74VHCT541D | Octal buffer/line driver; 3-state | Production | |
74VHCT541PW | Octal buffer/line driver; 3-state | Production | |
74VHC595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHC595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHC595BQ | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHC595D | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHC595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT595BQ | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT595D | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74VHC02BQ-Q100 | Quad 2-input NOR gate | Production | |
74VHC02D-Q100 | Quad 2-input NOR gate | Production | |
74VHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74VHCT02BQ-Q100 | Quad 2-input NOR gate | Production | |
74VHCT02D-Q100 | Quad 2-input NOR gate | Production | |
74VHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74VHC08BQ-Q100 | Quad 2-input AND gate | Production | |
74VHC08D-Q100 | Quad 2-input AND gate | Production | |
74VHC08PW-Q100 | Quad 2-input AND gate | Production | |
74VHCT08BQ-Q100 | Quad 2-input AND gate | Production | |
74VHCT08D-Q100 | Quad 2-input AND gate | Production | |
74VHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74VHC126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHC126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHCT126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHCT126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHC32BQ-Q100 | Quad 2-input OR gate | Production | |
74VHC32D-Q100 | Quad 2-input OR gate | Production | |
74VHC32PW-Q100 | Quad 2-input OR gate | Production | |
74VHCT32BQ-Q100 | Quad 2-input OR gate | Production | |
74VHCT32D-Q100 | Quad 2-input OR gate | Production | |
74VHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74VHC541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHCT541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHCT541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHC595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHC595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (16)
File name | Title | Type | Date |
---|---|---|---|
74VHC_VHCT02_Q100 | Quad 2-input NOR gate | Data sheet | 2024-04-22 |
74VHC_VHCT02 | Quad 2-input NOR gate | Data sheet | 2024-04-22 |
74VHC_VHCT08_Q100 | Quad 2-input AND gate | Data sheet | 2024-04-22 |
74VHC_VHCT08 | Quad 2-input AND gate | Data sheet | 2024-04-22 |
74VHC_VHCT125 | Quad buffer/line driver; 3-state | Data sheet | 2024-04-30 |
74VHC_VHCT126_Q100 | Quad buffer/line driver; 3-state | Data sheet | 2024-05-01 |
74VHC_VHCT126 | Quad buffer/line driver; 3-state | Data sheet | 2024-05-01 |
74VHC_VHCT14 | Hex inverting Schmitt trigger | Data sheet | 2024-04-18 |
74VHC_VHCT244 | Octal buffer/line driver; 3-state | Data sheet | 2024-07-08 |
74VHC_VHCT245 | Octal bus transceiver; 3-state | Data sheet | 2024-07-08 |
74VHC_VHCT32_Q100 | Quad 2-input OR gate | Data sheet | 2024-04-18 |
74VHC_VHCT32 | Quad 2-input OR gate | Data sheet | 2024-04-18 |
74VHC_VHCT541_Q100 | Octal buffer/line driver; 3-state | Data sheet | 2024-06-06 |
74VHC_VHCT541 | Octal buffer/line driver; 3-state | Data sheet | 2024-06-06 |
74VHC_VHCT595_Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Data sheet | 2024-05-28 |
74VHC_VHCT595 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Data sheet | 2024-05-28 |