74AHC138-Q100; 74AHCT138-Q100
3-to-8 line decoder/demultiplexer; inverting
The 74AHC138-Q100; 74AHCT138-Q100 are high-speed Si-gate CMOS devices and are pin compatible with Low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard No. 7A.
The 74AHC138-Q100; 74AHCT138-Q100 is a 3-to-8 line decoder/demultiplexer. It accepts three binary weighted address inputs (A0, A1 and A2) and, when enabled, provides eight mutually exclusive outputs (Y0 to Y7) that are LOW when selected.
There are three enable inputs: two active LOW (E1 and E2) and one active HIGH (E3). Every output will be HIGH unless E1 and E2 are LOW and E3 is HIGH.
This multiple enable function allows easy parallel expansion of the device to a 1-of-32 (5 lines to 32 lines) decoder with just four 74AHC138-Q100; 74AHCT138-Q100 devices and one inverter. The 74AHC138-Q100; 74AHCT138-Q100 can be used as an eight output demultiplexer by using one of the active LOW enable inputs as the data input and the remaining enable inputs as strobes. Unused enable inputs must be permanently tied to their appropriate active HIGH or LOW state.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Features and benefits
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Balanced propagation delays
All inputs have Schmitt-trigger action
Demultiplexing capability
Multiple input enable for easy expansion
Ideal for memory chip select decoding
Inputs accepts voltages higher than VCC
For 74AHC138-Q100 only: operates with CMOS input levels
For 74AHCT138-Q100 only: operates with TTL input levels
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|
74AHC138BQ-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 4.4 | low | -40~125 | DHVQFN16 |
74AHC138D-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 4.4 | low | -40~125 | SO16 |
74AHC138PW-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 4.4 | low | -40~125 | TSSOP16 |
74AHCT138BQ-Q100 | 4.5 - 5.5 | TTL | ± 8 | 4.4 | low | -40~125 | DHVQFN16 |
74AHCT138D-Q100 | 4.5 - 5.5 | TTL | ± 8 | 4.4 | low | -40~125 | SO16 |
74AHCT138PW-Q100 | 4.5 - 5.5 | TTL | ± 8 | 4.4 | low | -40~125 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC138BQ-Q100 | 74AHC138BQ-Q100X (935300181115) |
Active | AHC138 |
DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74AHC138D-Q100 | 74AHC138D-Q100J (935300182118) |
Active | 74AHC138D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74AHC138PW-Q100 | 74AHC138PW-Q100J (935300183118) |
Active | AHC138 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
74AHCT138BQ-Q100 | 74AHCT138BQ-Q100X (935300198115) |
Active | AHT138 |
DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74AHCT138D-Q100 | 74AHCT138D-Q100J (935300199118) |
Active | 74AHCT138D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74AHCT138PW-Q100 | 74AHCT138PW-Q100J (935300201118) |
Active | AHCT138 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC138PW-Q100 | 74AHC138PW-Q100/AJ (935690655118) |
Withdrawn / End-of-life | AHC138 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC138BQ-Q100 | 74AHC138BQ-Q100X | 74AHC138BQ-Q100 | ||
74AHC138D-Q100 | 74AHC138D-Q100J | 74AHC138D-Q100 | ||
74AHC138PW-Q100 | 74AHC138PW-Q100J | 74AHC138PW-Q100 | ||
74AHCT138BQ-Q100 | 74AHCT138BQ-Q100X | 74AHCT138BQ-Q100 | ||
74AHCT138D-Q100 | 74AHCT138D-Q100J | 74AHCT138D-Q100 | ||
74AHCT138PW-Q100 | 74AHCT138PW-Q100J | 74AHCT138PW-Q100 |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC138PW-Q100 | 74AHC138PW-Q100/AJ | 74AHC138PW-Q100 |
Documentation (17)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT138_Q100 | 3-to-8 line decoder/demultiplexer; inverting | Data sheet | 2024-02-29 |
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
ahc138 | ahc138 IBIS model | IBIS model | 2013-04-08 |
ahct138 | ahct138 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
ahc138 | ahc138 IBIS model | IBIS model | 2013-04-08 |
ahct138 | ahct138 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.