74ALVC16836
20-bit registered driver with inverted register enable; 3‑state
The 74ALVC16836A is a 20-bit universal bus driver. Data flow is controlled by active low output enable (OE), active low latch enable (LE) and clock inputs (CP).
When LE is LOW, the A to Y data flow is transparent. When LE is HIGH and CP is held at LOW or HIGH, the data is latched; on the LOW to HIGH transient of CP the A-data is stored in the latch/flip-flop.
When OE is LOW the outputs are active. When OE is HIGH, the outputs go to the high impedance OFF-state. Operation of the OE input does not affect the state of the latch/flip-flop.
To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
Features and benefits
- Wide supply voltage range from 1.2 V to 3.6 V
- CMOS low-power consumption
- Direct interface with TTL levels
- Current drive ± 24 mA at 3.0 V
- MULTIBYTE flow-through standard pin-out architecture
- Low inductance multiple VCC and GND pins for minimum noise and ground bounce
- Output drive capability 50 Ω transmission lines at 85°C
- Input diodes to accommodate strong drivers
- Complies with JEDEC standard no. 8-1A
- Complies with JEDEC standards:
- JESD8-5 (2.3 V to 2.7 V)
- JESD8B/JESD36 (2.7 V to 3.6 V)
- ESD protection:
- HBM ANSI/ESDA/JEDEC JS-001 exceeds 2000 V
- CDM JESD22-C101E exceeds 1000 V
Applications
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVC16836ADGG | 74ALVC16836ADGG:11 (935267385112) |
Obsolete | no package information | ||||
74ALVC16836ADGG,11 (935267385118) |
Obsolete |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVC16836ADGG | 74ALVC16836ADGG:11 | 74ALVC16836ADGG | ||
74ALVC16836ADGG | 74ALVC16836ADGG,11 | 74ALVC16836ADGG |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
74ALVC16836A | 20-bit registered driver with inverted register enable; 3-state | Data sheet | 2018-09-12 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.