AXP logic provides a speed upgrade to our 1.8 V AUP logic family, however unlike previous high speed solutions (AUC, ULP & ULP-A) it does so without increasing dynamic power dissipation. Fully specified from 0.75 V to 2.75 V, AXP logic supports the trend to the lower 1.2 V and 0.8 V voltage nodes.
AXP products are available in innovative leadless XSON packages for PCB space saving and are fully specified from -40 °C to 85 °C.
Supply voltage | 0.8 V | 1.2 V | 1.5 V | 1.8 V | 2.5 V |
---|---|---|---|---|---|
Input Characteristics | |||||
Schmitt trigger | | | | | |
Schmitt trigger action* | | | | | |
Output Characteristics** | |||||
Standard output | | | | | |
* Standard inputs have Schmitt trigger action (small hysteresis) to improve noise immunity.
** For open-drain outputs refer only to the IOL curves.
Key features and benefits
Features and benefits
- Very low dynamic power dissipation (CPD)
- Wide supply range (0.7 V to 2.75 V)
- Fully specified at 0.8 V
- Schmitt trigger action for high noise immunity
- Wide operating temperature (-40 °C to 85 °C)
- tpd of 4.6 ns and IO of ±4.5 mA at 1.2 V supply
- Small footprint MicroPak packaging
Key applications
Applications
- Smart phones/tablet PC’s
- Digital cameras
- Portable medical devices
- Other power sensitive applications
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74AXP1T32GM | Dual supply 2-input OR gate | EndOfLife | |
74AXP1T57DC-Q100 | Dual supply configurable multiple function gate | EndOfLife | |
74AXP2T08DP-Q100 | Dual supply, dual 2-input AND gate | EndOfLife | |
74AXP1T57DC | Dual supply configurable multiple function gate | EndOfLife | |
74AXP1T57GN | Dual supply configurable multiple function gate | EndOfLife | |
74AXP1T57GT | Dual supply configurable multiple function gate | EndOfLife | |
74AXP4T245PW | 4-bit dual supply translating transceiver; 3-state | Production | |
74AXP1T32GS | Dual supply 2-input OR gate | EndOfLife | |
74AXP1T57GX | Dual supply configurable multiple function gate | EndOfLife | |
74AXP1T57GS | Dual supply configurable multiple function gate | EndOfLife | |
74AXP2G07GX | Low-power dual buffer with open-drain output | EndOfLife | |
74AXP1T32GX | Dual supply 2-input OR gate | EndOfLife | |
74AXP8T245BQ | 8-bit dual supply translating transceiver; 3-state | Production | |
74AXP1T45GX | 1-bit dual supply translating transceiver; 3-state | Production | |
74AXP8T245PW | 8-bit dual supply translating transceiver; 3-state | Production | |
74AXP4T245BQ | 4-bit dual supply translating transceiver; 3-state | Production | |
74AXP2T45DC | 2-bit dual supply translating transceiver; 3-state | Production | |
74AXP1T45GW | 1-bit dual supply translating transceiver; 3-state | Production | |
74AXP2T45GX | 2-bit dual supply translating transceiver; 3-state | Production | |
74AXP1G06GN | Low-power inverter with open-drain output | EndOfLife | |
74AXP1G11GS | Low-power 3-input AND gate | EndOfLife | |
74AXP2G07GM | Low-power dual buffer with open-drain output | EndOfLife | |
74AXP1G06GM | Low-power inverter with open-drain output | EndOfLife | |
74AXP1G07GN | Low-power buffer with open-drain output | EndOfLife | |
74AXP1G86GM | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AXP1G04GN | Low-power inverter | EndOfLife | |
74AXP1G00GM | Low-power 2-input NAND gate | EndOfLife | |
74AXP1G09GM | Low-power 2-input AND gate with open-drain | EndOfLife | |
74AXP1G125GN | Low-power buffer/line driver; 3-state | EndOfLife | |
74AXP1G86GS | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AXP1G157GS | Single 2-input multiplexer | EndOfLife | |
74AXP1G10GS | Low-power 3-input NAND gate | EndOfLife | |
74AXP1G08GN | Low-power 2-input AND gate | EndOfLife | |
74AXP2G34GS | Low-power dual buffer | EndOfLife | |
74AXP1G00GN | Low-power 2-input NAND gate | EndOfLife | |
74AXP1G07GS | Low-power buffer with open-drain output | EndOfLife | |
74AXP1G06GS | Low-power inverter with open-drain output | EndOfLife | |
74AXP1G04GM | Low-power inverter | EndOfLife | |
74AXP2G3404GN | Low-power buffer and inverter | EndOfLife | |
74AXP2G34GM | Low-power dual buffer | EndOfLife | |
74AXP1G10GM | Low-power 3-input NAND gate | EndOfLife | |
74AXP1G32GM | Low-power 2-input OR gate | EndOfLife | |
74AXP1G02GM | Low-power 2-input NOR gate | EndOfLife | |
74AXP1G157GN | Single 2-input multiplexer | EndOfLife | |
74AXP1G09GN | Low-power 2-input AND gate with open-drain | EndOfLife | |
74AXP1G09GS | Low-power 2-input AND gate with open-drain | EndOfLife | |
74AXP1G11GN | Low-power 3-input AND gate | EndOfLife | |
74AXP2G07GS | Low-power dual buffer with open-drain output | EndOfLife | |
74AXP1G07GM | Low-power buffer with open-drain output | EndOfLife | |
74AXP1G157GM | Single 2-input multiplexer | EndOfLife | |
74AXP1G10GN | Low-power 3-input NAND gate | EndOfLife | |
74AXP1G11GM | Low-power 3-input AND gate | EndOfLife | |
74AXP1G86GN | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AXP1G32GN | Low-power 2-input OR gate | EndOfLife | |
74AXP1G32GS | Low-power 2-input OR gate | EndOfLife | |
74AXP1G57GX | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G58GX | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G02GN | Low-power 2-input NOR gate | EndOfLife | |
74AXP1G02GS | Low-power 2-input NOR gate | EndOfLife | |
74AXP1G08GS | Low-power 2-input AND gate | EndOfLife | |
74AXP2G3404GM | Low-power buffer and inverter | EndOfLife | |
74AXP1G125GM | Low-power buffer/line driver; 3-state | EndOfLife | |
74AXP1G125GS | Low-power buffer/line driver; 3-state | EndOfLife | |
74AXP1T14GX | Dual supply Schmitt trigger inverter | EndOfLife | |
74AXP1G04GS | Low-power inverter | EndOfLife | |
74AXP2G3404GS | Low-power buffer and inverter | EndOfLife | |
74AXP2G34GN | Low-power dual buffer | EndOfLife | |
74AXP1T14GW | Dual supply Schmitt trigger inverter | EndOfLife | |
74AXP1G97GX | Low-power configurable multiple function gate | EndOfLife | |
74AXP2G14GX | Low-power dual Schmitt trigger inverter | EndOfLife | |
74AXP1G00GS | Low-power 2-input NAND gate | EndOfLife | |
74AXP1G08GM | Low-power 2-input AND gate | EndOfLife | |
74AXP1G58GN | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G58GS | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G97GS | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G57GS | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G98GN | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G14GM | Low-power Schmitt trigger inverter | EndOfLife | |
74AXP1G125GX | Low-power buffer/line driver; 3-state | NotForDesignIn | |
74AXP1G57GM | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G57GN | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G98GS | Low-power configurable multiple function gate | EndOfLife | |
74AXP2G17GS | Low-power dual Schmitt trigger | EndOfLife | |
74AXP1G17GN | Low-power Schmitt trigger | EndOfLife | |
74AXP2G17GN | Low-power dual Schmitt trigger | EndOfLife | |
74AXP2G17GM | Low-power dual Schmitt trigger | EndOfLife | |
74AXP2G14GS | Low-power dual Schmitt trigger inverter | EndOfLife | |
74AXP1G97GN | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G98GM | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G17GS | Low-power Schmitt trigger | EndOfLife | |
74AXP1G14GS | Low-power Schmitt trigger inverter | EndOfLife | |
74AXP2G14GM | Low-power dual Schmitt trigger inverter | EndOfLife | |
74AXP1G17GM | Low-power Schmitt trigger | EndOfLife | |
74AXP1G08GX | Low-power 2-input AND gate | NotForDesignIn | |
74AXP1G06GX | Low-power inverter with open-drain output | EndOfLife | |
74AXP1G07GX | Low-power buffer with open-drain output | EndOfLife | |
74AXP1G86GX | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AXP1G32GX | Low-power 2-input OR gate | EndOfLife | |
74AXP1G02GX | Low-power 2-input NOR gate | EndOfLife | |
74AXP1G09GX | Low-power 2-input AND gate with open-drain | EndOfLife | |
74AXP1G04GX | Low-power inverter | EndOfLife | |
74AXP1G14GN | Low-power Schmitt trigger inverter | EndOfLife | |
74AXP1G97GM | Low-power configurable multiple function gate | EndOfLife | |
74AXP2G14GN | Low-power dual Schmitt trigger inverter | EndOfLife | |
74AXP1G00GX | Low-power 2-input NAND gate | EndOfLife | |
74AXP1G58GM | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G14GX | Low-power Schmitt trigger inverter | EndOfLife | |
74AXP1G17GX | Low-power Schmitt trigger | EndOfLife |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74AXP1T57DC-Q100 | Dual supply configurable multiple function gate | EndOfLife | |
74AXP2T08DP-Q100 | Dual supply, dual 2-input AND gate | EndOfLife |
Documentation
File name | Title | Type | Date |
---|---|---|---|
X2SON5_SOT1226_mk.png | plastic, thermal enhanced extremely thin small outline package; no leads; 5 terminals; 0.48 mm pitch; 0.8 mm x 0.8 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
vp_1372075691641.zip | AXP logic family | Value proposition | 2017-04-06 |
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904.pdf | AXP – Extremely low-power logic technology portfolio | Leaflet | 2019-04-05 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.