Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74HC1G66-Q100; 74HCT1G66-Q100

Parametrics

Type number Configuration VCC (V) RON (Ω) Logic switching levels Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74HC1G66GV-Q100 SPST-NO 2.0 - 9.0 105 CMOS very low -40~125 216 30.4 128 TSOP5
74HC1G66GW-Q100 SPST-NO 2.0 - 9.0 105 CMOS very low -40~125 257 35.8 134 TSSOP5
74HCT1G66GV-Q100 SPST-NO 4.5 - 5.5 118 TTL very low -40~125 216 30.4 128 TSOP5
74HCT1G66GW-Q100 SPST-NO 4.5 - 5.5 118 TTL very low -40~125 257 35.8 134

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HC1G66GV-Q100 74HC1G66GV-Q100H
(935299992125)
Active H66 SOT753
TSOP5
(SOT753)
SOT753 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125
74HC1G66GW-Q100 74HC1G66GW-Q100H
(935299993125)
Active HL SOT353-1
TSSOP5
(SOT353-1)
SOT353-1 WAVE_BG-BD-1
SOT353-1_125
74HCT1G66GV-Q100 74HCT1G66GV-Q100H
(935300003125)
Active T66 SOT753
TSOP5
(SOT753)
SOT753 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125
74HCT1G66GW-Q100 74HCT1G66GW-Q100H
(935300004125)
Active TL SOT353-1
TSSOP5
(SOT353-1)
SOT353-1 WAVE_BG-BD-1
SOT353-1_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HC1G66GV-Q100 74HC1G66GV-Q100H 74HC1G66GV-Q100 rohs rhf rhf
74HC1G66GW-Q100 74HC1G66GW-Q100H 74HC1G66GW-Q100 rohs rhf rhf
74HCT1G66GV-Q100 74HCT1G66GV-Q100H 74HCT1G66GV-Q100 rohs rhf rhf
74HCT1G66GW-Q100 74HCT1G66GW-Q100H 74HCT1G66GW-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
74HC_HCT1G66_Q100 Single-pole single-throw analog switch Data sheet 2024-07-09
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT753 3D model for products with SOT753 package Design support 2019-01-22
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP5_SOT353-1_mk plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2018-07-25
SOT753 plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Package information 2022-05-31
SOT353-1 plastic thin shrink small outline package; 5 leads; body width 1.25 mm Package information 2022-11-15
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
MAR_SOT753 MAR_SOT753 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT753 3D model for products with SOT753 package Design support 2019-01-22
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.