
74VHC595-Q100; 74VHCT595-Q100
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74VHC595BQ-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 4 | 170 | low | -40~125 | 90 | 11.8 | 59 | DHVQFN16 |
74VHC595D-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 4 | 170 | low | -40~125 | 115 | 8.4 | 49 | SO16 |
74VHC595PW-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 4 | 170 | low | -40~125 | 122 | 3.9 | 51.4 | TSSOP16 |
74VHCT595BQ-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.8 | 170 | low | -40~125 | 90 | 11.8 | 59 | DHVQFN16 |
74VHCT595D-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.8 | 170 | low | -40~125 | 115 | 8.4 | 49 | SO16 |
74VHCT595PW-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.8 | 170 | low | -40~125 | 122 | 3.9 | 51.4 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74VHC595BQ-Q100 | 74VHC595BQ-Q100X (935303191115) |
Active | VHC595 |
![]() DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74VHC595D-Q100 | 74VHC595D-Q100J (935301319118) |
Active | 74VHC595D |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74VHC595PW-Q100 | 74VHC595PW-Q100J (935303219118) |
Active | VHC595 |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
74VHCT595BQ-Q100 | 74VHCT595BQ-Q100X (935301327115) |
Active | VHT595 |
![]() DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74VHCT595D-Q100 | 74VHCT595D-Q100J (935301309118) |
Active | 74VHCT595D |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74VHCT595PW-Q100 | 74VHCT595PW-Q100J (935301328118) |
Active | VHCT595 |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74VHC595BQ-Q100 | 74VHC595BQ-Q100X | 74VHC595BQ-Q100 |
|
![]() |
74VHC595D-Q100 | 74VHC595D-Q100J | 74VHC595D-Q100 |
|
![]() |
74VHC595PW-Q100 | 74VHC595PW-Q100J | 74VHC595PW-Q100 |
|
![]() |
74VHCT595BQ-Q100 | 74VHCT595BQ-Q100X | 74VHCT595BQ-Q100 |
|
![]() |
74VHCT595D-Q100 | 74VHCT595D-Q100J | 74VHCT595D-Q100 |
|
![]() |
74VHCT595PW-Q100 | 74VHCT595PW-Q100J | 74VHCT595PW-Q100 |
|
![]() |
Documentation (18)
File name | Title | Type | Date |
---|---|---|---|
74VHC_VHCT595_Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Data sheet | 2024-05-28 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
74vhc595 | 74vhc595 IBIS model | IBIS model | 2013-04-08 |
74vhct595 | 74vhct595 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
74vhc595 | 74vhc595 IBIS model | IBIS model | 2013-04-08 |
74vhct595 | 74vhct595 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.