NPIC6C4894
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NPIC6C4894D | NPIC6C4894DJ (935302549118) |
Obsolete | NPIC6C4894D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
NPIC6C4894DY (935302549518) |
Withdrawn / End-of-life | NPIC6C4894D | SOT163-1_518 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NPIC6C4894D | NPIC6C4894DJ | NPIC6C4894D | ||
NPIC6C4894D | NPIC6C4894DY | NPIC6C4894D |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
NPIC6C4894 | Power logic 12-bit shift register; open-drain outputs | Data sheet | 2017-04-07 |
AN11537 | Pin FMEA for NPIC Family | Application note | 2019-10-07 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
npic6c4894 | NPIC6C4894 IBIS model | IBIS model | 2016-05-30 |
Nexperia_document_leaflet_Logic_NPIC_ShiftRegisters_201906 | NPIC Logic Shift Registers | Leaflet | 2019-07-12 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
npic6c4894 | NPIC6C4894 IBIS model | IBIS model | 2016-05-30 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.