74AHC1G66-Q100; 74AHCT1G66-Q100
Parametrics
Type number | Configuration | VCC (V) | RON (Ω) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74AHC1G66GV-Q100 | SPST-NO | 2.0 - 5.5 | 40 | CMOS | very low | -40~125 | 238 | 43.6 | 144 | TSOP5 |
74AHC1G66GW-Q100 | SPST-NO | 2.0 - 5.5 | 40 | CMOS | very low | -40~125 | 312 | 82.5 | 183 | TSSOP5 |
74AHCT1G66GV-Q100 | SPST-NO | 4.5 - 5.5 | 40 | TTL | very low | -40~125 | 272 | 64.5 | 170 | TSOP5 |
74AHCT1G66GW-Q100 | SPST-NO | 4.5 - 5.5 | 40 | TTL | very low | -40~125 | TSSOP5 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC1G66GV-Q100 | 74AHC1G66GV-Q100H (935305857125) |
Active | A66 |
TSOP5 (SOT753) |
SOT753 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT753_125 |
74AHC1G66GW-Q100 | 74AHC1G66GW-Q100H (935305856125) |
Active | AL |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
74AHCT1G66GV-Q100 | 74AHCT1G66GV-Q100H (935306252125) |
Active | C66 |
TSOP5 (SOT753) |
SOT753 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT753_125 |
74AHCT1G66GW-Q100 | 74AHCT1G66GW-Q100H (935306253125) |
Active | CL |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC1G66GV-Q100 | 74AHC1G66GV-Q100H | 74AHC1G66GV-Q100 | ||
74AHC1G66GW-Q100 | 74AHC1G66GW-Q100H | 74AHC1G66GW-Q100 | ||
74AHCT1G66GV-Q100 | 74AHCT1G66GV-Q100H | 74AHCT1G66GV-Q100 | ||
74AHCT1G66GW-Q100 | 74AHCT1G66GW-Q100H | 74AHCT1G66GW-Q100 |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT1G66_Q100 | Single-pole single-throw analog switch | Data sheet | 2023-09-15 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
ahc1g66_33 | ahc1g66_33 IBIS model | IBIS model | 2013-04-08 |
ahc1g66_50 | ahc1g66_50 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP5_SOT353-1_mk | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
ahc1g66_33 | ahc1g66_33 IBIS model | IBIS model | 2013-04-08 |
ahc1g66_50 | ahc1g66_50 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.