Diesel Injection: Various topologies are used, but are usually differentiated by those that apply a boost voltage and those that don’t.
Gasoline Injection: The main configurations are 'multi-point' and 'direct' injection. The circuit topology is similar to that of diesel injectors.
Key MOSFET Requirements:
- High lifetime reliability
- High current transient robustness
- Good thermal performance
- Small footprint
- Guaranteed repetitive avalanche capability
LFPAK56 (Single & Dual Power-SO8) MOSFETs are ideally suited to provide compact and thermally stable solutions for injection applications.
Main benefits:
- Robust product using advanced copper clip technology
- Excellent current handling
- Compact footprint
- Repetitive avalanche rated
Parametric search
Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BUK9K29-100E | Dual N-channel TrenchMOS logic level FET | Production | |
BUK9K52-60E | Dual N-channel 60 V, 55 mΩ logic level MOSFET | Production | |
BUK9M23-80E | N-channel 80 V, 23 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M24-60E | N-channel 60 V, 24 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M34-100E | N-channel 100 V, 34 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M42-60E | N-channel 60 V, 42 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9Y38-100E | N-channel 100 V, 38 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y41-80E | N-channel 80 V, 45 mΩ logic level MOSFET in LFPAK56 | Production |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
BUK9K29-100E | Dual N-channel TrenchMOS logic level FET | Production | |
BUK9K52-60E | Dual N-channel 60 V, 55 mΩ logic level MOSFET | Production | |
BUK9M23-80E | N-channel 80 V, 23 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M24-60E | N-channel 60 V, 24 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M34-100E | N-channel 100 V, 34 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M42-60E | N-channel 60 V, 42 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9Y38-100E | N-channel 100 V, 38 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y41-80E | N-channel 80 V, 45 mΩ logic level MOSFET in LFPAK56 | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
Motormanagement_A4 | Motormanagement | Marcom graphics | 2015-03-17 |
nexperia_document_leaflet_WLCSP_201803_CHN | WLCSP Chinese Translation | Leaflet | 2018-04-25 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (8)
File name | Title | Type | Date |
---|---|---|---|
BUK9K29-100E | Dual N-channel TrenchMOS logic level FET | Data sheet | 2017-04-20 |
BUK9K52-60E | Dual N-channel 60 V, 55 mΩ logic level MOSFET | Data sheet | 2018-04-06 |
BUK9M23-80E | N-channel 80 V, 23 mΩ logic level MOSFET in LFPAK33 | Data sheet | 2018-04-06 |
BUK9M24-60E | N-channel 60 V, 24 mΩ logic level MOSFET in LFPAK33 | Data sheet | 2018-04-05 |
BUK9M34-100E | N-channel 100 V, 34 mΩ logic level MOSFET in LFPAK33 | Data sheet | 2018-04-05 |
BUK9M42-60E | N-channel 60 V, 42 mΩ logic level MOSFET in LFPAK33 | Data sheet | 2020-03-30 |
BUK9Y38-100E | N-channel TrenchMOS logic level FET | Data sheet | 2017-04-20 |
BUK9Y41-80E | N-channel TrenchMOS logic level FET | Data sheet | 2017-04-20 |