Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Parametrics

Type number VCC (V) Output drive capability (mA) Logic switching levels tpd (ns) Power dissipation considerations Tamb (°C) Package name
HEF4020BT 3.0 - 15 ± 2.4 CMOS 35 medium -40~85 SO16

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
HEF4020BT HEF4020BT,653
(933372730653)
Active HEF4020BT SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
Not available

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
HEF4020BT HEF4020BT,652
(933372730652)
Withdrawn / End-of-life HEF4020BT SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT109-1_652

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
HEF4020BT HEF4020BT,653 HEF4020BT rohs rhf rhf

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
HEF4020BT HEF4020BT,652 HEF4020BT rohs rhf rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
HEF4020B 14-stage binary counter Data sheet 2024-08-08
AN11051 Pin FMEA HEF4000 family Application note 2019-01-09
001aad725 Block diagram: 74LV4020D, 74LV4020DB, 74LV4020N, 74LV4020PW, HEF4020BP, HEF4020BT Block diagram 2009-11-04
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SO16_SOT109-1_mk plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body Marcom graphics 2017-01-28
SOT109-1 plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.