NZX series
Single Zener diodes
General-purpose Zener diodes in a SOD27 (SC-40) small hermetically sealed glass package.
Features and benefits
Total power dissipation: Ptot ≤ 500 mW
Low differential resistance
Low leakage current
Applications
General regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NZX10A | SOD27 | ALF2 | 4.25 x 1.85 | 9.7 | 5 | appr. 2% | 9.5 | 9.9 | 250 | 500 | NV | 175 | single |
NZX10B | SOD27 | ALF2 | 4.25 x 1.85 | 9.9 | 5 | appr. 2% | 9.7 | 10.1 | 250 | 500 | NV | 175 | single |
NZX10C | SOD27 | ALF2 | 4.25 x 1.85 | 10.1 | 5 | appr. 2% | 9.9 | 10.3 | 250 | 500 | NV | 175 | single |
NZX10D | SOD27 | ALF2 | 4.25 x 1.85 | 10.4 | 5 | appr. 2% | 10.2 | 10.6 | 250 | 500 | NV | 175 | single |
NZX11A | SOD27 | ALF2 | 4.25 x 1.85 | 10.6 | 5 | appr. 2% | 10.4 | 10.8 | 250 | 500 | NV | 175 | single |
NZX11B | SOD27 | ALF2 | 4.25 x 1.85 | 10.9 | 5 | appr. 2% | 10.7 | 11.1 | 250 | 500 | NV | 175 | single |
NZX11C | SOD27 | ALF2 | 4.25 x 1.85 | 11.1 | 5 | appr. 2% | 10.9 | 11.3 | 250 | 500 | NV | 175 | single |
NZX11D | SOD27 | ALF2 | 4.25 x 1.85 | 11.35 | 5 | appr. 2% | 11.1 | 11.6 | 250 | 500 | NV | 175 | single |
NZX12A | SOD27 | ALF2 | 4.25 x 1.85 | 11.65 | 5 | appr. 2% | 11.4 | 11.9 | 250 | 500 | NV | 175 | single |
NZX12B | SOD27 | ALF2 | 4.25 x 1.85 | 11.85 | 5 | appr. 2% | 11.6 | 12.1 | 250 | 500 | NV | 175 | single |
NZX12C | SOD27 | ALF2 | 4.25 x 1.85 | 12.15 | 5 | appr. 2% | 11.9 | 12.4 | 250 | 500 | NV | 175 | single |
NZX12D | SOD27 | ALF2 | 4.25 x 1.85 | 12.45 | 5 | appr. 2% | 12.2 | 12.7 | 250 | 500 | NV | 175 | single |
NZX12X | SOD27 | ALF2 | 4.25 x 1.85 | 11.735 | 5 | appr. 2% | 11.44 | 12.03 | 250 | 500 | NV | 175 | single |
NZX13A | SOD27 | ALF2 | 4.25 x 1.85 | 12.65 | 5 | appr. 2% | 12.4 | 12.9 | 250 | 500 | NV | 175 | single |
NZX13B | SOD27 | ALF2 | 4.25 x 1.85 | 12.85 | 5 | appr. 2% | 12.6 | 13.1 | 250 | 500 | NV | 175 | single |
NZX13C | SOD27 | ALF2 | 4.25 x 1.85 | 13.15 | 5 | appr. 2% | 12.9 | 13.4 | 250 | 500 | NV | 175 | single |
NZX14A | SOD27 | ALF2 | 4.25 x 1.85 | 13.45 | 5 | appr. 2% | 13.2 | 13.7 | 250 | 500 | NV | 175 | single |
NZX14B | SOD27 | ALF2 | 4.25 x 1.85 | 13.75 | 5 | appr. 2% | 13.5 | 14 | 250 | 500 | NV | 175 | single |
NZX14C | SOD27 | ALF2 | 4.25 x 1.85 | 14.05 | 5 | appr. 2% | 13.8 | 14.3 | 250 | 500 | NV | 175 | single |
NZX15A | SOD27 | ALF2 | 4.25 x 1.85 | 14.4 | 5 | appr. 2% | 14.1 | 14.7 | 250 | 500 | NV | 175 | single |
NZX15B | SOD27 | ALF2 | 4.25 x 1.85 | 14.8 | 5 | appr. 2% | 14.5 | 15.1 | 250 | 500 | NV | 175 | single |
NZX15C | SOD27 | ALF2 | 4.25 x 1.85 | 15.2 | 5 | appr. 2% | 14.9 | 15.5 | 250 | 500 | NV | 175 | single |
NZX15X | SOD27 | ALF2 | 4.25 x 1.85 | 14.72 | 5 | appr. 2% | 14.35 | 15.09 | 250 | 500 | NV | 175 | single |
NZX16A | SOD27 | ALF2 | 4.25 x 1.85 | 15.6 | 5 | appr. 2% | 15.3 | 15.9 | 250 | 500 | NV | 175 | single |
NZX16B | SOD27 | ALF2 | 4.25 x 1.85 | 16.1 | 5 | appr. 2% | 15.7 | 16.5 | 250 | 500 | NV | 175 | single |
NZX16C | SOD27 | ALF2 | 4.25 x 1.85 | 16.7 | 5 | appr. 2% | 16.3 | 17.1 | 250 | 500 | NV | 175 | single |
NZX18A | SOD27 | ALF2 | 4.25 x 1.85 | 17.3 | 5 | appr. 2% | 16.9 | 17.7 | 250 | 500 | NV | 175 | single |
NZX18B | SOD27 | ALF2 | 4.25 x 1.85 | 17.9 | 5 | appr. 2% | 17.5 | 18.3 | 250 | 500 | NV | 175 | single |
NZX18C | SOD27 | ALF2 | 4.25 x 1.85 | 18.55 | 5 | appr. 2% | 18.1 | 19 | 250 | 500 | NV | 175 | single |
NZX20A | SOD27 | ALF2 | 4.25 x 1.85 | 19.25 | 5 | appr. 2% | 18.8 | 19.7 | 250 | 500 | NV | 175 | single |
NZX20B | SOD27 | ALF2 | 4.25 x 1.85 | 19.95 | 5 | appr. 2% | 19.5 | 20.4 | 250 | 500 | NV | 175 | single |
NZX20C | SOD27 | ALF2 | 4.25 x 1.85 | 20.7 | 2 | appr. 2% | 20.2 | 21.2 | 250 | 500 | NV | 175 | single |
NZX22A | SOD27 | ALF2 | 4.25 x 1.85 | 21.4 | 2 | appr. 2% | 20.9 | 21.9 | 250 | 500 | NV | 175 | single |
NZX22B | SOD27 | ALF2 | 4.25 x 1.85 | 22.1 | 2 | appr. 2% | 21.6 | 22.6 | 250 | 500 | NV | 175 | single |
NZX22C | SOD27 | ALF2 | 4.25 x 1.85 | 22.8 | 2 | appr. 2% | 22.3 | 23.3 | 250 | 500 | NV | 175 | single |
NZX24A | SOD27 | ALF2 | 4.25 x 1.85 | 23.45 | 2 | appr. 2% | 22.9 | 24 | 250 | 500 | NV | 175 | single |
NZX24B | SOD27 | ALF2 | 4.25 x 1.85 | 24.15 | 2 | appr. 2% | 23.6 | 24.7 | 250 | 500 | NV | 175 | single |
NZX24C | SOD27 | ALF2 | 4.25 x 1.85 | 24.9 | 2 | appr. 2% | 24.3 | 25.5 | 250 | 500 | NV | 175 | single |
NZX24X | SOD27 | ALF2 | 4.25 x 1.85 | 23.19 | 2 | appr. 2% | 22.61 | 23.77 | 250 | 500 | NV | 175 | single |
NZX27A | SOD27 | ALF2 | 4.25 x 1.85 | 25.9 | 2 | appr. 2% | 25.2 | 26.6 | 250 | 500 | NV | 175 | single |
NZX27B | SOD27 | ALF2 | 4.25 x 1.85 | 26.9 | 2 | appr. 2% | 26.2 | 27.6 | 250 | 500 | NV | 175 | single |
NZX27C | SOD27 | ALF2 | 4.25 x 1.85 | 27.9 | 2 | appr. 2% | 27.2 | 28.6 | 250 | 500 | NV | 175 | single |
NZX27X | SOD27 | ALF2 | 4.25 x 1.85 | 27.69 | 2 | appr. 2% | 26.99 | 28.39 | 250 | 500 | NV | 175 | single |
NZX2V1B | SOD27 | ALF2 | 4.25 x 1.85 | 2.1 | 5 | 5% | 2 | 2.2 | 250 | 500 | NV | 175 | single |
NZX2V4A | SOD27 | ALF2 | 4.25 x 1.85 | 2.4 | 5 | appr. 4% | 2.3 | 2.5 | 250 | 500 | NV | 175 | single |
NZX2V4B | SOD27 | ALF2 | 4.25 x 1.85 | 2.5 | 5 | appr. 4% | 2.4 | 2.6 | 250 | 500 | NV | 175 | single |
NZX2V7A | SOD27 | ALF2 | 4.25 x 1.85 | 2.6 | 5 | appr. 4% | 2.5 | 2.7 | 250 | 500 | NV | 175 | single |
NZX2V7B | SOD27 | ALF2 | 4.25 x 1.85 | 2.7 | 5 | appr. 4% | 2.6 | 2.8 | 250 | 500 | NV | 175 | single |
NZX2V7C | SOD27 | ALF2 | 4.25 x 1.85 | 2.8 | 5 | appr. 4% | 2.7 | 2.9 | 250 | 500 | NV | 175 | single |
NZX30A | SOD27 | ALF2 | 4.25 x 1.85 | 28.9 | 2 | appr. 2% | 28.2 | 29.6 | 250 | 500 | NV | 175 | single |
NZX30B | SOD27 | ALF2 | 4.25 x 1.85 | 29.9 | 2 | appr. 2% | 29.2 | 30.6 | 250 | 500 | NV | 175 | single |
NZX30C | SOD27 | ALF2 | 4.25 x 1.85 | 30.9 | 2 | appr. 2% | 30.2 | 31.6 | 250 | 500 | NV | 175 | single |
NZX30X | SOD27 | ALF2 | 4.25 x 1.85 | 29.765 | 2 | appr. 2% | 29.02 | 30.51 | 250 | 500 | NV | 175 | single |
NZX33A | SOD27 | ALF2 | 4.25 x 1.85 | 31.9 | 2 | appr. 2% | 31.2 | 32.6 | 250 | 500 | NV | 175 | single |
NZX33B | SOD27 | ALF2 | 4.25 x 1.85 | 32.9 | 2 | appr. 2% | 32.2 | 33.6 | 250 | 500 | NV | 175 | single |
NZX33C | SOD27 | ALF2 | 4.25 x 1.85 | 33 | 2 | appr. 2% | 33.2 | 34.5 | 250 | 500 | NV | 175 | single |
NZX36A | SOD27 | ALF2 | 4.25 x 1.85 | 34.95 | 2 | appr. 2% | 34.2 | 35.7 | 250 | 500 | NV | 175 | single |
NZX36B | SOD27 | ALF2 | 4.25 x 1.85 | 36.05 | 2 | appr. 2% | 35.3 | 36.8 | 250 | 500 | NV | 175 | single |
NZX36C | SOD27 | ALF2 | 4.25 x 1.85 | 33.85 | 2 | appr. 2% | 36.4 | 38 | 250 | 500 | NV | 175 | single |
NZX36X | SOD27 | ALF2 | 4.25 x 1.85 | 36.275 | 2 | appr. 2% | 35.36 | 37.19 | 250 | 500 | NV | 175 | single |
NZX3V0A | SOD27 | ALF2 | 4.25 x 1.85 | 2.9 | 5 | appr. 3% | 2.8 | 3 | 250 | 500 | NV | 175 | single |
NZX3V0B | SOD27 | ALF2 | 4.25 x 1.85 | 3 | 5 | appr. 3% | 2.9 | 3.1 | 250 | 500 | NV | 175 | single |
NZX3V0C | SOD27 | ALF2 | 4.25 x 1.85 | 3.1 | 5 | appr. 3% | 3 | 3.2 | 250 | 500 | NV | 175 | single |
NZX3V3A | SOD27 | ALF2 | 4.25 x 1.85 | 3.2 | 5 | appr. 3% | 3.1 | 3.3 | 250 | 500 | NV | 175 | single |
NZX3V3B | SOD27 | ALF2 | 4.25 x 1.85 | 3.3 | 5 | appr. 3% | 3.2 | 3.4 | 250 | 500 | NV | 175 | single |
NZX3V3C | SOD27 | ALF2 | 4.25 x 1.85 | 3.4 | 5 | appr. 3% | 3.3 | 3.5 | 250 | 500 | NV | 175 | single |
NZX3V6A | SOD27 | ALF2 | 4.25 x 1.85 | 3.5 | 5 | appr. 3% | 3.4 | 3.6 | 250 | 500 | NV | 175 | single |
NZX3V6B | SOD27 | ALF2 | 4.25 x 1.85 | 3.6 | 5 | appr. 3% | 3.5 | 3.7 | 250 | 500 | NV | 175 | single |
NZX3V6C | SOD27 | ALF2 | 4.25 x 1.85 | 3.7 | 5 | appr. 3% | 3.6 | 3.8 | 250 | 500 | NV | 175 | single |
NZX3V9A | SOD27 | ALF2 | 4.25 x 1.85 | 3.8 | 5 | appr. 3% | 3.7 | 3.9 | 250 | 500 | NV | 175 | single |
NZX3V9B | SOD27 | ALF2 | 4.25 x 1.85 | 3.9 | 5 | appr. 3% | 3.8 | 4 | 250 | 500 | NV | 175 | single |
NZX3V9C | SOD27 | ALF2 | 4.25 x 1.85 | 4 | 5 | appr. 3% | 3.9 | 4.1 | 250 | 500 | NV | 175 | single |
NZX4V3A | SOD27 | ALF2 | 4.25 x 1.85 | 4.1 | 5 | appr. 2% | 4 | 4.2 | 250 | 500 | NV | 175 | single |
NZX4V3B | SOD27 | ALF2 | 4.25 x 1.85 | 4.2 | 5 | appr. 2% | 4.1 | 4.3 | 250 | 500 | NV | 175 | single |
NZX4V3C | SOD27 | ALF2 | 4.25 x 1.85 | 4.3 | 5 | appr. 2% | 4.2 | 4.4 | 250 | 500 | NV | 175 | single |
NZX4V3D | SOD27 | ALF2 | 4.25 x 1.85 | 4.4 | 5 | appr. 2% | 4.3 | 4.5 | 250 | 500 | NV | 175 | single |
NZX4V7A | SOD27 | ALF2 | 4.25 x 1.85 | 4.5 | 5 | appr. 2% | 4.4 | 4.6 | 250 | 500 | NV | 175 | single |
NZX4V7B | SOD27 | ALF2 | 4.25 x 1.85 | 4.6 | 5 | appr. 2% | 4.5 | 4.7 | 250 | 500 | NV | 175 | single |
NZX4V7C | SOD27 | ALF2 | 4.25 x 1.85 | 4.7 | 5 | appr. 2% | 4.6 | 4.8 | 250 | 500 | NV | 175 | single |
NZX4V7D | SOD27 | ALF2 | 4.25 x 1.85 | 4.8 | 5 | appr. 2% | 4.7 | 4.9 | 250 | 500 | NV | 175 | single |
NZX5V1A | SOD27 | ALF2 | 4.25 x 1.85 | 4.9 | 5 | appr. 2% | 4.8 | 5 | 250 | 500 | NV | 175 | single |
NZX5V1B | SOD27 | ALF2 | 4.25 x 1.85 | 5 | 5 | appr. 2% | 4.9 | 5.1 | 250 | 500 | NV | 175 | single |
NZX5V1C | SOD27 | ALF2 | 4.25 x 1.85 | 5.1 | 5 | appr. 2% | 5 | 5.2 | 250 | 500 | NV | 175 | single |
NZX5V1D | SOD27 | ALF2 | 4.25 x 1.85 | 5.2 | 5 | appr. 2% | 5.1 | 5.3 | 250 | 500 | NV | 175 | single |
NZX5V6A | SOD27 | ALF2 | 4.25 x 1.85 | 5.35 | 5 | appr. 2% | 5.2 | 5.5 | 250 | 500 | NV | 175 | single |
NZX5V6B | SOD27 | ALF2 | 4.25 x 1.85 | 5.45 | 5 | appr. 2% | 5.3 | 5.6 | 250 | 500 | NV | 175 | single |
NZX5V6C | SOD27 | ALF2 | 4.25 x 1.85 | 5.55 | 5 | appr. 2% | 5.4 | 5.7 | 250 | 500 | NV | 175 | single |
NZX5V6D | SOD27 | ALF2 | 4.25 x 1.85 | 5.65 | 5 | appr. 2% | 5.5 | 5.8 | 250 | 500 | NV | 175 | single |
NZX5V6E | SOD27 | ALF2 | 4.25 x 1.85 | 5.75 | 5 | appr. 2% | 5.6 | 5.9 | 250 | 500 | NV | 175 | single |
NZX6V2A | SOD27 | ALF2 | 4.25 x 1.85 | 5.85 | 5 | appr. 2% | 5.7 | 6 | 250 | 500 | NV | 175 | single |
NZX6V2B | SOD27 | ALF2 | 4.25 x 1.85 | 5.95 | 5 | appr. 2% | 5.8 | 6.1 | 250 | 500 | NV | 175 | single |
NZX6V2C | SOD27 | ALF2 | 4.25 x 1.85 | 6.15 | 5 | appr. 2% | 6 | 6.3 | 250 | 500 | NV | 175 | single |
NZX6V2D | SOD27 | ALF2 | 4.25 x 1.85 | 6.25 | 5 | appr. 2% | 6.1 | 6.4 | 250 | 500 | NV | 175 | single |
NZX6V2E | SOD27 | ALF2 | 4.25 x 1.85 | 6.45 | 5 | appr. 2% | 6.3 | 6.6 | 250 | 500 | NV | 175 | single |
NZX6V8A | SOD27 | ALF2 | 4.25 x 1.85 | 6.55 | 5 | appr. 2% | 6.4 | 6.7 | 250 | 500 | NV | 175 | single |
NZX6V8B | SOD27 | ALF2 | 4.25 x 1.85 | 6.75 | 5 | appr. 2% | 6.6 | 6.9 | 250 | 500 | NV | 175 | single |
NZX6V8C | SOD27 | ALF2 | 4.25 x 1.85 | 6.85 | 5 | appr. 2% | 6.7 | 7 | 250 | 500 | NV | 175 | single |
NZX6V8D | SOD27 | ALF2 | 4.25 x 1.85 | 7.05 | 5 | appr. 2% | 6.9 | 7.2 | 250 | 500 | NV | 175 | single |
NZX7V5A | SOD27 | ALF2 | 4.25 x 1.85 | 7.15 | 5 | appr. 2% | 7 | 7.3 | 250 | 500 | NV | 175 | single |
NZX7V5B | SOD27 | ALF2 | 4.25 x 1.85 | 7.4 | 5 | appr. 2% | 7.2 | 7.6 | 250 | 500 | NV | 175 | single |
NZX7V5C | SOD27 | ALF2 | 4.25 x 1.85 | 7.5 | 5 | appr. 2% | 7.3 | 7.7 | 250 | 500 | NV | 175 | single |
NZX7V5D | SOD27 | ALF2 | 4.25 x 1.85 | 7.7 | 5 | appr. 2% | 7.5 | 7.9 | 250 | 500 | NV | 175 | single |
NZX7V5X | SOD27 | ALF2 | 4.25 x 1.85 | 7.26 | 5 | appr. 2% | 7.07 | 7.45 | 250 | 500 | NV | 175 | single |
NZX8V2A | SOD27 | ALF2 | 4.25 x 1.85 | 7.9 | 5 | appr. 2% | 7.7 | 8.1 | 250 | 500 | NV | 175 | single |
NZX8V2B | SOD27 | ALF2 | 4.25 x 1.85 | 8.1 | 5 | appr. 2% | 7.9 | 8.3 | 250 | 500 | NV | 175 | single |
NZX8V2C | SOD27 | ALF2 | 4.25 x 1.85 | 8.3 | 5 | appr. 2% | 8.1 | 8.5 | 250 | 500 | NV | 175 | single |
NZX8V2D | SOD27 | ALF2 | 4.25 x 1.85 | 8.5 | 5 | appr. 2% | 8.3 | 8.7 | 250 | 500 | NV | 175 | single |
NZX9V1A | SOD27 | ALF2 | 4.25 x 1.85 | 8.7 | 5 | appr. 2% | 8.5 | 8.9 | 250 | 500 | NV | 175 | single |
NZX9V1B | SOD27 | ALF2 | 4.25 x 1.85 | 8.9 | 5 | appr. 2% | 8.7 | 9.1 | 250 | 500 | NV | 175 | single |
NZX9V1C | SOD27 | ALF2 | 4.25 x 1.85 | 9.1 | 5 | appr. 2% | 8.9 | 9.3 | 250 | 500 | NV | 175 | single |
NZX9V1D | SOD27 | ALF2 | 4.25 x 1.85 | 9.3 | 5 | appr. 2% | 9.1 | 9.5 | 250 | 500 | NV | 175 | single |
NZX9V1E | SOD27 | ALF2 | 4.25 x 1.85 | 9.5 | 5 | appr. 2% | 9.3 | 9.7 | 250 | 500 | NV | 175 | single |
Package
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NZX10A | NZX10A,133 | NZX10A | ||
NZX10B | NZX10B,133 | NZX10B | ||
NZX10C | NZX10C,133 | NZX10C | ||
NZX10D | NZX10D,133 | NZX10D | ||
NZX11A | NZX11A,133 | NZX11A | ||
NZX11B | NZX11B,133 | NZX11B | ||
NZX11C | NZX11C,133 | NZX11C | ||
NZX11D | NZX11D,133 | NZX11D | ||
NZX12A | NZX12A,133 | NZX12A | ||
NZX12B | NZX12B,133 | NZX12B | ||
NZX12C | NZX12C,133 | NZX12C | ||
NZX12D | NZX12D,133 | NZX12D | ||
NZX12X | NZX12X,133 | NZX12X | ||
NZX13A | NZX13A,133 | NZX13A | ||
NZX13B | NZX13B,133 | NZX13B | ||
NZX13C | NZX13C,133 | NZX13C | ||
NZX14A | NZX14A,133 | NZX14A | ||
NZX14B | NZX14B,133 | NZX14B | ||
NZX14C | NZX14C,133 | NZX14C | ||
NZX15A | NZX15A,133 | NZX15A | ||
NZX15B | NZX15B,133 | NZX15B | ||
NZX15C | NZX15C,133 | NZX15C | ||
NZX15X | NZX15X,133 | NZX15X | ||
NZX16A | NZX16A,133 | NZX16A | ||
NZX16B | NZX16B,133 | NZX16B | ||
NZX16C | NZX16C,133 | NZX16C | ||
NZX18A | NZX18A,133 | NZX18A | ||
NZX18B | NZX18B,133 | NZX18B | ||
NZX18C | NZX18C,133 | NZX18C | ||
NZX20A | NZX20A,133 | NZX20A | ||
NZX20B | NZX20B,133 | NZX20B | ||
NZX20C | NZX20C,133 | NZX20C | ||
NZX22A | NZX22A,133 | NZX22A | ||
NZX22B | NZX22B,133 | NZX22B | ||
NZX22C | NZX22C,133 | NZX22C | ||
NZX24A | NZX24A,133 | NZX24A | ||
NZX24B | NZX24B,133 | NZX24B | ||
NZX24C | NZX24C,133 | NZX24C | ||
NZX24X | NZX24X,133 | NZX24X | ||
NZX27A | NZX27A,133 | NZX27A | ||
NZX27B | NZX27B,133 | NZX27B | ||
NZX27C | NZX27C,133 | NZX27C | ||
NZX27X | NZX27X,133 | NZX27X | ||
NZX2V1B | NZX2V1B,133 | NZX2V1B | ||
NZX2V4A | NZX2V4A,133 | NZX2V4A | ||
NZX2V4B | NZX2V4B,133 | NZX2V4B | ||
NZX2V7A | NZX2V7A,133 | NZX2V7A | ||
NZX2V7B | NZX2V7B,133 | NZX2V7B | ||
NZX2V7C | NZX2V7C,133 | NZX2V7C | ||
NZX30A | NZX30A,133 | NZX30A | ||
NZX30B | NZX30B,133 | NZX30B | ||
NZX30C | NZX30C,133 | NZX30C | ||
NZX30X | NZX30X,133 | NZX30X | ||
NZX33A | NZX33A,133 | NZX33A | ||
NZX33B | NZX33B,133 | NZX33B | ||
NZX33C | NZX33C,133 | NZX33C | ||
NZX36A | NZX36A,133 | NZX36A | ||
NZX36B | NZX36B,133 | NZX36B | ||
NZX36C | NZX36C,133 | NZX36C | ||
NZX36X | NZX36X,133 | NZX36X | ||
NZX3V0A | NZX3V0A,133 | NZX3V0A | ||
NZX3V0B | NZX3V0B,133 | NZX3V0B | ||
NZX3V0C | NZX3V0C,133 | NZX3V0C | ||
NZX3V3A | NZX3V3A,133 | NZX3V3A | ||
NZX3V3B | NZX3V3B,133 | NZX3V3B | ||
NZX3V3C | NZX3V3C,133 | NZX3V3C | ||
NZX3V6A | NZX3V6A,133 | NZX3V6A | ||
NZX3V6B | NZX3V6B,133 | NZX3V6B | ||
NZX3V6C | NZX3V6C,133 | NZX3V6C | ||
NZX3V9A | NZX3V9A,133 | NZX3V9A | ||
NZX3V9B | NZX3V9B,133 | NZX3V9B | ||
NZX3V9C | NZX3V9C,133 | NZX3V9C | ||
NZX4V3A | NZX4V3A,133 | NZX4V3A | ||
NZX4V3B | NZX4V3B,133 | NZX4V3B | ||
NZX4V3C | NZX4V3C,133 | NZX4V3C | ||
NZX4V3D | NZX4V3D,133 | NZX4V3D | ||
NZX4V7A | NZX4V7A,133 | NZX4V7A | ||
NZX4V7B | NZX4V7B,133 | NZX4V7B | ||
NZX4V7C | NZX4V7C,133 | NZX4V7C | ||
NZX4V7D | NZX4V7D,133 | NZX4V7D | ||
NZX5V1A | NZX5V1A,133 | NZX5V1A | ||
NZX5V1B | NZX5V1B,133 | NZX5V1B | ||
NZX5V1C | NZX5V1C,133 | NZX5V1C | ||
NZX5V1D | NZX5V1D,133 | NZX5V1D | ||
NZX5V6A | NZX5V6A,133 | NZX5V6A | ||
NZX5V6B | NZX5V6B,133 | NZX5V6B | ||
NZX5V6C | NZX5V6C,133 | NZX5V6C | ||
NZX5V6D | NZX5V6D,133 | NZX5V6D | ||
NZX5V6E | NZX5V6E,133 | NZX5V6E | ||
NZX6V2A | NZX6V2A,133 | NZX6V2A | ||
NZX6V2B | NZX6V2B,133 | NZX6V2B | ||
NZX6V2C | NZX6V2C,133 | NZX6V2C | ||
NZX6V2D | NZX6V2D,133 | NZX6V2D | ||
NZX6V2E | NZX6V2E,133 | NZX6V2E | ||
NZX6V8A | NZX6V8A,133 | NZX6V8A | ||
NZX6V8B | NZX6V8B,133 | NZX6V8B | ||
NZX6V8C | NZX6V8C,133 | NZX6V8C | ||
NZX6V8D | NZX6V8D,133 | NZX6V8D | ||
NZX7V5A | NZX7V5A,133 | NZX7V5A | ||
NZX7V5B | NZX7V5B,133 | NZX7V5B | ||
NZX7V5C | NZX7V5C,133 | NZX7V5C | ||
NZX7V5D | NZX7V5D,133 | NZX7V5D | ||
NZX7V5X | NZX7V5X,133 | NZX7V5X | ||
NZX8V2A | NZX8V2A,133 | NZX8V2A | ||
NZX8V2B | NZX8V2B,133 | NZX8V2B | ||
NZX8V2C | NZX8V2C,133 | NZX8V2C | ||
NZX8V2D | NZX8V2D,133 | NZX8V2D | ||
NZX9V1A | NZX9V1A,133 | NZX9V1A | ||
NZX9V1B | NZX9V1B,133 | NZX9V1B | ||
NZX9V1C | NZX9V1C,133 | NZX9V1C | ||
NZX9V1D | NZX9V1D,133 | NZX9V1D | ||
NZX9V1E | NZX9V1E,133 | NZX9V1E |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
NZX_SER | Single Zener diodes | Data sheet | 2017-06-06 |
006aaa152 | Block diagram | Block diagram | 2010-02-10 |
sod027_sv | Simplified outline: SOD27 (ALF2) | Block diagram | 2010-02-12 |
SOD27 | 3D model for products with SOD27package | Design support | 2021-01-28 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD27 | glass, hermetically sealed glass package; axial leaded; 2 leads; 4.25 mm x 1.85 mm body | Package information | 2020-04-21 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOD27 | 3D model for products with SOD27package | Design support | 2021-01-28 |
Ordering, pricing & availability
- NZX10A
- NZX10B
- NZX10C
- NZX10D
- NZX11A
- NZX11B
- NZX11C
- NZX11D
- NZX12A
- NZX12B
- NZX12C
- NZX12D
- NZX12X
- NZX13A
- NZX13B
- NZX13C
- NZX14A
- NZX14B
- NZX14C
- NZX15A
- NZX15B
- NZX15C
- NZX15X
- NZX16A
- NZX16B
- NZX16C
- NZX18A
- NZX18B
- NZX18C
- NZX20A
- NZX20B
- NZX20C
- NZX22A
- NZX22B
- NZX22C
- NZX24A
- NZX24B
- NZX24C
- NZX24X
- NZX27A
- NZX27B
- NZX27C
- NZX27X
- NZX2V1B
- NZX2V4A
- NZX2V4B
- NZX2V7A
- NZX2V7B
- NZX2V7C
- NZX30A
- NZX30B
- NZX30C
- NZX30X
- NZX33A
- NZX33B
- NZX33C
- NZX36A
- NZX36B
- NZX36C
- NZX36X
- NZX3V0A
- NZX3V0B
- NZX3V0C
- NZX3V3A
- NZX3V3B
- NZX3V3C
- NZX3V6A
- NZX3V6B
- NZX3V6C
- NZX3V9A
- NZX3V9B
- NZX3V9C
- NZX4V3A
- NZX4V3B
- NZX4V3C
- NZX4V3D
- NZX4V7A
- NZX4V7B
- NZX4V7C
- NZX4V7D
- NZX5V1A
- NZX5V1B
- NZX5V1C
- NZX5V1D
- NZX5V6A
- NZX5V6B
- NZX5V6C
- NZX5V6D
- NZX5V6E
- NZX6V2A
- NZX6V2B
- NZX6V2C
- NZX6V2D
- NZX6V2E
- NZX6V8A
- NZX6V8B
- NZX6V8C
- NZX6V8D
- NZX7V5A
- NZX7V5B
- NZX7V5C
- NZX7V5D
- NZX7V5X
- NZX8V2A
- NZX8V2B
- NZX8V2C
- NZX8V2D
- NZX9V1A
- NZX9V1B
- NZX9V1C
- NZX9V1D
- NZX9V1E
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.