
PDTA115T series
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTA115TM | PDTA115TM,315 (934058821315) |
Active | E8 |
![]() DFN1006-3 (SOT883) |
SOT883 |
REFLOW_BG-BD-1
|
SOT883_315 |
PDTA115TT | PDTA115TT,215 (934058186215) |
Active | %AC |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
PDTA115TU | PDTA115TU,115 (934058789115) |
Active | %11 |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
Documentation (17)
File name | Title | Type | Date |
---|---|---|---|
PDTA115T_SER | PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = open | Data sheet | 2009-09-21 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
mse199 | Block diagram: PDTA114TE, PDTA114TM, PDTA114TT, PDTA114TU, PDTA115TE, PDTA115TM, PDTA115TT, PDTA115TU, PDTA123TE, PDTA123TM, PDTA123TT, PDTA123TU | Block diagram | 2009-11-04 |
mse223 | Block diagram: PDTA114TE, PDTA114TM, PDTA114TT, PDTA114TU, PDTA115TE, PDTA115TM, PDTA115TT, PDTA115TU, PDTA124TE, PDTA124TM, PDTA124TT, PDTA124TU, PDTA143TE, PDTA143TM, PDTA143TT, PDTA143TU, PDTA144EE, PDTA144EM, PDTA144ET, PDTA144EU, PDTA144TE, PDTA144TM, PDTA144TT, PDTA144TU | Block diagram | 2011-12-29 |
SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1006-3_SOT883_mk | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.