
PDTC123T series
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTC123TM | PDTC123TM,315 (934059931315) |
Active | FB |
![]() DFN1006-3 (SOT883) |
SOT883 |
REFLOW_BG-BD-1
|
SOT883_315 |
PDTC123TT | PDTC123TT,215 (934059941215) |
Active | ZM% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
PDTC123TT,235 (934059941235) |
Active | ZM% | SOT23_235 | ||||
PDTC123TU | PDTC123TU,115 (934059938115) |
Active | %1T |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
Documentation (18)
File name | Title | Type | Date |
---|---|---|---|
PDTC123T_SER | NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | Data sheet | 2018-08-28 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
mse189 | Block diagram: PDTC114TE, PDTC114TM, PDTC114TT, PDTC114TU, PDTC115TE, PDTC115TM, PDTC115TT, PDTC115TU, PDTC123TE, PDTC123TM, PDTC123TT, PDTC123TU, PDTC124TE, PDTC124TM, PDTC124TT, PDTC124TU, PDTC143TE, PDTC143TM, PDTC143TT, PDTC143TU, PDTC144TE, PDTC144TM, PDTC144TT, PDTC144TU | Block diagram | 2009-11-03 |
mse224 | Block diagram: PDTC114TE, PDTC114TM, PDTC114TT, PDTC114TU, PDTC115TE, PDTC115TM, PDTC115TT, PDTC115TU, PDTC123TE, PDTC123TM, PDTC123TT, PDTC123TU, PDTC124TE, PDTC124TM, PDTC124TT, PDTC124TU, PDTC143TE, PDTC143TM, PDTC143TT, PDTC143TU, PDTC144TE, PDTC144TM, PDTC144TT, PDTC144TU, PDTD123TT | Block diagram | 2009-11-03 |
mse246 | Block diagram: PDTC114TE, PDTC114TM, PDTC114TT, PDTC114TU, PDTC115TE, PDTC115TM, PDTC115TT, PDTC115TU, PDTC123TE, PDTC123TM, PDTC123TT, PDTC123TU, PDTC124TE, PDTC124TM, PDTC124TT, PDTC124TU, PDTC143TE, PDTC143TM, PDTC143TT, PDTC143TU, PDTC144TE, PDTC144TM, PDTC144TT, PDTC144TU, PDTD123TT | Block diagram | 2009-11-03 |
SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1006-3_SOT883_mk | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.