PDTD123Y series
NPN 500 mA, 50 V resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhm
500 mA NPN Resistor-Equipped Transistors (RET) family.
Features and benefits
- Built-in bias resistors
- Simplifies circuit design
- 500 mA output current capability
- Reduces component count
- Reduces pick and place costs
- ±10 % resistor ratio tolerance
- AEC-Q101 qualified
Applications
- Digital application in automotive and industrial segment
- Controlling IC inputs
- Cost saving alternative for BC817 series in digital applications
- Switching loads
Parametrics
Type number | Package version | Package name | Size (mm) | IC [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | ||
---|---|---|---|---|---|---|---|---|---|---|---|
PDTD123YQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | 500 | 2.2 | 10 | NPN | 750 | 50 | ||
PDTD123YT | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 500 | 2.2 | 10 | NPN | 250 | 50 | 150 | N |
PDTD123YT-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 10 | 500 | 2.2 | 50 | ||
PDTD123YU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 320 | 10 | 500 | 2.2 | 50 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTD123YQA | PDTD123YQAZ (934069274147) |
Active | 10 00 11 |
DFN1010D-3 (SOT1215) |
SOT1215 |
REFLOW_BG-BD-1
|
SOT1215_147 |
PDTD123YT | PDTD123YT,215 (934058982215) |
Active | %7X |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
PDTD123YT-Q | PDTD123YT-QR (934664808215) |
Active | %7X |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
PDTD123YU | PDTD123YUF (934068343135) |
Active | ZS% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
PDTD123YUX (934068343115) |
Active | ZS% | SOT323_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PDTD123YQA | PDTD123YQAZ | PDTD123YQA | ||
PDTD123YT | PDTD123YT,215 | PDTD123YT | ||
PDTD123YT-Q | PDTD123YT-QR | PDTD123YT-Q | ||
PDTD123YU | PDTD123YUF | PDTD123YU | ||
PDTD123YU | PDTD123YUX | PDTD123YU |
Documentation (15)
File name | Title | Type | Date |
---|---|---|---|
PDTD123Y_SER | NPN 500 mA, 50 V resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhm | Data sheet | 2009-11-26 |
mse185 | Block diagram: PDTD113ET, PDTD123ET, PDTD123YT | Block diagram | 2009-11-04 |
SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1010D-3_SOT1215_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT1215 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Package information | 2022-05-27 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.