PESD5V0L2UU; PESD6V0L2UU
Parametrics
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD6V0L2UU | SC-70 | 2 | Unidirectional | 6 | 34 | 30 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD6V0L2UU | PESD6V0L2UU,115 (934062752115) |
Active | H2% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD6V0L2UU | PESD6V0L2UU,115 | PESD6V0L2UU |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
PESD5V0L2UU_PESD6V0L2UU | Low capacitance unidirectional ESD protection diodes | Data sheet | 2023-04-13 |
006aaa154 | Block diagram: BZB84-B10, BZB84-B11, BZB84-B12, BZB84-B13, BZB84-B15, BZB84-B16, BZB84-B18, BZB84-B20, BZB84-B22, BZB84-B24, BZB84-B27, BZB84-B2V4, BZB84-B2V7, BZB84-B30, BZB84-B33, BZB84-B36, BZB84-B39, BZB84-B3V0, BZB84-B3V3, BZB84-B3V6, BZB84-B3V9, BZB84-B43, BZB84-B47, BZB84-B4V3, BZB84-B4V7, BZB84-B51, BZB84-B56, BZB84-B5V1, BZB84-B5V6, BZB84-B62, BZB84-B68, BZB84-B6V2, BZB84-B6V8, BZB84-B75, BZB84-B7V5, BZB84-B8V2, BZB84-B9V1, BZB84-C10, BZB84-C11, BZB84-C12, BZB84-C13, BZB84-C15, BZB84-C16, BZB84-C18, BZB84-C20, BZB84-C22, BZB84-C24, BZB84-C27, BZB84-C2V4, BZB84-C2V7, BZB84-C30, BZB84-C33, BZB84-C36, BZB84-C39, BZB84-C3V0, BZB84-C3V3, BZB84-C3V6, BZB84-C3V9, BZB84-C43, BZB84-C47, BZB84-C4V3, BZB84-C4V7, BZB84-C51, BZB84-C56, BZB84-C5V1, BZB84-C5V6, BZB84-C62, BZB84-C68, BZB84-C6V2, BZB84-C6V8, BZB84-C75, BZB84-C7V5, BZB84-C8V2, BZB84-C9V1, MMBZ12VAL, MMBZ15VAL, MMBZ18VAL, MMBZ20VAL, MMBZ27VAL, MMBZ33VAL, PESD36VS2UT, PESD5V0L2UU, PESD5V0X1BQ, PESD5V0X1BT, PESD6V0L2UU | Block diagram | 2009-11-03 |
sot323_sv | Simplified outline: SOT323 | Block diagram | 2009-11-04 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.