PMST6428; PMST6429
NPN general purpose transistors
NPN transistor in an SC-70; SOT323 plastic package.
Features and benefits
Low current (max. 100 mA)
Low voltage (max. 50 V).
AEC-Q101 qualified
Applications
General purpose switching and amplification in e.g. telephony and professional communication equipment.
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMST6428 | PMST6428,115 (934030870115) |
Active | %1K |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
PMST6428,135 (934030870135) |
Active | %1K | SOT323_135 | ||||
PMST6429 | PMST6429,115 (934051660115) |
Active | %1L |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMST6428 | PMST6428,115 | PMST6428 | ||
PMST6428 | PMST6428,135 | PMST6428 | ||
PMST6429 | PMST6429,115 | PMST6429 |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
PMST6428_6429 | NPN general purpose transistors | Data sheet | 1999-04-21 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.