
PZUxBA series
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PZU10B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.99 | 5 | 2% | 9.77 | 10.21 | 200 | 490 | 40 | 150 | single | |
PZU10BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 10 | 5 | 5% | 9.45 | 10.55 | 200 | 490 | 40 | 150 | single | |
PZU11B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 10.99 | 5 | 2% | 10.76 | 11.22 | 200 | 490 | 40 | 150 | single | |
PZU11BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11 | 5 | 5% | 10.44 | 11.56 | 200 | 490 | 40 | 150 | single | |
PZU12B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11.99 | 5 | 2% | 11.74 | 12.24 | 200 | 490 | 40 | 150 | single | |
PZU12BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 12.01 | 5 | 5% | 11.42 | 12.6 | 200 | 490 | 40 | 150 | single | |
PZU13B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 13.2 | 5 | 2% | 12.91 | 13.49 | 200 | 490 | 40 | 150 | single | |
PZU13BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 13.215 | 5 | 5% | 12.47 | 13.96 | 200 | 490 | 40 | 150 | single | |
PZU14B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 14 | 5 | 2% | 13.7 | 14.3 | 200 | 490 | 40 | 150 | single | |
PZU15B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 14.66 | 5 | 2% | 14.34 | 14.98 | 200 | 490 | 40 | 150 | single | |
PZU15BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 14.68 | 5 | 5% | 13.84 | 15.52 | 200 | 490 | 40 | 150 | single | |
PZU16B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16.18 | 5 | 2% | 15.85 | 16.51 | 200 | 490 | 40 | 150 | single | |
PZU16BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16.23 | 5 | 5% | 15.37 | 17.09 | 200 | 490 | 40 | 150 | single | |
PZU18B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 17.955 | 5 | 2% | 17.56 | 18.35 | 200 | 490 | 40 | 150 | single | |
PZU18BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 17.985 | 5 | 5% | 16.94 | 19.03 | 200 | 490 | 40 | 150 | single | |
PZU2.4BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.45 | 5 | 5% | 2.3 | 2.6 | 200 | 490 | 40 | 150 | single | |
PZU2.7B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.775 | 5 | 2% | 2.65 | 2.9 | 200 | 490 | 40 | 150 | single | |
PZU2.7BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.7 | 5 | 5% | 2.5 | 2.9 | 200 | 490 | 40 | 150 | single | |
PZU20B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 19.955 | 5 | 2% | 19.52 | 20.39 | 200 | 490 | 40 | 150 | single | |
PZU20BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 19.97 | 5 | 5% | 18.86 | 21.08 | 200 | 490 | 40 | 150 | single | |
PZU22B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 22.005 | 5 | 2% | 21.54 | 22.47 | 200 | 490 | 40 | 150 | single | |
PZU22BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 22.025 | 5 | 5% | 20.88 | 23.17 | 200 | 490 | 40 | 150 | single | |
PZU24B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 24.25 | 5 | 2% | 23.72 | 24.78 | 200 | 490 | 40 | 150 | single | N |
PZU24BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 24.25 | 5 | 5% | 22.93 | 25.57 | 200 | 490 | 40 | 150 | single | |
PZU27BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 27 | 5 | 5% | 25.1 | 28.9 | 200 | 490 | 40 | 150 | single | |
PZU3.0B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.075 | 5 | 2% | 2.95 | 3.2 | 200 | 490 | 40 | 150 | single | |
PZU3.0BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3 | 5 | 5% | 2.8 | 3.2 | 200 | 490 | 40 | 150 | single | |
PZU3.3B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.375 | 5 | 2% | 3.25 | 3.5 | 200 | 490 | 40 | 150 | single | |
PZU3.3BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.3 | 5 | 5% | 3.1 | 3.5 | 200 | 490 | 40 | 150 | single | |
PZU3.6B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.675 | 5 | 2% | 3.55 | 3.8 | 200 | 490 | 40 | 150 | single | |
PZU3.6BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.6 | 5 | 5% | 3.4 | 3.8 | 200 | 490 | 40 | 150 | single | |
PZU3.9B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.985 | 5 | 2% | 3.87 | 4.1 | 200 | 490 | 40 | 150 | single | |
PZU3.9BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.9 | 5 | 5% | 3.7 | 4.1 | 200 | 490 | 40 | 150 | single | |
PZU30BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 30 | 5 | 5% | 28 | 32 | 200 | 490 | 40 | 150 | single | |
PZU33BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 33 | 5 | 5% | 31 | 35 | 200 | 490 | 40 | 150 | single | |
PZU36BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 36 | 5 | 5% | 34 | 38 | 200 | 490 | 40 | 150 | single | |
PZU4.3B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.245 | 5 | 2% | 4.15 | 4.34 | 200 | 490 | 40 | 150 | single | |
PZU4.3BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.245 | 5 | 5% | 4.01 | 4.48 | 200 | 490 | 40 | 150 | single | |
PZU4.7B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.65 | 5 | 2% | 4.55 | 4.75 | 200 | 490 | 40 | 150 | single | |
PZU4.7BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.66 | 5 | 5% | 4.42 | 4.9 | 200 | 490 | 40 | 150 | single | |
PZU5.1B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.09 | 5 | 2% | 4.98 | 5.2 | 200 | 490 | 40 | 150 | single | |
PZU5.1BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.105 | 5 | 5% | 4.84 | 5.37 | 200 | 490 | 40 | 150 | single | |
PZU5.6B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.61 | 5 | 2% | 5.49 | 5.73 | 200 | 490 | 40 | 150 | single | |
PZU5.6BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.615 | 5 | 5% | 5.31 | 5.92 | 200 | 490 | 40 | 150 | single | |
PZU6.2B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.195 | 5 | 2% | 6.06 | 6.33 | 200 | 490 | 40 | 150 | single | |
PZU6.2BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.195 | 5 | 5% | 5.86 | 6.53 | 200 | 490 | 40 | 150 | single | |
PZU6.8B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.79 | 5 | 2% | 6.65 | 6.93 | 200 | 490 | 40 | 150 | single | |
PZU6.8BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.805 | 5 | 5% | 6.47 | 7.14 | 200 | 490 | 40 | 150 | single | |
PZU7.5B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.44 | 5 | 2% | 7.28 | 7.6 | 200 | 490 | 40 | 150 | single | |
PZU7.5BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.45 | 5 | 5% | 7.06 | 7.84 | 200 | 490 | 40 | 150 | single | |
PZU8.2B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.19 | 5 | 2% | 8.02 | 8.36 | 200 | 490 | 40 | 150 | single | |
PZU8.2BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.2 | 5 | 5% | 7.76 | 8.64 | 200 | 490 | 40 | 150 | single | |
PZU9.1B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.04 | 5 | 2% | 8.85 | 9.23 | 200 | 490 | 40 | 150 | single | |
PZU9.1BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.055 | 5 | 5% | 8.56 | 9.55 | 200 | 490 | 40 | 150 | single |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PZU10B1A | PZU10B1A/DG,115 (934062617115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU10B1A,115 (934062328115) |
Discontinued / End-of-life | VB | SOD323_115 | ||||
PZU10B3A | PZU10B3A/DG,115 (934062619115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU10B3A,115 (934062331115) |
Discontinued / End-of-life | VD | SOD323_115 | ||||
PZU11B1A | PZU11B1A/DG,115 (934062622115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU11B1A,115 (934062333115) |
Withdrawn / End-of-life | VF | SOD323_115 | ||||
PZU11B3A | PZU11B3A/DG,115 (934062624115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU11B3A,115 (934062335115) |
Discontinued / End-of-life | VH | SOD323_115 | ||||
PZU12B1A | PZU12B1A/DG,115 (934062626115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU12B1A,115 (934062337115) |
Discontinued / End-of-life | VL | SOD323_115 | ||||
PZU12B3A | PZU12B3A/DG,115 (934062628115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU12B3A,115 (934062339115) |
Discontinued / End-of-life | VN | SOD323_115 | ||||
PZU13B1A | PZU13B1A/DG,115 (934062631115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU13B1A,115 (934062342115) |
Discontinued / End-of-life | VR | SOD323_115 | ||||
PZU13B3A | PZU13B3A/DG,115 (934062633115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU13B3A,115 (934062344115) |
Discontinued / End-of-life | VT | SOD323_115 | ||||
PZU15B1A | PZU15B1A/DG,115 (934062636115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU15B1A,115 (934062347115) |
Discontinued / End-of-life | VW | SOD323_115 | ||||
PZU15B3A | PZU15B3A/DG,115 (934062638115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU15B3A,115 (934062349115) |
Discontinued / End-of-life | VY | SOD323_115 | ||||
PZU16B1A | PZU16B1A/DG,115 (934062641115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU16B1A,115 (934062352115) |
Discontinued / End-of-life | X1 | SOD323_115 | ||||
PZU16B3A | PZU16B3A/DG,115 (934062643115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU16B3A,115 (934062354115) |
Discontinued / End-of-life | X3 | SOD323_115 | ||||
PZU18B1A | PZU18B1A/DG,115 (934062645115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU18B1A,115 (934062379115) |
Discontinued / End-of-life | X5 | SOD323_115 | ||||
PZU18B3A | PZU18B3A/DG,115 (934062647115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU18B3A,115 (934062382115) |
Discontinued / End-of-life | X7 | SOD323_115 | ||||
PZU2.7B1A | PZU2.7B1A/DG,115 (934062651115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU2.7B1A,115 (934062385115) |
Withdrawn / End-of-life | XA | SOD323_115 | ||||
PZU20B1A | PZU20B1A/DG,115 (934062654115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU20B1A,115 (934062388115) |
Discontinued / End-of-life | XD | SOD323_115 | ||||
PZU20B3A | PZU20B3A/DG,115 (934062656115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU20B3A,115 (934062391115) |
Discontinued / End-of-life | XF | SOD323_115 | ||||
PZU22B1A | PZU22B1A/DG,115 (934062658115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU22B1A,115 (934062393115) |
Discontinued / End-of-life | XH | SOD323_115 | ||||
PZU22B3A | PZU22B3A/DG,115 (934062661115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU22B3A,115 (934062395115) |
Withdrawn / End-of-life | XL | SOD323_115 | ||||
PZU24B1A | PZU24B1A/DG,115 (934062663115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU24B1A,115 (934062397115) |
Withdrawn / End-of-life | XN | SOD323_115 | ||||
PZU24B3A | PZU24B3A/DG,115 (934062665115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU24B3A,115 (934062465115) |
Withdrawn / End-of-life | XR | SOD323_115 | ||||
PZU3.0B1A | PZU3.0B1A/DG,115 (934062668115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU3.0B1A,115 (934062468115) |
Discontinued / End-of-life | XU | SOD323_115 | ||||
PZU3.3B1A | PZU3.3B1A/DG,115 (934062672115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU3.3B1A,115 (934062472115) |
Discontinued / End-of-life | XX | SOD323_115 | ||||
PZU3.6B1A | PZU3.6B1A/DG,115 (934062675115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU3.6B1A,115 (934062475115) |
Withdrawn / End-of-life | MC | SOD323_115 | ||||
PZU3.9B1A | PZU3.9B1A/DG,115 (934062678115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU3.9B1A,115 (934062478115) |
Discontinued / End-of-life | MF | SOD323_115 | ||||
PZU4.3B1A | PZU4.3B1A/DG,115 (934062685115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU4.3B1A,115 (934062605115) |
Withdrawn / End-of-life | MN | SOD323_115 | ||||
PZU4.3B3A | PZU4.3B3A/DG,115 (934062687115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU4.3B3A,115 (934062607115) |
Discontinued / End-of-life | MR | SOD323_115 | ||||
PZU4.7B1A | PZU4.7B1A/DG,115 (934062689115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU4.7B1A,115 (934062609115) |
Discontinued / End-of-life | MT | SOD323_115 | ||||
PZU4.7B3A | PZU4.7B3A/DG,115 (934062692115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU4.7B3A,115 (934062612115) |
Discontinued / End-of-life | MV | SOD323_115 | ||||
PZU4.7B3A,117 (934062612117) |
Obsolete | MV | Not available | ||||
PZU5.1B1A | PZU5.1B1A/DG,115 (934062694115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU5.1B1A,115 (934062776115) |
Discontinued / End-of-life | MX | SOD323_115 | ||||
PZU5.1B3A | PZU5.1B3A/DG,115 (934062696115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU5.1B3A,115 (934062778115) |
Discontinued / End-of-life | MZ | SOD323_115 | ||||
PZU5.6B1A | PZU5.6B1A/DG,115 (934062698115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU5.6B1A,115 (934062781115) |
Discontinued / End-of-life | LG | SOD323_115 | ||||
PZU5.6B3A | PZU5.6B3A/DG,115 (934062701115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU5.6B3A,115 (934062783115) |
Discontinued / End-of-life | LK | SOD323_115 | ||||
PZU6.2B1A | PZU6.2B1A/DG,115 (934062703115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU6.2B1A,115 (934062785115) |
Withdrawn / End-of-life | LM | SOD323_115 | ||||
PZU6.2B3A | PZU6.2B3A/DG,115 (934062705115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU6.2B3A,115 (934062787115) |
Discontinued / End-of-life | LP | SOD323_115 | ||||
PZU6.8B1A | PZU6.8B1A/DG,115 (934062707115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU6.8B1A,115 (934062789115) |
Discontinued / End-of-life | LS | SOD323_115 | ||||
PZU6.8B3A | PZU6.8B3A/DG,115 (934062709115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU6.8B3A,115 (934062792115) |
Discontinued / End-of-life | LU | SOD323_115 | ||||
PZU7.5B1A | PZU7.5B1A/DG,115 (934062712115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU7.5B1A,115 (934062794115) |
Discontinued / End-of-life | LW | SOD323_115 | ||||
PZU7.5B3A | PZU7.5B3A/DG,115 (934062714115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU7.5B3A,115 (934062796115) |
Discontinued / End-of-life | LY | SOD323_115 | ||||
PZU8.2B1A | PZU8.2B1A/DG,115 (934062716115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU8.2B1A,115 (934062798115) |
Discontinued / End-of-life | CR | SOD323_115 | ||||
PZU8.2B3A | PZU8.2B3A/DG,115 (934062718115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU8.2B3A,115 (934062801115) |
Discontinued / End-of-life | CT | SOD323_115 | ||||
PZU9.1B1A | PZU9.1B1A/DG,115 (934062721115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU9.1B1A,115 (934062803115) |
Withdrawn / End-of-life | CV | SOD323_115 | ||||
PZU9.1B3A | PZU9.1B3A/DG,115 (934062723115) |
Obsolete |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 | |
PZU9.1B3A,115 (934062805115) |
Discontinued / End-of-life | CX | SOD323_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PZU10B2A | PZU10B2A,115 | PZU10B2A |
|
![]() |
PZU10BA | PZU10BA,115 | PZU10BA |
|
![]() |
PZU11B2A | PZU11B2A,115 | PZU11B2A |
|
![]() |
PZU11BA | PZU11BA,115 | PZU11BA |
|
![]() |
PZU12B2A | PZU12B2A,115 | PZU12B2A |
|
![]() |
PZU12B2A | PZU12B2AZ | PZU12B2A |
|
![]() |
PZU12BA | PZU12BA,115 | PZU12BA |
|
![]() |
PZU13B2A | PZU13B2A,115 | PZU13B2A |
|
![]() |
PZU13BA | PZU13BA,115 | PZU13BA |
|
![]() |
PZU14B2A | PZU14B2A,115 | PZU14B2A |
|
![]() |
PZU14B2A | PZU14B2AF | PZU14B2A |
|
![]() |
PZU15B2A | PZU15B2A,115 | PZU15B2A |
|
![]() |
PZU15BA | PZU15BA,115 | PZU15BA |
|
![]() |
PZU16B2A | PZU16B2A,115 | PZU16B2A |
|
![]() |
PZU16BA | PZU16BA,115 | PZU16BA |
|
![]() |
PZU18B2A | PZU18B2A,115 | PZU18B2A |
|
![]() |
PZU18BA | PZU18BA,115 | PZU18BA |
|
![]() |
PZU2.4BA | PZU2.4BA,115 | PZU2.4BA |
|
![]() |
PZU2.7B2A | PZU2.7B2A,115 | PZU2.7B2A |
|
![]() |
PZU2.7BA | PZU2.7BA,115 | PZU2.7BA |
|
![]() |
PZU20B2A | PZU20B2A,115 | PZU20B2A |
|
![]() |
PZU20BA | PZU20BA,115 | PZU20BA |
|
![]() |
PZU22B2A | PZU22B2A,115 | PZU22B2A |
|
![]() |
PZU22BA | PZU22BA,115 | PZU22BA |
|
![]() |
PZU24B2A | PZU24B2A,115 | PZU24B2A |
|
![]() |
PZU24BA | PZU24BA,115 | PZU24BA |
|
![]() |
PZU27BA | PZU27BA,115 | PZU27BA |
|
![]() |
PZU3.0B2A | PZU3.0B2A,115 | PZU3.0B2A |
|
![]() |
PZU3.0BA | PZU3.0BA,115 | PZU3.0BA |
|
![]() |
PZU3.3B2A | PZU3.3B2A,115 | PZU3.3B2A |
|
![]() |
PZU3.3BA | PZU3.3BA,115 | PZU3.3BA |
|
![]() |
PZU3.6B2A | PZU3.6B2A,115 | PZU3.6B2A |
|
![]() |
PZU3.6BA | PZU3.6BA,115 | PZU3.6BA |
|
![]() |
PZU3.9B2A | PZU3.9B2A,115 | PZU3.9B2A |
|
![]() |
PZU3.9BA | PZU3.9BA,115 | PZU3.9BA |
|
![]() |
PZU30BA | PZU30BA,115 | PZU30BA |
|
![]() |
PZU33BA | PZU33BA,115 | PZU33BA |
|
![]() |
PZU36BA | PZU36BA,115 | PZU36BA |
|
![]() |
PZU4.3B2A | PZU4.3B2A,115 | PZU4.3B2A |
|
![]() |
PZU4.3BA | PZU4.3BA,115 | PZU4.3BA |
|
![]() |
PZU4.7B2A | PZU4.7B2A,115 | PZU4.7B2A |
|
![]() |
PZU4.7BA | PZU4.7BA,115 | PZU4.7BA |
|
![]() |
PZU5.1B2A | PZU5.1B2A,115 | PZU5.1B2A |
|
![]() |
PZU5.1BA | PZU5.1BA,115 | PZU5.1BA |
|
![]() |
PZU5.6B2A | PZU5.6B2A,115 | PZU5.6B2A |
|
![]() |
PZU5.6BA | PZU5.6BA,115 | PZU5.6BA |
|
![]() |
PZU6.2B2A | PZU6.2B2A,115 | PZU6.2B2A |
|
![]() |
PZU6.2BA | PZU6.2BA,115 | PZU6.2BA |
|
![]() |
PZU6.8B2A | PZU6.8B2A,115 | PZU6.8B2A |
|
![]() |
PZU6.8BA | PZU6.8BA,115 | PZU6.8BA |
|
![]() |
PZU7.5B2A | PZU7.5B2A,115 | PZU7.5B2A |
|
![]() |
PZU7.5BA | PZU7.5BA,115 | PZU7.5BA |
|
![]() |
PZU8.2B2A | PZU8.2B2A,115 | PZU8.2B2A |
|
![]() |
PZU8.2BA | PZU8.2BA,115 | PZU8.2BA |
|
![]() |
PZU9.1B2A | PZU9.1B2A,115 | PZU9.1B2A |
|
![]() |
PZU9.1BA | PZU9.1BA,115 | PZU9.1BA |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PZU10B1A | PZU10B1A/DG,115 | PZU10B1A |
|
![]() |
PZU10B1A | PZU10B1A,115 | PZU10B1A |
|
![]() |
PZU10B3A | PZU10B3A/DG,115 | PZU10B3A |
|
![]() |
PZU10B3A | PZU10B3A,115 | PZU10B3A |
|
![]() |
PZU11B1A | PZU11B1A/DG,115 | PZU11B1A |
|
![]() |
PZU11B1A | PZU11B1A,115 | PZU11B1A |
|
![]() |
PZU11B3A | PZU11B3A/DG,115 | PZU11B3A |
|
![]() |
PZU11B3A | PZU11B3A,115 | PZU11B3A |
|
![]() |
PZU12B1A | PZU12B1A/DG,115 | PZU12B1A |
|
![]() |
PZU12B1A | PZU12B1A,115 | PZU12B1A |
|
![]() |
PZU12B3A | PZU12B3A/DG,115 | PZU12B3A |
|
![]() |
PZU12B3A | PZU12B3A,115 | PZU12B3A |
|
![]() |
PZU13B1A | PZU13B1A/DG,115 | PZU13B1A |
|
![]() |
PZU13B1A | PZU13B1A,115 | PZU13B1A |
|
![]() |
PZU13B3A | PZU13B3A/DG,115 | PZU13B3A |
|
![]() |
PZU13B3A | PZU13B3A,115 | PZU13B3A |
|
![]() |
PZU15B1A | PZU15B1A/DG,115 | PZU15B1A |
|
![]() |
PZU15B1A | PZU15B1A,115 | PZU15B1A |
|
![]() |
PZU15B3A | PZU15B3A/DG,115 | PZU15B3A |
|
![]() |
PZU15B3A | PZU15B3A,115 | PZU15B3A |
|
![]() |
PZU16B1A | PZU16B1A/DG,115 | PZU16B1A |
|
![]() |
PZU16B1A | PZU16B1A,115 | PZU16B1A |
|
![]() |
PZU16B3A | PZU16B3A/DG,115 | PZU16B3A |
|
![]() |
PZU16B3A | PZU16B3A,115 | PZU16B3A |
|
![]() |
PZU18B1A | PZU18B1A/DG,115 | PZU18B1A |
|
![]() |
PZU18B1A | PZU18B1A,115 | PZU18B1A |
|
![]() |
PZU18B3A | PZU18B3A/DG,115 | PZU18B3A |
|
![]() |
PZU18B3A | PZU18B3A,115 | PZU18B3A |
|
![]() |
PZU2.7B1A | PZU2.7B1A/DG,115 | PZU2.7B1A |
|
![]() |
PZU2.7B1A | PZU2.7B1A,115 | PZU2.7B1A |
|
![]() |
PZU20B1A | PZU20B1A/DG,115 | PZU20B1A |
|
![]() |
PZU20B1A | PZU20B1A,115 | PZU20B1A |
|
![]() |
PZU20B3A | PZU20B3A/DG,115 | PZU20B3A |
|
![]() |
PZU20B3A | PZU20B3A,115 | PZU20B3A |
|
![]() |
PZU22B1A | PZU22B1A/DG,115 | PZU22B1A |
|
![]() |
PZU22B1A | PZU22B1A,115 | PZU22B1A |
|
![]() |
PZU22B3A | PZU22B3A/DG,115 | PZU22B3A |
|
![]() |
PZU22B3A | PZU22B3A,115 | PZU22B3A |
|
![]() |
PZU24B1A | PZU24B1A/DG,115 | PZU24B1A |
|
![]() |
PZU24B1A | PZU24B1A,115 | PZU24B1A |
|
![]() |
PZU24B3A | PZU24B3A/DG,115 | PZU24B3A |
|
![]() |
PZU24B3A | PZU24B3A,115 | PZU24B3A |
|
![]() |
PZU3.0B1A | PZU3.0B1A/DG,115 | PZU3.0B1A |
|
![]() |
PZU3.0B1A | PZU3.0B1A,115 | PZU3.0B1A |
|
![]() |
PZU3.3B1A | PZU3.3B1A/DG,115 | PZU3.3B1A |
|
![]() |
PZU3.3B1A | PZU3.3B1A,115 | PZU3.3B1A |
|
![]() |
PZU3.6B1A | PZU3.6B1A/DG,115 | PZU3.6B1A |
|
![]() |
PZU3.6B1A | PZU3.6B1A,115 | PZU3.6B1A |
|
![]() |
PZU3.9B1A | PZU3.9B1A/DG,115 | PZU3.9B1A |
|
![]() |
PZU3.9B1A | PZU3.9B1A,115 | PZU3.9B1A |
|
![]() |
PZU4.3B1A | PZU4.3B1A/DG,115 | PZU4.3B1A |
|
![]() |
PZU4.3B1A | PZU4.3B1A,115 | PZU4.3B1A |
|
![]() |
PZU4.3B3A | PZU4.3B3A/DG,115 | PZU4.3B3A |
|
![]() |
PZU4.3B3A | PZU4.3B3A,115 | PZU4.3B3A |
|
![]() |
PZU4.7B1A | PZU4.7B1A/DG,115 | PZU4.7B1A |
|
![]() |
PZU4.7B1A | PZU4.7B1A,115 | PZU4.7B1A |
|
![]() |
PZU4.7B3A | PZU4.7B3A/DG,115 | PZU4.7B3A |
|
![]() |
PZU4.7B3A | PZU4.7B3A,115 | PZU4.7B3A |
|
![]() |
PZU4.7B3A | PZU4.7B3A,117 | PZU4.7B3A |
|
![]() |
PZU5.1B1A | PZU5.1B1A/DG,115 | PZU5.1B1A |
|
![]() |
PZU5.1B1A | PZU5.1B1A,115 | PZU5.1B1A |
|
![]() |
PZU5.1B3A | PZU5.1B3A/DG,115 | PZU5.1B3A |
|
![]() |
PZU5.1B3A | PZU5.1B3A,115 | PZU5.1B3A |
|
![]() |
PZU5.6B1A | PZU5.6B1A/DG,115 | PZU5.6B1A |
|
![]() |
PZU5.6B1A | PZU5.6B1A,115 | PZU5.6B1A |
|
![]() |
PZU5.6B3A | PZU5.6B3A/DG,115 | PZU5.6B3A |
|
![]() |
PZU5.6B3A | PZU5.6B3A,115 | PZU5.6B3A |
|
![]() |
PZU6.2B1A | PZU6.2B1A/DG,115 | PZU6.2B1A |
|
![]() |
PZU6.2B1A | PZU6.2B1A,115 | PZU6.2B1A |
|
![]() |
PZU6.2B3A | PZU6.2B3A/DG,115 | PZU6.2B3A |
|
![]() |
PZU6.2B3A | PZU6.2B3A,115 | PZU6.2B3A |
|
![]() |
PZU6.8B1A | PZU6.8B1A/DG,115 | PZU6.8B1A |
|
![]() |
PZU6.8B1A | PZU6.8B1A,115 | PZU6.8B1A |
|
![]() |
PZU6.8B3A | PZU6.8B3A/DG,115 | PZU6.8B3A |
|
![]() |
PZU6.8B3A | PZU6.8B3A,115 | PZU6.8B3A |
|
![]() |
PZU7.5B1A | PZU7.5B1A/DG,115 | PZU7.5B1A |
|
![]() |
PZU7.5B1A | PZU7.5B1A,115 | PZU7.5B1A |
|
![]() |
PZU7.5B3A | PZU7.5B3A/DG,115 | PZU7.5B3A |
|
![]() |
PZU7.5B3A | PZU7.5B3A,115 | PZU7.5B3A |
|
![]() |
PZU8.2B1A | PZU8.2B1A/DG,115 | PZU8.2B1A |
|
![]() |
PZU8.2B1A | PZU8.2B1A,115 | PZU8.2B1A |
|
![]() |
PZU8.2B3A | PZU8.2B3A/DG,115 | PZU8.2B3A |
|
![]() |
PZU8.2B3A | PZU8.2B3A,115 | PZU8.2B3A |
|
![]() |
PZU9.1B1A | PZU9.1B1A/DG,115 | PZU9.1B1A |
|
![]() |
PZU9.1B1A | PZU9.1B1A,115 | PZU9.1B1A |
|
![]() |
PZU9.1B3A | PZU9.1B3A/DG,115 | PZU9.1B3A |
|
![]() |
PZU9.1B3A | PZU9.1B3A,115 | PZU9.1B3A |
|
![]() |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
PZUXBA_SER | Zener voltage regulator diodes | Data sheet | 2024-08-16 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
006aaa152 | Block diagram | Block diagram | 2010-02-10 |
sod323_sv | Simplified outline: SOD323 | Block diagram | 2009-11-03 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD323_mk | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
Ordering, pricing & availability
- PZU10B1A
- PZU10B2A
- PZU10B3A
- PZU10BA
- PZU11B1A
- PZU11B2A
- PZU11B3A
- PZU11BA
- PZU12B1A
- PZU12B2A
- PZU12B3A
- PZU12BA
- PZU13B1A
- PZU13B2A
- PZU13B3A
- PZU13BA
- PZU14B2A
- PZU15B1A
- PZU15B2A
- PZU15B3A
- PZU15BA
- PZU16B1A
- PZU16B2A
- PZU16B3A
- PZU16BA
- PZU18B1A
- PZU18B2A
- PZU18B3A
- PZU18BA
- PZU2.4BA
- PZU2.7B1A
- PZU2.7B2A
- PZU2.7BA
- PZU20B1A
- PZU20B2A
- PZU20B3A
- PZU20BA
- PZU22B1A
- PZU22B2A
- PZU22B3A
- PZU22BA
- PZU24B1A
- PZU24B2A
- PZU24B3A
- PZU24BA
- PZU27BA
- PZU3.0B1A
- PZU3.0B2A
- PZU3.0BA
- PZU3.3B1A
- PZU3.3B2A
- PZU3.3BA
- PZU3.6B1A
- PZU3.6B2A
- PZU3.6BA
- PZU3.9B1A
- PZU3.9B2A
- PZU3.9BA
- PZU30BA
- PZU33BA
- PZU36BA
- PZU4.3B1A
- PZU4.3B2A
- PZU4.3B3A
- PZU4.3BA
- PZU4.7B1A
- PZU4.7B2A
- PZU4.7B3A
- PZU4.7BA
- PZU5.1B1A
- PZU5.1B2A
- PZU5.1B3A
- PZU5.1BA
- PZU5.6B1A
- PZU5.6B2A
- PZU5.6B3A
- PZU5.6BA
- PZU6.2B1A
- PZU6.2B2A
- PZU6.2B3A
- PZU6.2BA
- PZU6.8B1A
- PZU6.8B2A
- PZU6.8B3A
- PZU6.8BA
- PZU7.5B1A
- PZU7.5B2A
- PZU7.5B3A
- PZU7.5BA
- PZU8.2B1A
- PZU8.2B2A
- PZU8.2B3A
- PZU8.2BA
- PZU9.1B1A
- PZU9.1B2A
- PZU9.1B3A
- PZU9.1BA
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.