- Bi-directional voltage translation with no direction pin
- One pass transistor per channel plus reference channels
- Level translation is achieved by a pass transistor and external pull-up resistors
- Intended for push-pull and open-drain interfaces (I2C)
Key features and benefits
- Complete Family – comprising of 1, 2, 4 and 8-channel level translators
- Easy to Use – Dual supply translating transceiver family
- Bi-directional auto-sensing voltage translation – no direction pin required
- Dual wide voltage supply range from 0.95 V to 5.0 V
- High speed Up translation
- ≤ 100 MHz; CL = 30 pF
- ≤ 40 MHz; CL = 50 pF
- High speed Down translation
- ≥ 100 MHz; CL = 30 pF
- ≤ 40 MHz; CL = 50 pF
- Support hot insertion
- Low RON provides less signal distortion
- Low standby current
- 5 V tolerant I/O pins to support TTL
- High-impedance I/O pins for EN = Low
- Flow-through pinout for easy PCB trace routing
- Multiple pin-compatible package options
- Specified from -40 °C to +125 °C
Key applications
- Open-drain applications
- I2C Bus, SMBus
- PMBus
- UARTs, HDMI, 1-wire sensor Bus
- GPIO and other telecom infrastructure
- Bluetooth headsets
- Mobile and computing
- Communications systems
- Enterprise Systems
- Automotive
Parametric search
![](/.resources/nexperia-theme/images/ps/ajax-loader.gif)
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
LSF0102DC-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0102DP-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0108BQ-Q100 | 8-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0108PW-Q100 | 8-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0204GU12-Q100 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0204PW-Q100 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0101GW-Q100 | 1-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
LSF0102DC-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0102DP-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0108BQ-Q100 | 8-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0108PW-Q100 | 8-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0204GU12-Q100 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0204PW-Q100 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0101GW-Q100 | 1-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (4)
File name | Title | Type | Date |
---|---|---|---|
LSF0102_Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Data sheet | 2024-06-25 |
LSF0108_Q100 | 8-bit bidirectional multi-voltage level translator; open-drain; push-pull | Data sheet | 2024-07-25 |
LSF0204_Q100 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | Data sheet | 2024-07-25 |
LSF0101_Q100 | 1-bit bidirectional multi-voltage level translator; open-drain; push-pull | Data sheet | 2024-07-25 |