Features and benefits
- Offers a true Schmitt trigger at all inputs.
- Strong immunity to noise and slow edges
- 5 ns typical propagation delay
- Low power consumption typical Icc = 100nA
- Typical input leakage current (II ) of ±100 nA
- ±7.8 mA output drive at 6 V
Applications
- Automotive
- Industrial
- Consumer electronics
- Computer peripherals
- Communications
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74HCS595PW | 8-bit shift register with Schmitt-trigger inputs and 3-state output registers | Production | |
74HCS595BQ | 8-bit shift register with Schmitt-trigger inputs and 3-state output registers | Production | |
74HCS595D | 8-bit shift register with Schmitt-trigger inputs and 3-state output registers | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
SOT403-1_mk.png | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.