Key features and benefits:
- Package with lowest internal parasitics to allow for the maximum signal integrity
- Small package to allow compact system design
- DFN1006LD-3 package for dual line protection in the same footprint as the single line DFN1006LD-2 package
- Qualified according to AEC-Q101
- Up to 15 Ghz bandwidth at -0.3 dB
- Side wettable flanks for AOI options available in single and dual line configurations
Key applications:
- Ultra high-speed data lines such as USB 3.2 or HDMI 2.0
- Low-Voltage Differential Signaling (LVDS) automotive
- Automotive Multi-Gigabit Ethernet
- Automotive A/V monitors, displays and cameras
- SERDES networks
- ASA Motion Links
Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
PESD5V0H2BFG-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD5V0H1BLG-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD5V0H1BLL-Q | Extremely low clamping bidirectional ESD protection diode | Production |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Status | Quick access |
---|---|---|---|
PESD5V0H2BFG-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD5V0H1BLG-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD5V0H1BLL-Q | Extremely low clamping bidirectional ESD protection diode | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
sot8079ld-1_3d.png | sot8079ld-1; DFN1006LD-3 | Outline 3d | 2023-03-10 |
vp_High_speed_automotive_ESD.zip | High speed automotive ESD | Value proposition | 2025-04-03 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.