Discrete IGBTs (Insulated Gate Bipolar Transistors) are a staple component of medium and high-voltage applications. With growing demand for robust, efficient and cost-effective power solutions across an increasing range of applications, Nexperia’s carrier stored trench-gate advanced field-stop (FS) IGBT portfolio meets these industry demands. |
Initially consisting of 650 V devices, Nexperia IGBTs deliver high ruggedness reliability and enhanced inverter power density for industrial applications. That is ideal for more traditional power applications such as Heating, Ventilation, and Air Conditioning (HVAC) systems as well as electric welding and induction heating. But also for power conversion and motor drives in current system including renewable energy (photovoltaic (PV) strings, heat pumps), EV-chargers and 5 – 20 kW (20 kHz) industrial servo motors for robotics. |
Application notes & white papers
Latest news and blogs
No latest news and blogs items found
Parametric search
![](/.resources/nexperia-theme/images/ps/ajax-loader.gif)
Application note (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
AN90042.pdf | Nexperia IGBT family product introduction | Application note | 2023-07-03 |
Leaflet (2) |
|||
File name | Title | Type | Date |
nexperia_igbt_flyer_lr_CHN_202304.pdf | 600/650 V IGBTs 适用于工业应用 | Leaflet | 2023-07-03 |
nexperia_igbt_flyer_lr_202304.pdf | 600/650 V IGBTs for industrial applications | Leaflet | 2023-07-03 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
SOT429-2_TO-247-TL.jpg | Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L | Marcom graphics | 2023-04-11 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.