![](/.imaging/mte/nexperia/page-intro/dam/nexperia/applications/Reference-design/NXP-ASLxxxxSHN-headlight-evaluation-board/NXP-ASL-eval-board.png/jcr:content/NXP%20ASL%20eval%20board.png)
NXP ASLxxxxSHN headlight evaluation board
NXP's ASLx500SHN and ASLx41xSHN Evaluation Board is designed to drive six LED strings with 150 mA to 1.6 A and 2 V to 60 V LED string voltage. Among the numerous Nexperia products on-board in the boost converter stage are 80 V MOSFETs in LFPAK56 and 100 V Schottky Rectifiers. The buck converter incorporates 80 V DFN2020 MOSFETs and 54 V TVS diodes.
Key features & benefits
- Four-phase DC-DC boost converter and two 3-phase DC-DC buck converters
- 6 LED outputs
Products on the board (11)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
![]() |
PMEG10030ELP-Q | 100 V, 3 A low leakage current Schottky barrier rectifier | Production | |
![]() |
BAS316 | High-speed switching diode | Production | |
![]() |
BUK9M5R2-30E | N-channel 30 V, 5.2 mΩ logic level MOSFET in LFPAK33 | Production | |
![]() |
BUK9Y25-80E | N-channel 80 V, 27 mΩ logic level MOSFET in LFPAK56 | Production | |
![]() |
PDZ6.8B | Single Zener diodes | Production | |
![]() |
PMBT3904 | 40 V, 200 mA NPN switching transistor | Production | |
![]() |
PMEG10020ELR | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
![]() |
PMEG10030ELP-Q | 100 V, 3 A low leakage current Schottky barrier rectifier | Production | |
![]() |
PMEG10030ELP | 100 V, 3 A low leakage current Schottky barrier rectifier | Production | |
![]() |
PMPB215ENEA | 80 V, single N-channel Trench MOSFET | Production | |
![]() |
PTVS54VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production |
Products on the board (11)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
![]() |
PMEG10030ELP-Q | 100 V, 3 A low leakage current Schottky barrier rectifier | Production | |
![]() |
BAS316 | High-speed switching diode | Production | |
![]() |
BUK9M5R2-30E | N-channel 30 V, 5.2 mΩ logic level MOSFET in LFPAK33 | Production | |
![]() |
BUK9Y25-80E | N-channel 80 V, 27 mΩ logic level MOSFET in LFPAK56 | Production | |
![]() |
PDZ6.8B | Single Zener diodes | Production | |
![]() |
PMBT3904 | 40 V, 200 mA NPN switching transistor | Production | |
![]() |
PMEG10020ELR | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
![]() |
PMEG10030ELP-Q | 100 V, 3 A low leakage current Schottky barrier rectifier | Production | |
![]() |
PMEG10030ELP | 100 V, 3 A low leakage current Schottky barrier rectifier | Production | |
![]() |
PMPB215ENEA | 80 V, single N-channel Trench MOSFET | Production | |
![]() |
PTVS54VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production |
Documentation (0)
No documents available
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.