Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
Bare die | Bare die product; 1.45 mm × 1.45 mm × 0.11 mm die size | 2024-12-30 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
PSC1065B1 | 650 V, 10 A SiC Schottky diode in bare die | Data sheet | 2025-01-09 |
Products in this package
Diodes
Type number | Description | Quick access |
---|---|---|
PSC1065B1 | 650 V, 10 A SiC Schottky diode in bare die | |
PSC1065B1-Q | 650 V, 10 A SiC Schottky diode in bare die for automotive applications |