Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD128FL-1 | CFP5-FL | Plastic, surface mounted package; 2 terminals; 4.275 mm x 2.6 mm x 1 mm body | DO-221AC (JEDEC) | 2024-05-14 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOD128FL-1 | Plastic, surface mounted package; 2 terminals; 4.275 mm x 2.6 mm x 1 mm body | Package information | 2024-07-29 |
SOD128FL-1_118 | CFP5-FL; Reel pack for SMD, 13"; Q1/T1-Q2/T3 product orientation | Packing information | 2024-02-02 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PTVS78VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS14VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS13VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS22VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS24VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS48VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS64VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS110VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS51VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS33VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS58VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS10VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS75VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS9V0P1BPL | 600 W Transient Voltage Suppressor | |
PTVS28VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS40VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS15VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS100VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS20VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS45VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS54VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS150VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS90VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS70VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS11VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS26VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS30VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS17VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS36VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS120VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS85VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS60VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS16VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS18VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS43VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS12VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS160VP1BPL | 600 W Transient Voltage Suppressor | |
PTVS130VP1BPL | 600 W Transient Voltage Suppressor |