Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD68 | DO-34 | glass, hermetically sealed glass package; 2 leads; 3.04 mm x 1.6 mm body | DO-34 (JEDEC) | 1997-06-09 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOD68 | 3D model for products with SOD68 package | Design support | 2021-01-28 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD68 | glass, hermetically sealed glass package; 2 leads; 3.04 mm x 1.6 mm body | Package information | 2020-04-21 |
SOD68_113 | Reel pack axial; standard product orientation 12NC ending 113 | Packing information | 2020-04-27 |
SOD68_133 | Ammo pack axial taped; standard product orientation 12NC ending 133 | Packing information | 2020-04-27 |
SOD68_143 | Ammo pack axial taped; standard product orientation 12NC ending 143 | Packing information | 2020-04-27 |
SOD68_153 | Ammo pack axial taped; standard product orientation 12NC ending 153 | Packing information | 2020-04-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |