Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD80C | LLDS; MiniMelf | glass, hermetically sealed glass surface-mounted package; 2 connectors; 3.5 mm x 1.5 mm body | 2006-03-16 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOD80C | 3D model for products with SOD80C package | Design support | 2023-02-02 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD80C | glass, hermetically sealed glass surface-mounted package; 2 connectors; 3.5 mm x 1.5 mm body | Package information | 2024-05-29 |
SOD80C_115 | Tape reel SMD; standard product orientation 12NC ending 115 | Packing information | 2020-04-27 |
SOD80C_135 | Tape reel SMD; standard product orientation 12NC ending 135 | Packing information | 2020-04-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Products in this package
Diodes
Type number | Description | Quick access |
---|---|---|
BZV55-B62 | Voltage regulator diodes | |
BZV55-B51 | Voltage regulator diodes | |
BZV55-B22 | Voltage regulator diodes | |
BZV55-B11 | Voltage regulator diodes | |
BZV55-C27 | Voltage regulator diodes | |
BZV55-B30 | Voltage regulator diodes | |
BZV55-C3V3 | Voltage regulator diodes | |
BZV55-C4V7 | Voltage regulator diodes | |
BZV55-C18 | Voltage regulator diodes | |
BZV55-C43 | Voltage regulator diodes | |
BZV55-C9V1 | Voltage regulator diodes | |
BZV55-C3V6 | Voltage regulator diodes | |
BZV55-C33 | Voltage regulator diodes | |
BZV55-B3V3 | Voltage regulator diodes | |
BZV55-C20 | Voltage regulator diodes | |
BZV55-C15 | Voltage regulator diodes | |
BZV55-C11 | Voltage regulator diodes | |
BZV55-C13 | Voltage regulator diodes | |
BZV55-C51 | Voltage regulator diodes | |
BZV55-C75 | Voltage regulator diodes | |
BZV55-B43 | Voltage regulator diodes | |
BZV55-C36 | Voltage regulator diodes | |
BZV55-B47 | Voltage regulator diodes | |
BZV55-B39 | Voltage regulator diodes | |
BZV55-C5V1 | Voltage regulator diodes | |
BAS86 | Schottky barrier single diode | |
BZV55-B36 | Voltage regulator diodes | |
BZV55-B18 | Voltage regulator diodes | |
BZV55-B2V7 | Voltage regulator diodes | |
BZV55-B2V4 | Voltage regulator diodes | |
BZV55-C8V2 | Voltage regulator diodes | |
BZV55-B56 | Voltage regulator diodes | |
BZV55-B10 | Voltage regulator diodes | |
BZV55-C47 | Voltage regulator diodes | |
BAS45AL | Low-leakage diode | |
BZV55-B9V1 | Voltage regulator diodes | |
BZV55-B4V3 | Voltage regulator diodes | |
BZV55-C6V2 | Voltage regulator diodes | |
BZV55-C3V0 | Voltage regulator diodes | |
BZV55-C68 | Voltage regulator diodes | |
BZV55-C56 | Voltage regulator diodes | |
BZV55-C62 | Voltage regulator diodes | |
BZV55-C2V4 | Voltage regulator diodes | |
BZV55-C2V7 | Voltage regulator diodes | |
PMLL4448 | High-speed switching diodes | |
BZV55-C3V9 | Voltage regulator diodes | |
BZV55-B33 | Voltage regulator diodes | |
BZV55-B4V7 | Voltage regulator diodes | |
BZV55-B7V5 | Voltage regulator diodes | |
BZV55-B5V1 | Voltage regulator diodes | |
BZV55-B20 | Voltage regulator diodes | |
BZV55-B12 | Voltage regulator diodes | |
BZV55-C39 | Voltage regulator diodes | |
BZV55-B3V9 | Voltage regulator diodes | |
BAS32L | High-speed switching diode | |
BZV55-B15 | Voltage regulator diodes | |
BZV55-C5V6 | Voltage regulator diodes | |
BZV55-C4V3 | Voltage regulator diodes | |
BZV55-C22 | Voltage regulator diodes | |
BZV55-C16 | Voltage regulator diodes | |
BZV55-B68 | Voltage regulator diodes | |
BZV55-B75 | Voltage regulator diodes | |
BZV55-B3V0 | Voltage regulator diodes | |
BZV55-C6V8 | Voltage regulator diodes | |
BZV55-B5V6 | Voltage regulator diodes | |
BZV55-C7V5 | Voltage regulator diodes | |
PMLL4153 | High-speed diode | |
BZV55-B16 | Voltage regulator diodes | |
BZV55-B13 | Voltage regulator diodes | |
PMLL4148L | High-speed switching diodes | |
BZV55-C12 | Voltage regulator diodes | |
BZV55-C30 | Voltage regulator diodes | |
BZV55-B3V6 | Voltage regulator diodes | |
BZV55-B6V8 | Voltage regulator diodes | |
BZV55-B8V2 | Voltage regulator diodes | |
BZV55-C10 | Voltage regulator diodes | |
BZV55-C24 | Voltage regulator diodes | |
BZV55-B6V2 | Voltage regulator diodes | |
BZV55-B24 | Voltage regulator diodes | |
BZV55-B27 | Voltage regulator diodes |