Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD87 | MELF | glass, hermetically sealed glass surface mounted package; 2 terminals; 3.5 mm x 2.1 mm body | 2006-03-16 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD87 | glass, hermetically sealed glass surface mounted package; 2 terminals; 3.5 mm x 2.1 mm body | Package information | 2020-04-21 |
SOD87_115 | Tape reel SMD; standard product orientation 12NC ending 115 | Packing information | 2020-04-27 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|
Diodes
Type number | Description | Quick access |
---|