Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD882-S1 | DFN1006-2 | plastic, leadless ultra small outline package; 2 terminals;0.60 mm pitch; 1 mm x 0.6 mm x 0.4 mm body | 2021-05-18 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOD882-S1 | 3D model for products with SOD882-S1 package | Design support | 2023-02-07 |
SOD882-S1 | plastic, leadless ultra small outline package; 2 terminals;0.60 mm pitch; 1 mm x 0.6 mm x 0.4 mm body | Package information | 2022-05-20 |
SOD882-S1_515 | Reel dry pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2022-06-24 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD7V0L1BSL | ESD protection device | |
PESD12VL1BSL | ESD protection device | |
PESD3V3L1BSL | ESD protection device | |
PESD5V0L1BSL | ESD protection device | |
PESD12VL1BCSL | ESD protection device | |
PESD5V0U1USL | Ultra low capacitance unidirectional ESD protection diode |