Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD882LD-1 | DFN1006LD-2 | Leadless ultra small plastic package with side-wettable flanks (SWF), 2 terminals; 1 mm x 0.6 mm x 0.45 mm body | 2022-09-22 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOD882LD-1 | Leadless ultra small plastic package with side-wettable flanks (SWF),2 terminals; 1 mm x 0.6 mm x 0.45 mm body | Package information | 2022-09-29 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PESD5V0H1BLG-Q | Extremely low clamping bidirectional ESD protection diode |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD5V0H1BLG-Q | Extremely low clamping bidirectional ESD protection diode |