Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD962B | DSN0603B-2 | silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 x 0.3 x 0.2 mm body | 2017-08-11 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD962B | silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 x 0.3 x 0.2 mm body | Package information | 2022-05-04 |
SOD962B_315 | Leadless ultra small package; Reel pack, SMD, 7"; Q1/ T1 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315 | Packing information | 2020-04-21 |
Products in this package
Diodes
Type number | Description | Quick access |
---|