Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD962C | DSN0603C-2 | Leadless ultra small package; 2 terminals; body 0.6 x 0.3 x 0.18 mm | 2021-09-15 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOD962C | Leadless ultra small package; 2 terminals; body 0.6 x 0.3 x 0.18 mm | Package information | 2022-01-14 |
SOD962C_315 | Leadless ultra small package; Reel pack for SMD, 7";Q1/T1-Q2/T3 product orientation | Packing information | 2022-05-05 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD2V0Y1BXM | Extremely low capacitance bidirectional ESD protection diode |