Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD972-S1 | DFN0603-2 | plastic, ultra small and leadless full encapsulated package;2 terminals; 0.37 mm pitch; 0.62 mm x 0.32 mm x 0.30 mm body | 2024-06-11 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOD972-S1 | plastic, ultra small and leadless full encapsulated package;2 terminals; 0.37 mm pitch; 0.62 mm x 0.32 mm x 0.30 mm body | Package information | 2024-07-16 |
SOD972-S1_515 | Reel dry pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2024-05-27 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD5V0L1BLF | ESD protection device | |
PESD3V3L1BLF | ESD protection device |