Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD972E | DFN0603-2 | plastic, ultra small and leadless full encapsulated package; 2 terminals; 0.4 mm pitch; 0.63 mm x 0.33 mm x 0.25 mm body | 2023-06-06 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOD972E | 3D model for products with SOD972E package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN0603-2_SOD972E_mk | plastic, ultra small and leadless full encapsulated package; 2 terminals; 0.4 mm pitch; 0.63 mm x 0.33 mm x 0.25 mm body | Marcom graphics | 2019-02-05 |
SOD972E | plastic, ultra small and leadless full encapsulated package; 2 terminals; 0.4 mm pitch; 0.63 mm x 0.33 mm x 0.25 mm body | Package information | 2023-06-13 |
SOD972E_317 | DFN0603-2; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2021-03-29 |
Products in this package
Diodes
Type number | Description | Quick access |
---|---|---|
PMEG3005EEF | 30 V, 0.5 A low VF MEGA Schottky barrier rectifier | |
PMEG3002EEF | 30 V, 0.2 A low VF Schottky barrier rectifier | |
PMEG3001EEF | 30 V, 0.1 A low VF MEGA Schottky barrier rectifier |