Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD992 | DSN0402-2 | silicon, leadless tiny package; 2 terminals; 0.25 mm pitch; 0.4 mm x 0.2 mm x 0.1 mm body | 2015-08-25 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DSN0402-2_SOD992_mk | silicon, leadless tiny package; 2 terminals; 0.25 mm pitch; 0.4 mm x 0.2 mm x 0.1 mm body | Marcom graphics | 2017-01-28 |
SOD992 | silicon, leadless tiny package; 2 terminals; 0.25 mm pitch; 0.4 mm x 0.2 mm x 0.1 mm body | Package information | 2020-04-21 |
SOD992_315 | DSN0402-2; Leadless super small package; Reel pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,315 or YL Ordering code (12NC) ending 315 | Packing information | 2020-04-27 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|